Search Results for aca 3102e-b-32-17s
IECEx - PCB
002PHxxxAC (10-32 jack to BNC plug terminations) Signal Conditioning: 482C05 (4 channels, bench top, line powered) 482C16 (4 channels, bench top, line powered, front panel keypad/display, gain) 483C05 (8 channels, rack mount, line powered) 483C50 (8 channels, rack mount, line powered, computer control, gain) ETCHED SURFACE POTTING MATERIAL
PRODUCT DATA DRAWING REV DESCRIPTION DATE APPROVED - SV Microwave
b material: finish: per asme y14.5m - 1994 7) remove all burrs third angle projection 1132-6108 www.svmicrowave.com title: proprietary within .005 t.i.r. 6) dia.’s on common centers to be concentric mil-std-10. sv microwave, inc is prohibited. surface area: sheet 1 of 1 without the written permission of 5) surface roughness 63
www.cnca.gov
a = 行程长度,单位为毫米(b = M 时)或0.1 英寸(b = U 时)(4 位) b = 单位:M = m 公制,U = 美制(1 位) c = 连接类型(3 位) Bxx = 整体式电缆,尾纤端接(530162,xx = 电缆长度,单位为米(b = M 时)或英尺(b = U 时) d = 电源(1 位)
BNC to BNC Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of BNC to BNC Adapters designed for radio frequency applications. BNC to BNC Adapters feature all industry standard connector interfaces in between-series and in-series designs.
확장 빔 기술이 적용된 RJS-GMC - 광섬유 미디어 컨버터 | Amphenol Socapex
확장 빔 기술이 적용된 Amphenol Socapex 광섬유 미디어 컨버터 RJS-GMC는 열악한 환경에서도 안정적이고 견고한 통신을 제공하는 고품질 이더넷 미디어 컨버터입니다. 이 장치는 광섬유 케이블을 통해 고속의 안정적인 데이터 전송을 제공하는 STANAG 4290, CTOS 확장 빔 기술을 특징으로 합니다.
main | B60 50/200kHz, 600W, 12° Tilt, Garmin 6-Pin, DT
B60 50/200kHz, 600W, 12° Tilt, Garmin 6-Pin, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
SMPS Male Short, SB 8038-6005 - SV Microwave
MIL-STD-202, Method 107, Condition B Moisture Resistance MIL-STD-202, Method 106, Less Step 7B
SIM3MK0108SCP - Amphenol Air LB
Module With straight PCB contacts Socket Without peripheral sealing Contacts #8 Tin-plated with Lead Polarization C Serie3 Fluorinated silicone
www.airmar.com
{"uri":"https://www.airmar.com/api/v2/products/883e5758-1021-4380-b7cd-b1cd00590a12","id":"883e5758-1021-4380-b7cd-b1cd00590a12","productNumber":"TM270W ...
Model 422E36 In-Line Charge Converter Installation and Operating ... - PCB
B R A T I O High source capacitance may degrade the performance of the 422E (source capacitance is the input capacitance defined as transducer capacitance + cable capacitance). In particular, noise may increase and high frequency response may decrease if source capacitance exceeds the recommended level. In
Airmar Technology | Temperature Sensors - Gemeco
Airmar Technology Temperature Sensors. Support. Cables & Adapters. Mix and Match™ Cables 1kW; Mix and Match™ Cables 600W
Amphenol Assembletech
Condition: EIA 364-20. Method B. Test between adjacent of mated and unmated connector assemblies. The dielectric shall withstand 500 VAC for 1 minute at sea level. No flashover, no spark over, no excess leakage and no breakdown. 3. Insulation Resistance. Condition: EIA 364-21. Met
gs-12-629 minitek 1 27mm c - Amphenol CS
b. Ambient Conditions – Still air at 25°C. PDS: Rev :C STATUS:Released Printed: May 08, 2013. NUMBER GS-12-629 TYPE PRODUCT SPECIFICATION TITLE PAGE REVISION Minitek 1.27MM Board to Board & Cable to Board Connector 8 of 13 C AUTHORIZED BY DATE Andy Zhang Mar. 28 2013 CLASSIFICATION
SIMM0912PB - amphenol-airlb.fr
Module for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solu
Global Leader in the RF/Microwave Industry | SV Microwave
%PDF-1.6 %âãÏÓ 4 0 obj > endobj xref 4 50 0000000016 00000 n 0000001517 00000 n 0000001614 00000 n 0000001898 00000 n 0000002024 00000 n 0000006298 00000 n 0000010628 00000 n 0000013666 00000 n 0000016587 00000 n 0000019398 00000 n 0000019530 00000 n 0000022707 00000 n 0000022834 00000 n 0000025731 00000 n 0000028875 00000 n 0000028944 00000 n 0000029042 00000 n 0000064363 00000 n ...
Long flanged Receptacle monomodule With color coding plate With ...
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
Amphenol-Air LB | PRODUKTPASS | ECTA 133
Operating temperature range: from -40 ° to + 125 ° C; Protection class: IP66 / 67; Metal push-pull; Salt spray test: 96 hours; Mating cycles: 1,000 / 5,000 / 100,000
GLADIATOR Am - amphenol.co.jp
B: Black Nickel R: Ruthenium CUSTOM COLORIZATION/TEXTURE 00: Standard CABLE LENGTH 018: 18 inches (1.5 feet) 024: 24 inches (2 feet) 036: 36 inches (3 feet) Leave blank if connector only GLD X XX X X X X X XX - XXX GLADIATOR Contact cable_sales@amphenolpcd.com. Created Date:
Facility Monitoring System | IOT Monitoring System - KAYE
Logger Dimensions:2.5 in x 5 in x 1.25 in (64 mm x 127 mm x 32 mm) Base Station Dimensions:7.5 in x 5 in x 1.75 in (190 mm x 127 mm x 45 mm) Battery Life: 8000 hours at 1 minute sample rate: Logger Display: LCD with backlight - scroll through all readings: RF Base Station: Max number of nodes: 100 Connection: Ethernet or USB2.0: RF Specifications
SMP to SMA Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of SMP to SMA Adapters designed for radio frequency applications. SMP to SMA Adapters feature all industry standard connector interfaces in between-series and in-series designs.