Search Results for aca 3102e-b-32-17s
REVISION HISTORY REV DESCRIPTION DATE V673-NANO-BP-20-X
- release 07/24 approved: checked: drawn: see pdm see pdm dal 07/31/24 v67.3 nanorf backplane contact to 2.92mm male Ø.047 / sv087ll cable assembly using convergerf splice
GMT fuse panels: The unsung heroes - Blog - amphenol-ns.com
Carrier networks are growing, responding to user demands for bandwidth and speed. As the number and variety of powered devices grow with them, network technicians need to be sure their power distribution and protection are reliable.
Module With straight PCB contacts Socket With peripheral sealing ...
Module fitted with PCB contacts for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together
1900Elio - ABS1696 connectors | Products Amphenol Air LB
Toggle Nav. Search. Search
HN-Type Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Alias: 16750: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219 ...
6.0 ± 0 - svmicrowave.com
C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.35 dB Max ... 2022-10-17 16:03:13. Created Date:
SGX - SGX Sensortech Sensor
Head office. Switzerland, Courtils 1, 2035 Corcelles-Cormondreche +41 (0) 32 732 16 70. contact@sgxsensortech.com
00111973102 - Amphenol Air LB
Splice 1119 With inserted diode 1N5554
Plug Clicker nut 4 Modules Metallic Standard Black nickel Polarization ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
2.4mm Female to SMP Male, SB, Flange Mount Adapter, 2 Hole, with Screws
SV Microwave offers a 2.4mm Female to SMP Male, SB, Flange Mount Adapter, 2 Hole, with Screws 1116-6094. Check out the technical specs now!
698-960 / 698-960 / 1695-2690 / 1695-2690 / 1695-2690 MHz
Ordering Options Model Number Manual Electrical Tilt Antenna 5970300 Remote Electrical Tilt Antenna AISG1.1 5970300A Remote Electrical Tilt Antenna 3GPP/AISG2.0 with an MDCU RET Actuator 5970300G Remote Electrical Tilt Antenna 3GPP/AISG2.0 with an MDDU RET Actuator 5970300DG Access Ports Description (Connectors)
SMB PCB Through Hole Right Angle Jack 50 Ohm | 142146-12 - Amphenol RF
RF Connector SMB PCB Through Hole Right Angle Jack 50 Ohm
300CB08/-C/-SC nrg300CB08-CTRL, nrg300CB08-CTRL-C, nrg300CB08-CTRL-SC ...
17" (432 mm) without brackets 19” and 23” brackets included with panel 1.75" (44 mm) 18.8" (478 mm) without tie bar 22.0" (559 mm) with tie bar 17" (432 mm) without brackets 19” and 23” brackets included with panel Tie bar included with panel Cable-end connectors not included with panel
NTC Type NDK - amphenol-sensors.com
the range of 32°F (0ºC) up to the maximum operating temperature • Reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) 0.195(±1 mm or ±2%, whichever is the greater) • Other wire materials Data • Minimum operating temperature range: -40°F to 311°F (-40°C to 155°C) • Thermal time constant: <10s
RJE7B18863N2 | Modular Jack | Amphenol
Amphenol is one of the leading manufacturers of Input Output connectors Contact us today for more details of Modular Jack, part number RJE7B18863N2
NUeVoS ProDUCToS - offers.tpcwire.com
• TIA / EIA 568-b-2 CAT 6 • rango de temperatura de servicio de -60 °C a 200 °C • 300 voltios • Cobre chapado en plata finamente trenzado ... 250 12,2 17,3 38,3 PRODUCTO QUÍMICO fLUOROPOLÍMERO ETfE fEP Resistencia a la oxidación excelente excelente excelente
Model 730IS-PK03-EU | PCB Piezotronics
LD G4 Utility (32-bit) "Utility software supporting Larson Davis products providing communication, configuration, setup, download and reporting features. Requires Windows 7 or later." Manual. Product Manual for 730IS-PK03-EU. Build Out Your Measurement Chain. Other; Model: 730-NBT.
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM M39012/25-3025 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
Plug Clicker nut 2 Modules Composite Shielded Bright nickel ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p