Search Results for accelerometer
PCB’s newest MEMS DC Response Accelerometer 3743F | PCB Piezotronics
PCB's newest MEMS DC Response Accelerometer's Differential Output Provides Common Mode Noise Rejection PCB's 3743F triaxial variable capacitance accelerometer offers differential output for common mode noise rejection in a compact, lightweight, and hermetic titanium package.
Model J353B04 ACCELEROMETER KIT Installation and Operating Manual - PCB
mountng thread see drawing 5-40 a m3 x 0.50 b 10-32 c m5 x 0.80 d 1/4-28 e m6 x 1.00 f bolt thread see drawing 10-32 c m5 x 0.80 d 1/4-28 e m6 x 1.00 f m8 x 1.25 f
High EMI resistance accelerometer, general purpose 100 mV/g
Vibration sensor features. Ideal for power generation applications; Rapid shock recovery; Case-base isolation min 6 kV; EMI-protected; HV series vibration sensors use a material with high electrical resistance and high breakdown voltage, which provides the necessary electrical insulation between the mounting surface and the accelerometer’s case and connector.
Charge Accelerometers | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model 3741F1210G Differential MEMS DC accelerometer, 270 mV/g, 10 g, 10 ...
Model 3741F1210G Differential MEMS DC accelerometer, 270 mV/g, 10 g, 10 ft integral cable Installation and Operating Manual For assistance with the operation of this product,
Model 353B02 ACCELEROMETER KIT Installation and Operating Manual - PCB
mountng thread see drawing 5-40 a m3 x 0.50 b 10-32 c m5 x 0.80 d 1/4-28 e m6 x 1.00 f bolt thread see drawing 10-32 c m5 x 0.80 d 1/4-28 e m6 x 1.00 f m8 x 1.25 f
TRIAXIAL ICP® ACCELEROMETER Revision: D - PCB
Model Number HT356B01 TRIAXIAL ICP® ACCELEROMETER Revision: D ECN #: 47665 Performance ENGLISH SI Sensitivity(± 20 %) 5 mV/g 0.51 mV/(m/s²) Measurement Range ± 1000 g pk ± 9810 m/s² pk
Model 352A59 ICP® Accelerometer Installation and Operating Manual - PCB
Model Number 352A59 ICP® ACCELEROMETER Revision: C ECN #: 52503 Performance ENGLISH SI Sensitivity(± 15 %) 10 mV/g 1.0 mV/(m/s²) Measurement Range ± 500 g pk ± 4,900 m/s² pk
355M73 ICP® ACCELEROMETER Revision: C - pcb.com
Model Number 355M73 ICP® ACCELEROMETER Revision: C ECN #: 43317 Performance ENGLISH SI Sensitivity(± 10 %) 100 mV/g 10.2 mV/(m/s²) Measurement Range ± 50 g pk ± 491 m/s² pk
MD050 accelerometer magnetic mounting base for rounded surfaces
Two-footed accelerometer magnetic mounting base for use on rounded surfaces, two-pole magnet, 55 lb force, 1/4-28 tapped hole, non-isolated, 1.25" diameter
Model TLD356B18 | PCB Piezotronics
Model TLD356B18:Triaxial, high sensitivity, ceramic shear ICP® accel., 1000 mV/g, 0.5 to 3k Hz, 4-pin conn., TEDS
Piezoresistive accelerometer Model 726CH - PCB
virtually resonance free in practice. See the chart below for typical frequency response. 2. Theoretical noise floor measured using a low-noise Op-amp.
ICP® LOW-PROFILE TO-5 ACCELEROMETER - PCB
Model Number 66162ANZ1 ICP® LOW-PROFILE TO-5 ACCELEROMETER Revision: A ECN #: 55512 Performance ENGLISH SI Sensitivity(± 20 %) 1 mV/g 0.10 mV/(m/s²) [1][2] Measurement Range ± 5,000 g pk ± 50,000 m/s² pk
ICP® ACCELEROMETER Revision: F - PCB
Model Number 351B14 ICP® ACCELEROMETER Revision: F ECN #: 48061 Performance ENGLISH SI Sensitivity(± 10 %) 5 mV/g 0.51 mV/(m/s²) Measurement Range ± 300 g pk ± 2943 m/s² pk
352M131 ICP® ACCELEROMETER Revision: E - pcb.com
Model Number 352M131 ICP® ACCELEROMETER Revision: E ECN #: 45471 Performance ENGLISH SI Sensitivity(± 5 %) 100 mV/g 10.2 mV/(m/s²) Measurement Range ± 50 g pk ± 490 m/s² pk
SF20-3 accelerometer mounting cementing pad - Wilcoxon Sensing Technologies
SF20-3 accelerometer mounting cementing pad, accelerometer mounting
Triaxial low g DC accelerometer - pcb.com
Key features n ® 5, 10, 30, 50, 100 and 200 g ranges n Each axis has separate power and ground n Frequency response from DC up to 2,000 Hz n Rugged housing and cable n Operating temperature from 40° C to 100°C Description The ENDEVCO Model 773 is a triaxial low g DC accelerometer that utilizes unique variable
PERFORMANCE SPECIFICATION INTEGRAL ELECTRONICS ACCELEROMETER ... - PCB
edved279-1 rev g document 76261 revision nr page 1 of 6. continued product improvement necessitates that endevco of pcb north carolina reserves the right to modify these specifications
PLATINUM LOW-COST INDUSTRIAL ICP® ACCELEROMETER
Model Number 602D01 PLATINUM LOW-COST INDUSTRIAL ICP® ACCELEROMETER Revision: C ECN #: 53502 Performance ENGLISH SI Sensitivity(± 10 %) 100 mV/g 10.2 mV/(m/s²) [1] Measurement Range ± 50 g ± 490 m/s² Frequency Range(± 3 dB) 30 to 480,000 cpm 0.5 to 8,000 Hz [2]