Search Results for acer veriton s6670g specifications
FCE17B25SA690G | Filtered D-SUB FCE17 Series | Amphenol
Filtered D-sub, 25pin, Socket, 5600pF, 50μin gold plating
Microsoft Word - PS_AN7_MediaGauge_MG-MD_ProductOverview_04
SSI Technologies – Application Note PS-AN7 MediaGauge™ (Model MG-MD) Digital Pressure Gauge Product Overview SSI TECHNOLOGIES, INC. Controls Division
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
安费诺(常州)电子有限公司
this drawing supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights reproduction are implied. all dimensions are subject to normal manufacturing variations. o c n o 00 rn n m o 00 00 00 00 00 oc 00 oc 00 00 00 oc oc oc 00 00 oc 00 00 00 00 oo oc oc ...
Vibration Monitoring - Wilcoxon Sensing Technologies
Wilcoxon is an ISO 9001:2015 certified manufacturer of accelerometers, velocity sensors, hazardous location certified sensors, portable vibration meters, enclosures, transmitters, mounting hardware, cable assemblies to monitor vibration on rotating machinery including pumps, motors, fans, gearboxes.
II e T - temposonics.com
Below is a list of specifications that pertain to Temposonics II transducers with active stroke lengths of 180 inches (5083 mm) to 300 inches (7620 mm). The below specifications apply only to sensors 180 to 300 inches in length. Specifications not listed below may be found in section 1.2, above. Parameter Specification Parameter Specifications
BXA-70063-6CF-EDIN-X - Amphenol Antenna Solutions
Single Band, 2-Port, Panel, XPOL, 63°, 696-900 MHz, 16.6 dBi, Fixed Tilt (0°, 2° or 5°), 1804 mm (71.0 in)
ST69 Speed and Temperature Sensor, Standard Horizon 4-Pin - Gemeco
Speed and Temperature. The ST69 is the ultimate, high-speed, transom-mounted sensor. The paddlewheel and housing do not project below the hull which minimizes spray and drag.
PRODUKTPASS | SJT as per VG96912 - Amphenol-Air LB
SJT round plug connector with bayonet lock, for crimp, single solder and wire wrap contacts, approved as per VG96912, PAN6433-2, JN 1003. The plugs in this series feature 100% contact protection (scoop-proof).
IEPE Vibration Sensors - Wilcoxon Sensing Technologies
For guidance on choosing the right sensor for your application, view our sensor selection chart including specifications or visit our industry pages for application-specific guidance. General-purpose sensors; High-frequency; Low-frequency; High-temperature; Intrinsically Safe; Class I Division 2; Dual vibration + temperature;
Model 3743G122G Accelerometer, VC, 2g, triaxial, differential, screw ...
performance, please referto sensor specification for voltage range and current requirements. Consult PCB Application En-gineering for signal conditioning options if needed. The output from the signal conditioner is typically routed to readout instru-mentation such as oscilloscopes or various model data acquisi-tion instruments.
Log Periodic Antennas 7478000 - AMPHENOL PROCOM
Model Product No. Frequency; Wideband log periodic 690 - 2700MHz: 7478000: 690 - 2700 MHz: Add to quote: Cast aluminium cross clamp, square: 0300284/00: Add to quote
Industrial accelerometer sensor, 100 mV/g - Wilcoxon Sensing Technologies
Industrial accelerometer sensor, general purpose, 100 mV/g sensitivity, top-exit MIL-C-26482 3-pin bayonet connector, case isolated
Piezoresistive accelerometer - pcb.com
Key features. n. Lightweight 0.3 grams . n. Exceptional frequency response . n. Adhesive mount . n. A2LA certified calibration taken at 10 volts and 120 inches of i
PRODUKTPASS | Zero-G - Amphenol-Air LB
The further developed versions for the Freedom Space Station were manufactured in accordance with NASA drawings and specification SSQ-21635. Characteristics. Astronaut EVA compatible; Explosion protected; crimp contacts; Temperature deployment range: from -65°C to +200°C; CATALOGUE. Amphenol Zero G 03_2001 PDF | 618,19 kB.
IP67 Waterproof Connectors - Positronic
IP67 waterproof connectors are typically mounted on an enclosure and are intended to prevent water and dust ingress into the enclosure. They are used frequently in applications where the enclosure is exposed to a harsh environment and water and dust ingress must be prevented.
Model 674A91 Vibration Transmitter with an IO-Link communication ... - PCB
specification sheet for your product. Definition of Terms and Symbols The following symbols may be used in this manual: DANGER Indicates an immediate hazardous situation, which, if not avoided, may result in death or serious injury. Manual 21354 Rev E ECN 50523 CAUTION
Spec - Amphenol Antenna Solutions
Spec - Amphenol Antenna Solutions
Vibration Monitoring - Wilcoxon Sensing Technologies
Created Date: 10/12/1999 12:15:58 PM
Piezoelectric shaker - Wilcoxon Sensing Technologies
SPECIFICATIONS F7-1 Piezoelectric shaker Notes: 1 Even though the PA8HF is capable of operating above 80,000 Hz, powering the shaker above this frequency can potentially damage the shaker, amplifer and/or matching network. Operating the shaker above 80,000 Hz will void the warranty. Key features • Reaction-type shaker generates