Search Results for aces connectors 51291
China - kayeinstruments.com
Kaye ValProbe RT {Visión general} Kaye ValProbe RT {Estación base} Kaye ValProbe RT {Sensor de Temperatura Flexible} Kaye ValProbe RT {Sensor de Temperatura Maleable}
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh -dqxdu\ 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
PRODUCT DATA DRAWING DATE APPROVED A DCN 39909 07/13 STW
a dcn 39909 07/13 stw checked: approved: drawn: dwc 09/12/02 dwc 09/12/02 brt 09/05/02 rohs compliant.312 7.92 hex. unless otherwise specified date approved revision history
3046-6010-18 - Model - XMA Corp
connector interface complies with mil-prf-39012 and mil-std-348 marking part looks like product image. part marking orientation and format as shown. marking to be as large as possible, clear, and readable. yyww = date code. f corrected length 16-041 2/29/16 t.kuhn g insertion loss was 0.6db 16-098 4/29/16 t.kuhn xma 3046-6010-18 yyww marking ...
330-360 MHz - amphenol-antennas.com
Connector(s) N male on 0.75 m (11.8 in) of RG213 cable Mechanical Characteristics Materials Shroud Glass fi bre Mounting Pipe Aluminium Dimensions (Length) 6000 mm 236.2 in Weight without Mounting Brackets 13.5 kg 29.8 lbs Wind Load (160 km/hr or 100 mph) 502 N 112.8 lbf Survival Wind Speed 200 km/hr 125 mph Mounting Options
M-Series Model USTDII Digital Transmitter , Operation and Installation ...
MTS Sensors Level Plus® Liquid-Level Sensors M-Series Model USTD II Digital Transmitter Operation and Installation Manual, Document Number 550980 Revision F, 02/2016 3 Product overview The Level Plus Model USTD II Liquid-Level transmitter is a continuous multi-functional magnetostrictive transmitter that provides product
Modus W Series - amphenol-sensors.com
Electrical Connectors Polarized Euro plug/connectors. Connections Pluggable terminal block for wire 14 to 26 AWG. Mating connector is supplied Connection to enclosure ground is provided. Connector rating 10 Amps/300 V Material Glass-filled polyester Physical Dimensions 3.56 in x 4.54 in x 2.18 in (90 mm x 115 mm x 55 mm) Enclosure material ...
ILLUSTRATION: COMPLETE KIT - Amphenol Sine
1 rt002028s*h connector 1 rtfd20b seal pad size20 28 ms16m23f contact,socket,size 16 1 2 3 notes: 1. contact barrel range: 16awg to 18awg 2. recommended crimp tools: hand crimper: mfx-3959 pneumatic crimper: mfx-3960 3. extraction tool: qxrt16 4. materials: housing body:zinc die cast,nickel plated. insulation insert:pa66,ul94/v-0.
Home - Amphenol Australia
Home - Amphenol Australia
Technical features - rfstechnologies.com
Input Connector Type 716 female TEMPERATURE SPECIFICATIONS Temperature Range °C (°F) -25 to 65 (-13 to 149) Environmental Class Indoor External Document Links Notes Derated power by -1.5%/°C above 50°C PRODUCT DATASHEET TERP-DE-3800-50W Load, 716 female, 50 Watt TERP-DE-3800-50W REV : DRAF REV DATE : 21 Dec 2018 www.rfstechnologies.com
100 W Diplexer for the 0 - 174 MHz and 200 - 960 MHz Ranges PRO-DIPX ...
N-connectors on all ports (standard). Also available with SMA-, TNC- or BNC- connector types. SPECIFICATIONS Electrical Model PRO-DIPX 174/200-... Frequency COM-LOW port: 0 - 174 MHz COM-HIGH port: 200 - 960 MHz Max. Input Power 100 W CW simultaneously on both HIGH and LOW port See Note *) Insertion Loss 0 - 174 MHz: ≤ 0.8 dB 200 - 960 MHz ...
Amphenol-Air LB | PRODUKTPASS | 1765 / 1130 Elektronische ...
Die Module 1765/1130 sind respektive von den Baureihen 1750 und 1115 abgeleitet, sie werden teilweise mit montierten Komponenten wie Dioden, usw. geliefert
TECHNICAL FEATURES - rfstechnologies.com
Fiber Termination End 1 LC Connector Fiber Termination End 2 LC Connector with Elongated Clip TESTING AND ENVIRONMENTAL Storage Temperature °C (°F) -40 to 70 (-40 to 158) Operation Temperature °C (°F) -40 to 65 (-40 to 149) Installation Temperature °C (°F) -20 to 65 (-4 to 149) Jacket Specifications UL1569 Type MC, UL Listed
Band Reject Filters BRF 2/4 - AMPHENOL PROCOM
The BRF 2/4 is a 4-cavity notchfilter using helical resonators. This filter rejects a narrow band of frequencies in the 2 m band and passes all others in the range.
$PSKHQRO - Amphenol Sine
5(&200(1'(' 3&% /$<287 9,(: )520 &20321(176 6,'( 2) 3&% )/$1*( 6($/ 5(9'(6&5,37,21 '$7(5(9,6,216 (&2%<$335 6 ;
EU RoHS II CoC - Amphenol Aerospace
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh 'hfhpehu 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
PRODUCT DATA DRAWING DESCRIPTION DATE - DCN 39313 08/12 STW
- dcn 39313 08/12 stw checked: approved: drawn: stw 08/21/12 stw 08/21/12 fsg 08/21/12 rohs compliant a c d b e see notes unless otherwise specified date approved revision history description
Cable Probe Temperature Sensors
connector systems. Applications • Water heating • Refrigeration • Air conditioning systems The sensors are usually strapped directly to the measurement surface or positioned in a ‘dry well’ and a grommet or cable tie is used to secure the sensor in position, as depicted on page 2. Features • IP66 rated • Long-term stability
Sachsenkabel pulse - Home
F2X Building Entry Point (BEP) The building entry point (BEP) enables easy connection of buildings to your fiber optic network. The BEP can accommodate different numbers of fibers according to your needs.