Search Results for acorn connector
M&M Cable, 12-Pin Chirp Series, with Navico BL Connector - 1m - AIRMAR EMEA
Home / Cables & Connectors / Mix and Match Cables / M&M Cable, 12-Pin Chirp Series, with Navico BL Connector - 1m. M&M Cable, 12-Pin Chirp Series, with Navico BL Connector - 1m. Part # MMC-BL. MFG # 33-1355-01. Share. Specifications.
BNC Cable Jack RG-6 4-Hole Flange 75 Ohm | 112727 - Amphenol RF
RF Connector BNC Cable Jack RG-6 4-Hole Flange 75 Ohm. Downloads. 112727 PDF Customer Drawing (Size: 328 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-6: Contact Finish: Gold: Contact Material: Phosphor Bronze: Contact Termination:
M-Series – Advanced Ball Grid Array (BGA) Connector for 56Gb/s, PAM4 ...
Amphenol ICC is a leading innovator in the design, development and high volume manufacturer of Ball Grid Array (BGA) connectors; with industry-leading self-alignment to support applications that require multiple connectors on a single board. As technology continues to transform industries these performance attributes will support the next ...
Safeguard Your System With Compact Waterproof IP67 SMA Connectors
IP67 SMA connectors are designed to support cables that offer excellent performance and stability in high-temperature and demanding environments. They join a robust portfolio of waterproof connectors, adapters and cable assemblies that are currently available off-the-shelf and as custom solutions. These products can be utilized within indoor or ...
MMCX Right Angle Solder Plug 0.047-inch Conformable 50 Ohm
RF Connector MMCX Right Angle Solder Plug 0.047-inch Conformable 50 Ohm. Downloads. Assembly Instructions C73 (Size: 12 kb) 908-43600 PDF Customer Drawing (Size: 105 kb) 908-43600 IGS 3D Model (Size: 402 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
BNC End Launch Plug 75 Ohm | 112759 - amphenolrf.com
RF Connector BNC End Launch Plug. Downloads. 112759 PDF Customer Drawing (Size: 48 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1251R1-001-NT3G-75: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
SMART CARD READERS - Amphenol CS
This IC Chip Card connector uses standard “sliding” contact technology. This IC Chip Card connector has the option of either 8 or 16 terminal contacts. The contacts mating surface geometry adopt the back of the spoon shape for durability & reliability against vandalism or harsh environment. A special carrier frame is included in the connector
ms3102 | Amphenol Global Search | Amphenol
Search Results for ms3102 So You Want to Know Connectors - Amphenol Aerospace • Receptacles: MS3100, MS3102, MS3101, 97-3101, 97-3100, 97-3102 Other Non-MIL-Mates, Flange Mounted • Flange Mounted Plug: FP3106, 97-5105 • Thru-bulkhead Receptacle: TBF See also 10-74XXX and 10-873XX in catalog section MIL-DTL-5015 Mods. for jam nut ...
MG/GPS-Mount - amphenolprocom.com
5 m RG 58 cable with FME(f) connector for VHF & UHF Bands. 5 m RG 174 cable with SMA(m) connector for GPS. The whip is fixed on the mount using a “hat”-screw which is supplied with the mount and a special fastening key. Built-in high-gain, low-noise amplifier. 3 - 15 VDC supply. DC supply via SMA(m)-connector.
Charles Fiber Interconnect Terminal Multi-Compartment Version (CFIT-D3)
Connector Type A = SC/APC B = SC/UPC F = FC/FC Pigtail Quantity 0 = None 1 = 12 Connectors 2 = 24 Connectors Splice Trays 0 = None T = Single Splice Tray (A Size) 2 = Qty. Two (2) Splice Trays (A Size) Part Number Configurator: Sample Part Number: CFIT-D306B00T Charles Fiber Interconnect Demarcation
Transducer Diagnostic Tester Cable, Lowrance BL
0.15M TDT Test Cable for use with TDT1000. Specifications. Connector: Lowrance 7-Pin, Simrad 7-Pin, Navico 7-Pin, Airmar 9-Pin (TDT)
Transducer Diagnostic Tester Cable, Lowrance Chirp - AIRMAR EMEA
0.15M TDT Test Cable for use with TDT1000. Specifications. Connector: Lowrance 7-Pin, Simrad 7-Pin, Navico 7-Pin, Airmar 9-Pin (TDT)
Marine Antennas G-CXL 2-1LW/... - AMPHENOL PROCOM
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 040DE00: Mechanical; Connection(s) N(f) Materials: Shroud : Polyurethane-coated glass fibre Mounting bracket : Seawater resistant aluminium, epoxy-coated Clamps : Stainless steel: Colour: Green (RAL 6014) Wind Area: 0.019 sq. m / 0.20 sq. ft: Wind Load:
858 series | Amphenol Global Search | Amphenol
This series, utilizing RADSOK® technology is ruggedized for harsh environments, thermoplastic rectangular, integrated latch push/pull, signal connector for use in high vibration areas. With three insert arrangements ranging from 2 to 6 contacts per connector and up to 13 amps possible with a standard operating temperature from -40°C to +150°C.
Amphenol Assembletech
Color: black connector Environmental Compliance: RoHS Flammability: PCB UL94V-0, thermoplastic resin UL94V-0 Application. 1. Server. 2. Work station. 3.Storage system 4. Switch 5. Router Features and Benefits. 1. Smaller size, 0.6mm pitch 2. PCB thickness is 1.0mm. 4. Impedance 85 ohm 5. 34-30AWG cables are optional ...
BNC Plug to BNC Plug Adapter 50 Ohm Straight | 031-218-RFX - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
ms3102a | Amphenol Global Search | Amphenol
MS3108A | Amphenol Global Search | Amphenol ROTARY TRANSFORMER TORQUE SENSOR Electrical Connector MS3102A -14S-5P MS3102A -14S-5P Torsional Stiffness 85 kin-lb/radian 9.6 kN-m/radian Rotating Inertia 0.0026 in-lb-sec2 0.0003 N-m-sec2 Maximum Speed 15,000 RPM 15,000 RPM [6] All specifications are at room temperature unless otherwise specified
teradyne connection systems | Amphenol Global Search | Amphenol
Alarm indicators Power, fuse alarms Alarm type Form C Alarm connector 0.045" square pin Relay contact ratings 0.6A at 48 VDC; 1A at 120 VAC Compliance Agency compliance NEBS Level 3, UL, CE (for RoHS option) Part Number Description 009-8004-0104 Dual-feed 100A 4/4 KLM/GMT fuse panel 009-8004-0104RC Dual-feed 100A 4/4 KLM/GMT fuse panel, RoHS
TNC Cap Pl | 202101-10 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...