Search Results for acorn connector
Marine Antennas CXL 108-185C - amphenolprocom.com
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND, 040DE00: Mechanical; Connection(s) N(f) Materials: Radome : Polyurethane-coated glass fibre Mounting bracket : Seawater resistant aluminium, epoxy-coated: Colour: White (RAL 9003) Wind Area: 0.062 sq. m / 0.67 sq. ft: Wind Load: 73 N (160 km/h)
2.92 Straight Plug to 2.92 Straight Plug 0.085 Hand Formable 50 Ohm 1 M
Connector 1 Part Number: 292-101P-52S: Connector 2 Part Number: 292-101P-52S: Export Control Classification Number: EAR99: Impedance (Ohms) 50: Low PIM: Yes: Mil Qualified: Not Mil Qualified: You May also be Interested in. 2.92 Straight Plug to 2.92 Straight Plug 0.085 Hand Formable 50 Ohm 12 inches 095-825-120-012.
MMCX Straight PCB Plug End Launch 50 Ohm | 908-21100 - Amphenol RF
RF Connector MMCX Straight PCB Plug End Launch 50 Ohm. Downloads. 908-21100 STP 3D Model (Size: 61 kb ) 908-21100 PDF Customer Drawing (Size: 136 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
Expand Automotive Test Capabilities with Low Loss SMA Connectors
These SMA connectors are designed to terminate to TFC-302LL cable, manufactured by Times Fiber communications, a division of Amphenol. This cable offers reliable electrical and mechanical performance with a stranded center conductor and the same low loss capabilities as traditional SMA connectors. Similarly, these connectors can be used with ...
Chip Antenna 2400-2500 MHz SMT | ST0147-00-010-A
Chip Chip Antenna 2400-2500 MHz SMT, 5mm x 2mm x 1mm 2.4GHz, Bluetooth, Wi-Fi, WLAN, Zigbee 50 Ohms
8-Port Antenna
Connector 1-2 3-4 5-6 7-8 Polarization XPOL XPOL XPOL XPOL Azimuth Beamwidth (avg) 65° 65° 65° 65° Electrical Downtilt 0-10° 0-10° 0-10° 0-10° Dimensions 1920 x Ø350 mm ORDERING OPTIONS Select from the different options listed below SELECT ELECTRICAL DOWNTILT CONTROL & AISG PROTOCOL SELECT ACTUATOR SELECT CONNECTOR TYPE ANTENNA MODEL ...
7093-0182-0183 | Amphenol Global Search | Amphenol
SV Microwave offers high frequency BMA and SMPM D38999 cabled RF contacts (size 8, 12 & 16) to SMA male connectors on Ø.085 and Ø.141 cable types that populate standard D38999 circular connectors. These fixed length cable assemblies allow you to expand the use of the standard D38999 circular connector to incorporate microwave transmission lines.
Whip Antennas MH 1-XR, MH 1-XGR, MH 1-CXR, MH 1-MMR - AMPHENOL PROCOM
XP4-mount, CXP4-mount: Permanently attached 4 m cable terminated with FME-connector. XG-Combi mount: FME-connection and GPS (supplied without cable). XGP4-Combi mount: Permanently attached 4 m cable terminated with FME-connector for whip and 0.15 m RG 178 with MFME for GPS. Easily removable whip for car wash. GPS-antenna for fixed installations.
Marine Antennas CXL 2-3LW/... - amphenolprocom.com
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 015DE50: Mechanical; Connector Torque: 0.7 - 1.1 Nm: Connection(s) N(f) Materials: Shroud : Polyurethane-coated glass fibre Mounting bracket : Seawater resistant aluminium, epoxy-coated Clamps : Stainless steel: Colour: White (RAL 9003)
External Antenna 617-960MHz 1427-2690MHz3300-5925MHz
Passive External Antenna, 617-960MHz, 1427-2690MHz,3300-5925MHz WWAN, 4G, 5G, ISM, IoT, V2X, DSRC WWAN, IoT, ISM, NB-IoT 50 Ohms
m-ue27-ac54 | Amphenol Global Search | Amphenol
Amphenol® Tri-Start connectors provide EMI/EMP shielding capability which exceeds MIL-DTL-38999 Series III requirements. The TV and CTV Series III connector with standard solid metal-to-metal coupling, EMI grounding fingers and conductive finishes have proven to be the ultimate in EMI/EMP shielding effectiveness.
SMA Straight Plug to SMA Straight Plug RG-316DS 50 Ohm 18 inches ...
Connector 2 Part Number: 132178: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 135: Temp (Min Degrees Celsius)-55: You May also be Interested in.
Defence - Amphenol-Air LB
TACBEAM CONNECTORS. TacBeam is a hermaphroditic lens plug connector, insensitive to dust and dirt. This plug connector is qualified as per MIL-DTL-83526/20 and 21. In addition, it is approved as per VG95319-100, and is thus suitable for outdoor applications. TacBeam series products
RP-SMA Protective Cap Plug | 132364 - Amphenol RF
RP-SMA Cap for Female Connector. Downloads. 132364 PDF Customer Drawing (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Chain Option: Without Chain: Export Control Classification Number: EAR99: Gender: Plug:
N-Type female cap with chain | 172306-11 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Crimp Tools - RF Connector Tools | Amphenol RF | Page 4
Our Crimp Tools feature all industry standard connector interfaces in between-series and in-series designs. Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI ...
74868 - Amphenol RF
assure that crimp does not extend beyond confines of connector body. the crimp should withstand an axial pull of 110n for 5 seconds. confirm contact position per dimension shown above. note: the crimp length will be 0.236+0.030/-0 [6.00+0.75/-0 mm] for dacar 462-2. typical jack connector components ( shown as 3fa1-nxsj-c01e6 configuration ) foil
HB114-U6S12-xx-TH Series - HYBRIFLEX® Hybrid Feeder Cabling Solution ...
Fiber Termination End 1 DLC connector Fiber Termination End 2 DLC connector FO Break-out Length (Top) mm (in) 889 (35) FO Break-out Length (Bottom) mm (in) 889 (35) PRODUCT DATASHEET HB114-U6S12-xx-TH Series HYBRIFLEX® Hybrid Feeder Cabling Solution 6x12, 1-1/4”, 6 pairs 6AWG, 12 pairs Single-Mode Fiber, DLC Connectors
AMC Right Angle Plug to AMC Right Angle Plug RG-178 50 Ohm 100 mm
Connector 1 Part Number: AMC Cable Plug: Connector 2 Part Number: AMC Cable Plug: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in.
1.0-2.3 Straight Plug to BNC Straight Plug RG-179 75 Ohm 4 M
Connector 1 Part Number: 102-799-7579: Connector 2 Part Number: 031-80101: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 75: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in.