Search Results for acorn connector
AT Series - Amphenol Sine
Connectors show no damage when exposed to most fluids used in industrial application. Vibration Temperature No unlocking or unmating. Exhibits no mechanical or physical damage after sinusoidal vibration levels of 20G’s at 10 to 2000 Hz in each of the three mutually perpendicular planes. No electrical discontinuities longer than 1 microsecond.
Omni Antennas CXL 2-5HD/... - AMPHENOL PROCOM
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 009DE50: Mechanical; Connection(s) N(f) Materials: Radome : Polyurethane-coated glass fibre Mounting bracket : Seawater resistant aluminium, epoxy-coated: Bending Torque: Below HD-bracket, at 150 km/h : Approx. 1.27 kNm: Colour:
AMC Right Angle Plug to FAKRA Straight Bulkhead Plug IP67 1.37 mm 50 ...
Connector 1 Part Number: AMC Cable Plug: Connector 2 Part Number: FAKRA Plug - Bulkhead: Export Control Classification Number: EAR99: FAKRA Keycode: Z - Water Blue (Universal) IP Rating: IP67: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature:
Low Voltage Wire Harness - US Wire
Wire Harness Connector Types Offered. Deutsch products, including DRC, DT, DTM, HD, HDP, J-1939 and more; Delphi products including Metri-pak, Weather-Pak, Micro-Pak and others; AMP, Molex, Thomas & Betts, and many more; Wire Harness Assembly. Electrified dimensional build board with 100% continuity test;
Accesorios DC-BLK-2.5G-... - AMPHENOL PROCOM
Available with N- or 7/16 DIN-connectors. Fits directly into the coaxial line. Can be installed in any direction. Especificaciones. Eléctrico ES; Modelo: DC-BLK-2.5G-... Frequencia: R1: 50 - 500 MHz R2: 800 - 1100 MHz R3: 1700 - 2500 MHz: Tipo: DC-block: Potencia Máx. De Entrada: 250 W:
Whip Antennas ML 2-XR - AMPHENOL PROCOM
CXP4-mount with 4 m cable and FME-connector (circular) Add to quote: The whip is compatible with all below mounts . Installation. This antenna can be mounted anywhere on the vehicle. The oblong X-mount is especially suited for mounting on the often very narrow strip on the rear wing between the trunk lid and the side of the car.
A m p h e n o l
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
TNC Straight Plug to TNC Straight Plug LMR-195 1 M
Connector 2 Part Number: 122108: Export Control Classification Number: EAR99: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: You May also be Interested in. TNC Straight Plug IP67 to TNC Straight Plug IP67 RG-58 PVC Armor 50 Ohm 120 inches (3048 mm) 095-850-295-120.
Whip Antennas MH 3-Z - AMPHENOL PROCOM
ZP4-mount with 4 m cable + FME-connector BRIGHT: Add to quote: MH 3-BZ: 130000747: Glassfibre Whip: BZ-mount with FME-system BLACK: Add to quote: MH 3-BZR: 130000758: Stainless Steel Whip: BZ-mount with FME-system BLACK: Add to quote: The whip is compatible with all below mounts. Installation.
71-533721-8-3a p | Amphenol Global Search | Amphenol
71-533721-8-3a p | Amphenol Global Search | Amphenol 8. Connector Type Shell Style Service Class Shell Size Insert Arrangement Contact Type Alternate Positions Temper-Grip MP 00 RF 21 AH P B B65 BUILD A PART NUMBER: 1. Connector Type* MP Tri-Power with RADSOK See drawings to the right up to 175°C TV Tri-Power with Temper-Grip up to 200°C 2.
F-Type Straight PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
RF Connector F-Type Straight PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm. Downloads. 531-40046-3 PDF Customer Drawing (Size: 71 kb) 531-40046-3 IGS 3D Model (Size: 1383 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin: Body Material: Brass:
RF Antenna External NB-IoT / LTE / ANT | ST0330-31-001-A - Amphenol RF
IP67 Wide Band External RF Antenna NB-IoT / LTE / ANT 698-960 / 1710-2170 / 2300-2690 MHz 1 Watt
Infinite Possibilities with InfinX® - Amphenol CS
PwrBlade® Connector Family - Celebrating 20 Years of Excellence Jan 9, 2018. Welcome to the AICC Connect Nov 13, 2017. Enabling Connector Innovations through Plating Dec 7, 2017. Easy Mating with Blind Mate Interface (BMI) Jul 17, 2018. Archive. February 2025 (1) January ...
AMPHENOL /PYLE-NATIONAL
A push-pull mating connector, the T-Line incorporates a retention spring in the receptacle and a full-mating indicator band on the plug. Inserts are qualified to MIL-C-38999 Series III and accept standard M39029-56/-58 series contacts in either six #22D or three #20 contact arrangements. Trim, rugged shell will accomodate standard M85049/38 ...
Reflow Stable PCB Connectors - svmicrowave.com
Each SMP connector was tested on PCB test coupon SK-3412A and soldered using Sn96 solder. The VSWR data shown in Figure 4 was gated to the middle of the test coupon trace and includes the surface mount connector and its launch to the PCB. Reflow Stable Product Line Part Number Description
787A-IS Intrinsically Safe industrial accelerometer sensor, 100 mV/g ...
Intrinsically Safe, industrial accelerometer sensor, 100 mV/g sensitivity, ±5% sensitivity tolerance, low profile with side exit MIL-C-5015-style connector, 1/4-28 thread captive mounting screw, certified for use in Class I Division 1 and Zone 0 / Zone 1 hazardous locations. Buy This Online Now!
UG-274A/U BNC T-Shape Adapter Jack-Plug-Jack 50 Ohm | 031-208 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
ug-88 | Amphenol Global Search | Amphenol
Search Results for ug-88 Card Edge Connectors | High Speed, Standard & Power - Amphenol CS Card edge connectors have evolved rapidly over the years and are today used even in the most sophisticated electronic devices. These connectors are much easier for upgrades and are generally very durable with smooth mating surface areas while supporting ...
Hex Nut | 172-HEXNUT - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
SMA Straight Plug to SMA Straight Plug RG-316 50 Ohm 500 mm
Connector 2 Part Number: 132114: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 135: Temp (Min Degrees Celsius)-55: You May also be Interested in.