Search Results for acorn connector
ms3102a | Amphenol Global Search | Amphenol
Search Results for ms3102a-20-15s ms3102 | Amphenol Global Search | Amphenol Electrical Connector MS3102A-14S-5P MS3102A-14S-5P Torsional Stiffness 150 kin-lb/radian 16.9 kN-m/radian Rotating Inertia 0.0026 in-lb-sec2 0.0003 N-m-sec2 Maximum Speed 15,000 RPM 15,000 RPM [6] All specifications are at room temperature unless otherwise specified. ...
BNC Straight Crimp Plug 50 Ohm | 112497 - amphenolrf.com
RF Connector BNC Straight Crimp Plug 50 Ohm. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
Ratcheting Hand Crimp Frame with Die Set | 47-10240
Ratcheting Hand Crimp Frame (47-10000) with Die Set (47-20030) Hex Cavity Dimensions are 0.042 0.068 0.255 0.278
Whip Antennas MH 4-Z - AMPHENOL PROCOM
ZP4-mount with 4 m cable and FME-connector: Add to quote: The whip is compatible with all below mounts . Installation. This antenna is provided with type Z-mount. The whip is fastened to the mount by means of our standard ball-joint and wing screw system. The adjustable ball-joint ensures that the whip can always be mounted in a vertical ...
310232 | aldenproducts.com
Maximum Wire Gauge. 20. Maximum Cable Diameter
220WX NMEA 0183 WeatherStation® - (No Relative Humidity) - RS422 - Heater
Certs And Standards: CE, IPX6, RoHS, IEC61000-4-2, IEC60945, IEC60950_1C, IEC60950_22A, EN55022, EN55024, EN14982
TV Breakaway Fail-Safe Lanyard Release Commercia
Amphenol offers a commercial version of D38999/31 Series III, Type 6 connectors. Built from the same time-tested and quality components used in its Mil-Spec counterpart, Amphenol’s commercial variant is designed to accept a wider variety of insert arrangements the Mil-Spec does not include. Available in shell size 25, these fail-safe ...
SMA Straight Plug to SMA Straight Plug RG-142 50 Ohm 500 mm
Connector 2 Part Number: 132195: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 60: Temp (Min Degrees Celsius)-55: You May also be Interested in.
FAKRA Str Male Contact RG-316 Tape and Reel | FKCP03401A - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
SMA Straight Plug to SMA Straight Plug RG-174 50 Ohm 180 inches ...
Connector 2 Part Number: 132114: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 135: Temp (Min Degrees Celsius)-55: You May also be Interested in.
External Antenna 2400-2500MHz 5150-5850MHz 5850-7125MHz
Passive External Antenna, 2400-2500MHz;5150-5850MHz;5850-7125MHz 2.4GHz, 5GHz, 6GHz, Tri-band, Bluetooth, Wi-Fi 6E, WLAN, Zigbee IoT, ISM, UNII 50 Ohms
ip67 | Amphenol Global Search | Amphenol
Accelerometer cable assembly: 64 ft J9F cable, 2-conductor twisted pair, foil shield with drain wire, red Teflon® jacket, model 6W molded MIL-C-5015 2-socket connector, IP67, rated to 125°C, electrical isolation between shield and transducer housing, to blunt cut Wilcoxon's redesigned R6Ws are 2-socket, MIL-C-5015 style connectors with an ...
Internal Antenna LoRa & RFID 912-918 MHz | ST0684-11-403-U - Amphenol RF
Antenna Connector Type: AMC Plug: Antenna Wireless Application: LoRa, RFID: Band Type: Single Band: Cable Type (Terminates to) 1.13 mm Micro-cable: Center Frequencies
C4 — BRAID CRIMP - SOLDER CENTER CONTACT
Amphenol Connector Cable Cable Attachment Hex Crimp Data Stripping Dims, inches (mm) Number Type RG-/U Outer Inner Cavity for Die Set CTL Series Outer Ferrule Tool 227-994 Tool No. a b c 83-58SP UHF Plug 58, 141 Crimp Solder .213(5.4) 227-1221-11 CTL-1 1.14(29.0) .780(19.9) .250(6.4)
HSD Straight Jack to HSD Straight Jack HSD-S0040103 100 Ohm 1 M
Connector 2 Part Number: 0: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 100: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in. HSD Straight Jack to HSD Straight Plug HSD-S0040103 100 Ohm 2 M HSDSJZSPZ11-16.
HSD Right Angle PCB Through Hole Plug 100 Ohm
RF Connector HSD Right Angle PCB Through Hole Plug 100 Ohm. Downloads. HSD-NXRP-PCBA3X PDF Customer Drawing (Size: 168 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Matte Tin: Body Material: Zinc Diecast: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
Stick Antenna 2400-2500 MHz SMA | ST1226-20-001-A - Amphenol RF
Passive Stick Antenna 2400-2500 MHz SMA 2.4GHz, Bluetooth, Wi-Fi, WLAN, Zigbee IoT, ISM 50 Ohms
sim | Amphenol Global Search | Amphenol
Module fitted with PCB contacts for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space.
FAKRA Housing D Key Code Claret | 923-40294-D - Amphenol RF
RF Connector FAKRA Housing D Key Code Claret. Downloads. 923-40294-X PDF Customer Drawing (Size: 403 kb) Automotive Solution Guide (Size: 20076 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Cable Type (Terminates to) Not Applicable: Coupling Mechanism: Push-on:
RP-SMA Straight Jack to RP-SMA Straight Plug RG-58 50 Ohm 36 inches ...
Connector 2 Part Number: 132113RP: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 60: Temp (Min Degrees Celsius)-65: You May also be Interested in.