Search Results for acorn connector
SMA Straight Plug to SMA Straight Plug RG-142 50 Ohm 1 M
Connector 2 Part Number: 132195: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 60: Temp (Min Degrees Celsius)-55: You May also be Interested in.
DST810 235kHz, Smart™ Sensor, Stainless with Valve, Bluetooth®, NMEA ...
Features. New Low Speed Paddlewheel- DST810 now features the Gen2 Paddlewheel for industry-leading speed performance from 0.3 knots to 45 knots. Smoother Speed – 5.7 Hz speed output (5X per second) for visibly smoother speed-through-water reporting and faster data for better decision making when every second counts. Integrated Attitude Sensor – for heel and trim and used in advanced speed ...
SMA Right Angle Plug to SMA Right Angle Plug RG-316 50 Ohm 6 inches ...
Connector 2 Part Number: 132123: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in. SMA Right Angle Plug to SMA Straight Plug LMR-240 50 Ohm 750 mm 095-902 ...
BNC Jack to BNC Jack Adapter 75 Ohm Straight | 112446
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
ORDERING PART NUMBER: AJ-146 - connectors.nexus.com
connector is qualified to mil-dtl-55116. 2. military part identifying no.: m55116/10-0 propriety - nexus ordering part number: aj-146 recommended panel cutout gph scale 3.000 section a-a aj-146-10 6 conductor pm plug sub assy. aj-146-12 ap-136-36 see note 3. created date:
c10-780968-1102 | Amphenol Global Search | Amphenol
c10-780968-1102 | Amphenol Global Search | Amphenol C10-730605-003 | Amphenol Global Search | Amphenol SurLok Plus is a high-performance, high-current connector that uses R4 RADSOK® technology to provide reliable and efficient power delivery. Download the datasheet to learn more about its features, benefits, specifications and termination options.
G-Type Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm
RF Connector G-Type Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm. Downloads. 531-40106 PDF Customer Drawing (Size: 101 kb) 531-40106 IGS 3D Model (Size: 999 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin: Body Material: Brass:
BNC Terminator Pl 1 W 50 Ohm | 000-46650-51RFX - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
SMA Straight Plug to SMA Straight Plug RG-316 50 Ohm 6 inches
Connector 2 Part Number: 132114: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 135: Temp (Min Degrees Celsius)-55: You May also be Interested in.
Temposonics MH-Series MH4 Plus Analog 551958
DT connector system: IP67/IP69K (connectors correctly fitted), EN60529 Ingress protection – Sensor housing IP67, EN60529 Shock 100 g (11 ms) single shock per axis, IEC 60068-2-27 50 g (11 ms) at 1000 shocks per axis, IEC 60068-2-29 Vibration Operational sine vibration test IEC 60068-2-6:
M&M Cable, 12-Pin Chirp Series, with Si-Tex 8-pin Connector - 1m
Home / Cables & Connectors / Mix and Match Cables / M&M Cable, 12-Pin Chirp Series, with Si-Tex 8-pin Connector - 1m
SMA Straight Plug to SMA Straight Plug RG-316 50 Ohm 1 M
Connector 2 Part Number: 132114: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 135: Temp (Min Degrees Celsius)-55: You May also be Interested in.
FAKRA Housing E Key Code Green | 923-40294-E - Amphenol RF
RF Connector FAKRA Housing E Key Code Green. Downloads. 923-40294-X PDF Customer Drawing (Size: 403 kb) Automotive Solution Guide (Size: 20076 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Cable Type (Terminates to) Not Applicable: Coupling Mechanism: Push-on:
Cable Components DC-BLK-2.5G-... - AMPHENOL PROCOM
DC-blocking of both conductor and ground for galvanic separation. High RF power rating. High DC voltage rating. Large frequency range. Available with N- or 7/16 DIN-connectors.
DISCONTINUED - Amphenol Antenna Solutions
(6x) AISG RET Connectors (3 Male, 3 Female) Adjustment Mechanism---Integrated RET Solution AISG Compliant (Field Replaceable) Radome Color---Light Grey RAL7035. Radome Material---ASA. Mounting Hardware Material---Diecast Aluminium and Galvanized Steel. Lightning Protection---Direct Ground.
RF Antenna Internal AMC Plug Wide Band 50 Ohm
Passive FPC Antenna 698-960, 1710-2690, 3300-3800 MHz AMC WWAN, 4G, 5G, ISM, IoT WWAN, IoT, ISM, NB-IoT 50 Ohms
AT60-16-0644 | Gold-Plated Male Contact, Standard Pin
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ AT60-16-0644 - Stamped & Formed Gold-Plated Male Contact, Size 16. Comparable to PN# 1060-16-0644-AT60-16-0644 - Stamped & Formed Gold-Plated Male
Triax Straight Clamp Plug 75 Ohm | 031-4774-5 - Amphenol RF
RF Connector Triax Straight Clamp Plug 75 Ohm. Downloads. 031-4774-X PDF Customer Drawing (Size: 323 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Silver: Body Material: Brass: Cable Type (Terminates to) Triax Style Group: Contact Finish: Silver: Contact Material:
AMC Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
AMC Right Angle Plug to TNC Straight Bulkhead Jack 1.13 mm 50 Ohm 100 ...
Connector 2 Part Number: 122526: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in. AMC Right Angle Plug to TNC Straight Bulkhead Jack 1.13 mm 50 Ohm 250 mm ...