Search Results for acpi table
Wire and Cable Thermo-Trex 200-HD Single Conductor Cable
*Based on single conductor in free air, ambient temperature of 40°C and conductor temperature of 200°C per IEEE Standard 835 Power Cable Ampacity Table. **Grip-Seals® Aluminum straight cable gland part number listed. Sizing based on nominal cable O.D. Due to process tolerances, a smaller/larger gland size may be required.
Model J352C68 ACCELEROMETER KIT Installation and Operating Manual - pcb.com
This table is prepared in accordance with the provisions of SJ/T 11364. O: Indicates that said hazardous substance contained in all of the homogeneous materials for this part is below the limit requirement of GB/T 26572. X: Indicates that said hazardous substance contained in at least one of the homogeneous materials for this part is above the ...
Model M080A121 Flat Surface Magnet Installation and Operating Manual
This table is prepared in accordance with the provisions of SJ/T 11364. O: Indicates that said hazardous substance contained in all of the homogeneous materials for this part is below the limit requirement of GB/T 26572. X: Indicates that said hazardous substance contained in at least one of the homogeneous materials for this part is above the ...
Model 080A204 Triaxial mounting block for Model 393B04 and 393B05 ... - PCB
This table is prepared in accordance with the provisions of SJ/T 11364. O: Indicates that said hazardous substance contained in all of the homogeneous materials for this part is below the limit requirement of GB/T 26572. X: Indicates that said hazardous substance contained in at least one of the homogeneous materials for this part is above ...
Repair and Maintenance Returning Equipment Contact Information ... - PCB
This table is prepared in accordance with the provisions of SJ/T 11364. O: Indicates that said hazardous substance contained in all of the homogeneous materials for this part is below the limit requirement of GB/T 26572. X: Indicates that said hazardous substance contained in at least one of the homogeneous materials for this part is above the ...
B A1 - Amphenol Sine
2.3 operating temperature:see table. 2.4 dielectric withstanding voltage:less than 2 milliamps current leakage@2000 volts ac. 2.5 insulation resistance:5000 megohms min. 2.6 ip--class:ip67 and ip69k in the mated condition, panel external. 2.7 mating cycles durability:500 cycles min. 2.8 rohs compliant. 3. suitable contacts :16# & rf ...
Model 080A133 Curved Surface Magnet Installation and Operating Manual - PCB
This table is prepared in accordance with the provisions of SJ/T 11364. O: Indicates that said hazardous substance contained in all of the homogeneous materials for this part is below the limit requirement of GB/T 26572. X: Indicates that said hazardous substance contained in at least one of the homogeneous materials for this part is above the ...
back shell | Amphenol Global Search | Amphenol
Shell Size (Table A) Shield Finish Finish (Table 2, pg. 14) Entry Size (Table A & B) Shield Length D 109: Straight 111: 90°-:Spin Coupling S:Self-Lock (Material: Copper) K: Nickel T: Tin 6 inches min. 18 inches max. 1 inch increments 6: 6 inch, 7: 7 inch etc. D: Drain Hole Pre-Shield Adapter MIL Part Number ...
wrap tool | Amphenol Global Search | Amphenol
Title: BrightConnX™ Zhaga Book 18 FLS Series Products Author: Amphenol Subject: The BrightConnX FLS Series products are compliant with Zhaga Book 18.\n\nThe receptacle is compatible with and mates to all Photocells built with an Amphenol BrightConnX Book 18 Base/Extension Module which is available in both 40mm and 80mm diameters, a\ s well as any certified Zhaga Book 18 extension module.
Category-8 (Cat-8) Ethernet Cable Guide: Frequently Asked Questions ...
What is Category-8 and when did it debut on the market? Category-8, also known as CAT-8, represents the most up-to-date and best-performing of the “Cat Cable” family of Ethernet Patch Cable standards.Category-8 was fully ratified by the ANSI TIA/EIA standards committee TR43 working group under 568-C.2-1 in 2016.
PS SERIES PSMASPU265P1K-X - amphenol-socapex.com
Rating See table on page 8 Voltage Regulation Up to ±1% (no load to full load, –40 °C to +85 °C and over normal input voltage range). Remote Sense The SENSE is used to achieve accurate load regulations at load terminals (this is done by connecting the pins directly to the load’s terminals).
Model 061A61 Mounting adaptor, Acetal, 3/4-16 thd (for Model 106B ... - PCB
This table is prepared in accordance with the provisions of SJ/T 11364. O: Indicates that said hazardous substance contained in all of the homogeneous materials for this part is below the limit requirement of GB/T 26572. X: Indicates that said hazardous substance contained in at least one of the homogeneous materials for this part is above the ...
stealth carrier | Amphenol Global Search | Amphenol
Table 1. 360-22 Digital Carrier Terminal (DCT) required common equipment plug-in units Quantity Description 2 3603-02 LIU-3E (Line Interface Unit, Mode 3 ESF) 2 3608-04 DIU-R (Digroup Interface Unit-Redundant) 2 3609-04 PSU-R (Power Supply Unit-Redundant) 1.2 Document Status This document is reprinted to provide a general editorial update. ...
D38999 Series III TV-CTV - 38999 Series | Amphenol Socapex
The38999 series III connectors are designed for use in harsh military and industrial environments. This series offers a wide range of contact arrangements and shell types, making it an ideal choice for applications that require maximum weight and space savings.
R-VPX VITA 46 Connector System | Products | Amphenol Aerospace
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards.
Model 080A227 Triaxial mounting block for 3641/3651 sensors ... - PCB
This table is prepared in accordance with the provisions of SJ/T 11364. O: Indicates that said hazardous substance contained in all of the homogeneous materials for this part is below the limit requirement of GB/T 26572. X: Indicates that said hazardous substance contained in at least one of the homogeneous materials for this part is above the ...
Declaration of Conformity to RoHS
The following table lists the restricted materials and their respective allowable limits: RoHS Restricted Substance Allowable Limit Cadmium and its compounds 100 ppm (0.01 weight %) Mercury and its compounds 1000 ppm (0.1 weight %) Hexavalent chromium and its compounds 1000 ppm (0.1 weight %)
Model NW Cable Connector Installation and Operating Manual
This table is prepared in accordance with the provisions of SJ/T 11364. O: Indicates that said hazardous substance contained in all of the homogeneous materials for this part is below the limit requirement of GB/T 26572. X: Indicates that said hazardous substance contained in at least one of the homogeneous materials for this part is above the ...
Model 260A32 3-Component Charge Output Force Sensor Installation and ...
This table is prepared in accordance with the provisions of SJ/T 11364. O: Indicates that said hazardous substance contained in all of the homogeneous materials for this part is below the limit requirement of GB/T 26572. X: Indicates that said hazardous substance contained in at least one of the homogeneous materials for this part is above the ...
Repair and Maintenance Returning Equipment Contact Information Safety ...
This table is prepared in accordance with the provisions of SJ/T 11364. O: Indicates that said hazardous substance contained in all of the homogeneous materials for this part is below the limit requirement of GB/T 26572. X: Indicates that said hazardous substance contained in at least one of the homogeneous materials for this part is above the ...