Search Results for acpm-kb
UNLESS OTHERWISE SPECIFIED Amphenol THIRD ANGLE PROJECTION 1 2 3 4 5 687
acpm-kn nickel nickel ring, sleeve & tip acpm-kn-au nickel gold ring, sleeve & tip acpm-kb black nickel ring, sleeve & tip acpm-kb-au black gold ring, sleeve & tip 30.3 2 3 1 note: suitable for 8mm od cable. title: 55010732000120.idw author: minh created date:
acpm-kb | Amphenol Global Search | Amphenol
ACPM-RB-AU 1/4" Phone Plug, 90°, Mono, Gold Tip and Sleeve, Operating Temperature: -25°C to + 70°C (-13°F to 158°F) Insertion and Withdrawal Force: > 10N - 30N. Mating Cycles: Min. of 1000 cycles without any physical damage. https://www.amphenol.com/search/ acpm-kb?pageSize=10&pagenumber=2. acpm-kb | Amphenol Global Search | Amphenol.
acpm-kb | Amphenol Global Search | Amphenol
ACPM-RN 1/4" Phone Plug, 90°, Mono, Nickel Tip and Sleeve, N ... 309 kb ) 132114 PDF Customer Drawing (Size: 222 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
acpm-kb | Amphenol Global Search | Amphenol
The New Circular Connector Standard. Smaller, lighter, higher contact density, and just as durable as D38999 Mil-spec connectors. FEATURES: • 4 Coupling Styles • Integral Backshells • PC Tail Termination Available • 60% Weight Reduction from 38999 • 50% Size Reduction from 38999 2M805 Tri-Start 2M804 Push-Pull 2M803 Bayonet 2M801 Dual ...
acpm-kb | Amphenol Global Search | Amphenol
acpm-rn 55010303-000 nickel nickel tip and sleeve acpm-rn-au 55010303-001 nickel gold tip and sleeve acpm-rb 55010303-002 black nickel tip and sleeve acpm-rb-au 55010303-003 black gold tip and sleeve part number according to shell and contact finish catalogue p/no. reference p/no. shell finish contact finish iso view 61.0 n 1 3. 8 5. 0 3 0. 6 0 ...
Amphenol Sine Systems - Product Index
Amphenol Sine Systems - Product Index. 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 27 28 29 30 31 32 33 34 35 36 37 38 39 40 41 42 43 44 45 46 47 48 49 50 51. ACJC9AV BULK 1/4" XLR Dual Chassis Mount, C Type, Stereo, Vertical PCB, Switching, XLR Grounding,, Latching, Low Profile, High Density, Bulk Packaging.
acpm-kb | Amphenol Global Search | Amphenol
Search Results for acpm-kb AUTOMATE Type A Mini-FAKRA Single Port PCB Through Hole Right Angle ... AUTOMATE Mini-FAKRA Type A Data Sheet (Size: 576 kb) FM1-NXRP-PCB-1 PDF Customer Drawing (Size: 301 kb) FM1-NBRP-PCB-1 STP 3D Model (Size: 1351 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
acpm-kb | Amphenol Global Search | Amphenol
Search Results for acpm-kb F F - Amphenol Sine ... ACPM-GN-AU 55010218-001 NICKEL GOLD SLEEVE AND TIP ACPM-GB 55010218-002 BLACK NICKEL SLEEVE AND TIP ACPM-GB-AU 55010218-003 BLACK GOLD SLEEVE AND TIP Part Numbers According to Shell and Contact Finish CATALOGUE P/No REFERENCE P/No. SHELL FINISH CONTACT FINISH ISO VIEW ()79 30.30 MAX. n 1 3. 8 1 ...
ACPM-GN 1/4" Phone Plug, Mono, Nickel Sleeve and Tip, Nickel
SPECIFICATIONS: Positions: 2. Finish: Nickel. IP Rating: IP40. Current Carrying Capacity: 10A (depending on mating connector) Termination: Solder. Max Wire Gauge: AWG 16˜1.5mm². Flammability Rating: UL94V-0 or UL94-HB. Environmental: Complies with EU RoHS 2 Directive 2011/65/EU. Typical Contact Resistance: Depends on mating connector.
031-3301 | Amphenol Global Search | Amphenol
acpm-kb | Amphenol Global Search | Amphenol The New Circular Connector Standard. Smaller, lighter, higher contact density, and just as durable as D38999 Mil-spec connectors.
acpm-kb | Amphenol Global Search | Amphenol
https://amphenol.com/search/acpm-kb?pagenumber=37 Amphenol Sine Systems - Product Index AC5MPNZ 5 Pole XLR Male Chassis Mount, Machined Contacts, PN Flange.
acpm-kb | Amphenol Global Search | Amphenol
Search Results for acpm-kb Bullet Adapter SMPM Plug to SMPM Plug 50 Ohm Straight 7.06mm ... 169 kb) 034-1130-12G STP 3D Model (Size: 1625 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Belden 1695A, Belden 4694P, Belden 82120, Belden ...
acpm-kb | Amphenol Global Search | Amphenol
Search Results for acpm-kb. MRJR Series Rugged RJ45 Connectors - Amphenol CS. Disclaimer www.amphenol-icc.com Please note that the above information is subject to change without notice.
acpm-kb | Amphenol Global Search | Amphenol
Description. RF Connector RP-SMA Straight Crimp Jack 1.13 mm Micro-cable Bulkhead 50 Ohm IP67. Downloads. 132422RP-10 PDF Customer Drawing (Size: 326 kb)
acpm-kb | Amphenol Global Search | Amphenol
ACPM-RN 1/4" Phone Plug, 90°, Mono, Nickel Tip and Sleeve, N Operating Temperature: -25°C to + 70°C (-13°F to 158°F) Insertion and Withdrawal Force: > 10N - 30N. Mating Cycles: Min. of 1000 cycles without any physical damage. Housing Material: Diecast Zinc Alloy EZDA No.3.
242201RP | Amphenol Global Search | Amphenol
242201RP. Find In Stock & Buy Now. AMC Jack to RP-SMA Jack Adapter 50 Ohm Straight Bulkhead. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
acpm-kb | Amphenol Global Search | Amphenol
Amphenol Aerospace's Literature. Designed originally for use by the military, the heavy duty GT connector has become widely used in commercial, geophysical, aerospace, ground support and shipboard applications. https://www.amphenol-aerospace.com/Resources/Literature. www.kayeinstruments.com.
a-1jb | Amphenol Global Search | Amphenol
acpm-kb | Amphenol Global Search | Amphenol Description. RF Connector SMPM Right Angle PCB Smooth Bore Jack Through Hole 50 Ohm. Downloads. 925-139J-51P STP 3D Model (Size: 71 kb ) SMPM Connector Series Data Sheet (Size: 151 kb) 925-139J-51P PDF Customer Drawing (Size: 206 kb) HFSS 3D Component File User Guide (Size: 1574 kb) 925-139J-51P HFSS ...
132134 | Amphenol Global Search | Amphenol
Downloads. 132134-10 STP 3D Model (Size: 365 kb ) 132134-10 PDF Customer Drawing (Size: 34 kb) HFSS 3D Component File User Guide (Size: 1574 kb) 132134-10 HFSS 3D Comp Model (Size: 1482 kb ) ... acpm-kb | Amphenol Global Search | Amphenol Description. RF Connector SMA PCB Surface Mount Jack 50 Ohm.
132134-10 | Amphenol Global Search | Amphenol
132134 | Amphenol Global Search | Amphenol Description. RF Connector SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 132114 STP 3D Model (Size: 309 kb ) 132114 PDF Customer Drawing (Size: 222 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle.