Search Results for acs06ad22-14s-472
Voltage Compensated, Media Isolated, High Pressure Sensors
—0.59 in (14.98 mm) diameter x 0.87 in (22.09 mm) long cylinder with o-ring seals —1/4–18 NPT male port with 7/8 in flange —1/8–27 NPT male port with 7/8 in flange • Custom configurations and other pressure Amphenol ranges available. Please consult factory Advanced Sensors
Voltage Compensated, Media Isolated, High Pressure Sensors
—0.59 in (14.98 mm) diameter x 0.87 in (22.09 mm) long cylinder with o-ring seals —1/4–18 NPT male port with 7/8 in flange —1/8–27 NPT male port with 7/8 in flange • Custom configurations and other pressure Amphenol ranges available. Please consult factory Advanced Sensors
Solutions for the Wood, Pulp & Paper Industry - TPC Wire
(10, 12, 14 AWG Only) Engineered to Resist. Abrasion. Impact. Chemicals. Engineered to Resist. Excels in. Excels in. Finely Stranded Tinned Copper Conductors Finely Stranded Tinned Copper Conductors . Transfer Cars. Conveyors & Mixers . Pump Systems. Processing Equipment. Portable Tools. Portable Crane Elevator. Chip House/Screens. Slitter Machine
Throughhole EE accelerometer - PCB
sensitivity, and wide bandwidth. This new lightweight (14 gm) design effectively minimizes mass loading effects. The model 7251HT features Endevco’s Piezite ® type P-8 crystal element, operating in annular shear mode, which exhibits low base-strain sensitivity and excellent output stability over time. This
RT0W61419SNHK Plug, Female, IP67 Sealed Metal Bayonet Coupling ...
RT0W61419SNH-K Plug Kit, 19 Position, Female, Shell Size 14, with Machined Contacts. Compatible to part # UT0W61419SH . RT0W61419SNH-K Plug Kit, 19 Position, Female, Shell Size 14, with Machined Contacts. Compatible to part # UT0W61419SH. $0.00. Sealed Metal Bayonet Coupling Connector Kit. PART NUMBER: RT0W61419SNH-K.
Voltage Compensated, Media Isolated, High Pressure Sensors
—0.59 in (14.98 mm) diameter x 0.87 in (22.09 mm) long cylinder with o-ring seals —1/4–18 NPT male port with 7/8 in flange —1/8–27 NPT male port with 7/8 in flange • Custom configurations and other pressure Amphenol ranges available. Please consult factory Advanced Sensors
Voltage Compensated, Media Isolated, High Pressure Sensors
—0.59 in (14.98 mm) diameter x 0.87 in (22.09 mm) long cylinder with o-ring seals —1/4–18 NPT male port with 7/8 in flange —1/8–27 NPT male port with 7/8 in flange • Custom configurations and other pressure Amphenol ranges available. Please consult factory Advanced Sensors
Thermopile IR Detectors and Their Uses
Thermopile IR Detectors and Their Uses
Voltage Compensated, Media Isolated, High Pressure Sensors
—0.59 in (14.98 mm) diameter x 0.87 in (22.09 mm) long cylinder with o-ring seals —1/4–18 NPT male port with 7/8 in flange —1/8–27 NPT male port with 7/8 in flange • Custom configurations and other pressure Amphenol ranges available. Please consult factory Advanced Sensors
CABLE ASSEMBLY INSTRUCTIONS - Amphenol RF
3fa1mnsxj-c01e0 0.098 (2.50)0.323 (8.20)0.567 (14.40) y 3.4 cable assembly instructions for mini fakra type a jack 1. cut cable jacket according to the "recommended cable stripping dimensions", and partially strip the jacket as shown in figure 2. 2. slide sleeve over the braid until it bottoms against the jacket of cable and crimp sleeve as
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 2/19/2009 2:31:47 PM
Automotive Connectors | USCAR | LV214 | TPA | CPA
Advanced Automotive Electronics is taking the automobile industry to the next level with vehicles rich in features like ADAS, Autonomous Driving, Intelligent Navigation, and Infotainment. Aiming for a greener and eco-friendly ride Electric Vehicles are also on trend.
DWG NO - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Mil-Spec Contacts | Products | Amphenol Aerospace
MIL-DTL-38999 Series III, II, I Contacts 38999 Application Tools 38999 Assembly Instructions 26482 Contact Information 26482 Assembly Tools 83723 Contact Information 83723 Assembly Tools MIL-DTL-83723 (Pyle) Contacts and Tools Class L Contact Information Class L Installation Instructions
Amphenol RF
Created Date: 4/14/2000 7:57:26 PM
M28876 Fiber Optic Connector Catalog
Download the M28876 Fiber Optic Connector Catalog for detailed information on fiber optic connectors.
Telaire 6613 CO Module - amphenol-sensors.com
times in a 14 day period, typically during unoccupied periods. *Full accuracy to be achieved utilizing ABC Logic. With ABC Logic enabled, the sensor will typically reach its operational accuracy after 25 hours of continuous operation at a condition that it was exposed to ambient reference levels of air at 400 ppm ±10 ppm CO 2. Sensor
Connector Hardware Compatibility of Cadmium and Dissimilar Metal ...
Cadmium AP-93 0.14 0.06 1.11 AP-93 Cadmium 0.28 0.31 0.24 AP-93 Cadmium 0.32 0.47 0.4 BZN w/ Cr3 Cadmium 0.8 0.57 0.54 BZN w/ Cr3 Cadmium 0.7 0.59 1.69 Cadmium BZN w/ Cr3 0.2 0.09 0.97 Cadmium BZN w/ Cr3 0.65 0.17 0.18 Note 1: This connector was handled in such a fashion which prevented data from being obtained.
DH - Amphenol Sine
AT60-12-0166 Male Contact - Pin, Nickel-plated 12 12-14 Stamped & Formed AT62-12-0166 Female Contact - Socket, Nickel-plated 12 12-14 Stamped & Formed Tooling - Stamped & Formed Contacts Part Number Description MFX-3973 Crimp Die - Size 12 MFX-3985 Crimp Die - Svize 12, 10-12AWG -02XX Series