Search Results for acs06ad22-14s-472
DWG NO - Amphenol Sine
14.5MM CABLE OD RANGE 10.0-14.0mm 17.5MM 13.5-17.0mm Ø A Ø32.0 30.0. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
News & Insights - Amphenol Ltd
We are thrilled to announce our official partnership with Intelligent Textiles Limited (ITL), a pioneering company founded in London in 2002 and the innovative force behind the Molliflex® product.
MP7227-DA Datasheet - SGX Sensortech
• Small size (14.4 x 6.7 mm) • High resistance to mechanical shocks • Low orientation effect • ATEX Certified (II 1G Ex da IIC Ga, I M1 Ex da I Ma) • IECEx certified (Ex da IIC Ga, Ex da I Ma) Ambient temperature range Operational pressure range OPERATING PRINCIPLE The silicon pellistor structure consists of a pair of accurately
C- B C- - Amphenol Sine
orion.li 14/nov/23 tommy.xie 15/nov/23 none a1 - release new drawing 13/nov/23 vitotommy of: sh: rev: dwg no: title: rev description date revisions eco by appr 2 1 a2 arc23-40px-n012sp1 40 pos, receptacle, pin, keyed, arc boardlock,blk,selective plated see sheet 2 materials list size process specifications: material specifications: unless ...
cable connector HA T 3XXX - Amphenol Sine
Contact arrangement IEC 61076-2-106 03-a 04-a 05-a 05-b 06-a 07-a 07-b 08-a 12-a 14-a 14-b 19-a Contact arrangement IEC 60130-91) yes no yes no yes no Rated voltage2) IEC 60664-1 300 V (100 V) 300 V (63 V) 100 V (32 V) 300 V (63 V) 100 V (32 V) 150 V V) 60 V (32 V) Rated voltage UL 1977 250V 60V Rated impulse withstand voltage2) IEC 60664-1 ...
2082-6502-dB - Model - XMA Corp
a 14-150 4/9/14 t.kuhn b added marking 15-1856/17/15 t.kuhn qty. part number description item no. x 2082-6502-db attenuator, sma-m/f, dc-18ghz, 10w 1 ta-2082-6502-dbu assy, attenuator, sma-m/f, dc-18ghz, 10w, unmarked 1 c clarify atten values, add rohs 16-0995/2/16 t.kuhn.86±.010 21.8±0.3.
A1 RELEASE NEW DRAWING 06/JUN/19 JOE TOMMY
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Model 685B0011A13 Electronic vibration switch, internal ICP ... - PCB
Page 14 080A209 Adapter Plate 699A05 Portable 4-20 mA Calibrator ESD Sensitivity..... Page 16 Ordering Information/ Model Matrix ..... Page 17 . PAGE 3 TRUME HINE G Introduction The 685B-Series is an electronic vibration switch designed to monitor vibration levels and trip an alert when a specified limit is exceeded. A second onboard relay ...
Temposonics
14,6 (0.57) e one (2.87) 27 (1.06) t t 0.08) Controlling design dimensions are in millimeters and measurements in ( ) are in inches Unless otherwise stated, apply to the general tolerances according to DIN ISO 2768-m D84 M12 A-coded Pin Function 1 2 4 6 8 3 5 7 1 Clock (+) 2 Clock (−) 3 Data (+) 4 Data (−) 5 Not connected 6 Not connected 7 ...
1690-2690 | 1690-2690 MHz 65° 1460 mm - Amphenol Antenna Solutions
6-Port Antenna 1690-2690 | 1690-2690 | 1690-2690 MHz 6177488 6177488N 6177488G 6177488NG 3-Band, 6-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 1460 mm
AMPHENOL PCD SHENZHEN
14 recePtAcle P/n: HeV080Af2P4Sf BSM80A PluG P/n: HeV080AM2P4Sf. 15 Amphenol PCD Shenzhen Building 21 1st Liao Keng Industrial Zone Shi Yan Street, Bao An District Shenzhen 518108 china tel.: +86 755-8173-8000 Fax: +86 755-8173-8180 email: [email protected] www.amphenolpcd.com.cn
ORDERING OPTIONS - Amphenol Antenna Solutions
Dimensions 1993 x 472 x 205 mm Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. ... Upper Sidelobe Suppression, Peak to 20° dB > 14.2 > 14.8 > 15.5 > 14.2 > 14.7 Cross Polar Discrimination (XPD) Main Direction (0°) dB ...
POWERSOK® HVDC & HVAC male cable connector family
POWERSOK® HVDC & HVAC male cable connector family. The name POWERSOK® stands for the new Amphenol-Tuchel Automotive high-voltage connector systems for AC and DC applications.
CUSTOMER OUTLINE DRAWING - amphenolrf.com
b.c. gleissner 14-apr-15 scale: 8.0:1.0 sheet 3 of 3 title smb r/a p.c. mount jack approved date amphenol date connex 07-apr-15 engineer n.cao material-date 07-apr-15 drawn m.zhang finish drawing no. item no. part no. 142146 notes: 1. material and finish: body - brass, gold plating contact - brass, gold plating insulator - ptfe, natural 2 ...
Model 223B Link ICP® quartz force sensor, 12k lb comp., 4k lb ... - PCB
Model 223B Link ICP® quartz force sensor, 12k lb comp., 4k lb tension, 0.42 mV/lb Installation and Operating Manual For assistance with the operation of this product,
ILLUSTRATION: COMPLETE KIT WAVE SPRING - Amphenol Sine
SP24M2F SS24M2F 26-24AWG 0.14-0.25mm² Gold Flash SP24M2G5 SS24M2G5 26-24AWG 0.14-0.25mm² Gold 5µ” SP24M2G10 SS24M2G10 26-24AWG 0.14-0.25mm² Gold 10µ” SP24M2G15 SS24M2G15 26-24AWG 0.14-0.25mm² Gold 15µ” SP24M2G30 SS24M2G30 26-24AWG 0.14-.025mm² Gold 30µ” Stamped & Formed, Tooling Part Number Description
Model 260A02 Triax ICP® force sensor, 1k lb (Fz), 1k lb (Fx,y ... - PCB
ICP FORCE SENSOR OPERATION MANUAL 1 1.0 INTRODUCTION . ICP force sensors incorporate a built-in MOSFET microelectronic amplifier. This serves to convert the high impedance charge output into a low impedance voltage signal
ILLUSTRATION: COMPLETE KIT - Amphenol Sine
SP24M2F SS24M2F 26-24AWG 0.14-0.25mm² Gold Flash SP24M2G5 SS24M2G5 26-24AWG 0.14-0.25mm² Gold 5µ” SP24M2G10 SS24M2G10 26-24AWG 0.14-0.25mm² Gold 10µ” SP24M2G15 SS24M2G15 26-24AWG 0.14-0.25mm² Gold 15µ” SP24M2G30 SS24M2G30 26-24AWG 0.14-.025mm² Gold 30µ” Stamped & Formed, Tooling Part Number Description
SIZE TYPE B C- - Amphenol Sine
AT60-12-0166 Male Contact - Pin, Nickel-plated 12 12-14 Stamped & Formed AT62-12-0166 Female Contact - Socket, Nickel-plated 12 12-14 Stamped & Formed Tooling - Stamped & Formed Contacts Part Number Description MFX-3973 Crimp Die - Size 12 MFX-3985 Crimp Die - Svize 12, 10-12AWG -02XX Series