Search Results for acs
Model 377C20 | PCB Piezotronics
Model 377C20:1/2" random Incidence, prepolarized condenser microphone 50 mV/Pa (+/-1.5 dB)
DC RESPONSE ACCELEROMETER - PCB
Model Number 3741F12200G DC RESPONSE ACCELEROMETER Revision: B ECN #: 53791 Performance ENGLISH SI Sensitivity(± 3 %) 13.5 mV/g 1.38 mV/(m/s²) [1] Measurement Range ± 200 g pk ± 1961.3 m/s² pk
ICP MICROPHONE SYSTEM - PCB Piezotronics
Model Number 378A12 ICP MICROPHONE SYSTEM Revision: F ECN #: 49878 Performance ENGLISH SI Nominal Microphone Diameter 1/4" 1/4" Frequency Response Characteristic Pressure Pressure Sensitivity 0.25 mV/Pa 0.25 mV/Pa [1]
TRIAXIAL ICP® ACCELEROMETER - PCB
Model Number 356A05 TRIAXIAL ICP® ACCELEROMETER Revision: B ECN #: 54444 Performance ENGLISH SI Sensitivity(± 20 %) 0.25 mV/g 0.025 mV/(m/s²) Measurement Range ± 20,000 g pk ± 196,200 m/s² pk
Model TLD356A03 | PCB Piezotronics
Model TLD356A03:Triaxial, lightweight (1.0 gm) miniature, ceramic shear ICP® accel., 10 mV/g, 0.25" cube, TEDS 1.0.
Model M354C10 | PCB Piezotronics
Model M354C10:Triaxial, thru-hole mtg, ceramic shear ICP® accel., 10 mV/g, 2 to 8k Hz, gnd iso, 5-ft integral cable, 5-ft extension cable to (3) BNC p
ICP® ACCELEROMETER Revision: E - PCB
Model Number 351B31 ICP® ACCELEROMETER Revision: E ECN #: 48061 Performance ENGLISH SI Sensitivity(± 10 %) 50 mV/g 5.10 mV/(m/s²) Measurement Range ± 30 g pk ± 294 m/s² pk
ICP® ACCELEROMETER - PCB
Model Number 352A59 ICP® ACCELEROMETER Revision: C ECN #: 52503 Performance ENGLISH SI Sensitivity(± 15 %) 10 mV/g 1.0 mV/(m/s²) Measurement Range ± 500 g pk ± 4,900 m/s² pk
Strip Connectors - Amphenol Canada
The Amphenol microminiature connector series offers proven military spec performance and reliability in rectangular and stripline micro connectors. Microminiature connectors are available in rectangular D, strip, and custom card edge configurations, with contacts on .050 (1.27) centers. Inserts in micro-d miniature connectors with signal and coax/power contacts are also available.
cad | Amphenol Global Search | Amphenol
ALL OTHER SHEETS ARE FOR INTERNAL USE ONLY. UNLESS OTHERWISE SPECIFIED, DIMENSIONS ARE IN METRIC AND TOLERANCES ARE: 0.5mm 0.5 - 6mm ANGLESNOTICE - These drawings, specifications, or other data (1) are, and remain the property of Amphenol corp. (2) must be returned upon request; and (3) are confidential and not to be disclosed to any person ...
Model 3743F11100G | PCB Piezotronics
Model 3743F11100G:Accelerometer, VC, 100g, triaxial, damped, differential, stud mount, integral 9-pin connector
Model 2541 | PCB Piezotronics
Model 2541:1/2 in free field, high sensitivity, condenser microphone, typical sensitivity = 45 mV/Pa , 200 VDC polarization
TRIAXIAL ICP® ACCELEROMETER - PCB
Model Number 356B20 TRIAXIAL ICP® ACCELEROMETER Revision: E ECN #: 42197 Performance ENGLISH SI Sensitivity(± 20 %) 1.0 mV/g 0.1 mV/(m/s²) Measurement Range ± 5000 g pk ± 49,050 m/s² pk
Model 339B31/NC UHT-12™ Triaxial ICP® accel, 10-32 stud mount ... - PCB
Model 339B31/NC UHT-12™ Triaxial ICP® accel, 10-32 stud mount, 10 mV/g, LTC, no mating cable supplied Installation and Operating Manual For assistance with the operation of this product,
Model 393B32 | PCB Piezotronics
Model 393B32:Seismic, high sensitivity, ceramic flexural ICP® accelerometer 5.0 V/g, 0.2 to 200 Hz, 2-pin top connector
Model 376A33 | PCB Piezotronics
Model 376A33:Patented phantom powered 48V, 24V or 12V, 377A06 microphone and 426A14 preamplifier system
Home - Amphenol Canada
Amphenol Micro-D Connectors exceed the M83513 requirement and overall connector design from our competition. Our Micro-D Contacts are Precision
PCB spec sheet.asp?item id=15234&m
Model Number 352A71 ICP® ACCELEROMETER Revision: D ECN #: 42399 Performance ENGLISH SI Sensitivity(± 15 %) 10 mV/g 1.02 mV/(m/s²) Measurement Range ± 500 g pk ± 4900 m/s² pk
Model 351B42 | PCB Piezotronics
Model 351B42:Cryogenic, quartz shear ICP® accel., 100 mV/g, 1 to 2k Hz, 10-32 top conn. (-320 to +250 F/-196 to +121 C)
Micro-D Connectors M83513 - Amphenol Canada
The Amphenol Micro-D connector series (M83513) offers proven military spec performance and reliability in rectangular and stripline micro connectors. The Micro-D connectors are available in rectangular D, strip and custom card edge configurations, with contacts on .050 (1.27) centers. Inserts in Micro-D miniature connectors with signal and coax/power contacts are also available.