Search Results for acs
Model 3743F11100G | PCB Piezotronics
Model 3743F11100G:Accelerometer, VC, 100g, triaxial, damped, differential, stud mount, integral 9-pin connector
Model 2541 | PCB Piezotronics
Model 2541:1/2 in free field, high sensitivity, condenser microphone, typical sensitivity = 45 mV/Pa , 200 VDC polarization
TRIAXIAL ICP® ACCELEROMETER - PCB
Model Number 356B20 TRIAXIAL ICP® ACCELEROMETER Revision: E ECN #: 42197 Performance ENGLISH SI Sensitivity(± 20 %) 1.0 mV/g 0.1 mV/(m/s²) Measurement Range ± 5000 g pk ± 49,050 m/s² pk
Model 339B31/NC UHT-12™ Triaxial ICP® accel, 10-32 stud mount ... - PCB
Model 339B31/NC UHT-12™ Triaxial ICP® accel, 10-32 stud mount, 10 mV/g, LTC, no mating cable supplied Installation and Operating Manual For assistance with the operation of this product,
Model 393B32 | PCB Piezotronics
Model 393B32:Seismic, high sensitivity, ceramic flexural ICP® accelerometer 5.0 V/g, 0.2 to 200 Hz, 2-pin top connector
Model 376A33 | PCB Piezotronics
Model 376A33:Patented phantom powered 48V, 24V or 12V, 377A06 microphone and 426A14 preamplifier system
Home - Amphenol Canada
Amphenol Micro-D Connectors exceed the M83513 requirement and overall connector design from our competition. Our Micro-D Contacts are Precision
PCB spec sheet.asp?item id=15234&m
Model Number 352A71 ICP® ACCELEROMETER Revision: D ECN #: 42399 Performance ENGLISH SI Sensitivity(± 15 %) 10 mV/g 1.02 mV/(m/s²) Measurement Range ± 500 g pk ± 4900 m/s² pk
Model 351B42 | PCB Piezotronics
Model 351B42:Cryogenic, quartz shear ICP® accel., 100 mV/g, 1 to 2k Hz, 10-32 top conn. (-320 to +250 F/-196 to +121 C)
Micro-D Connectors M83513 - Amphenol Canada
The Amphenol Micro-D connector series (M83513) offers proven military spec performance and reliability in rectangular and stripline micro connectors. The Micro-D connectors are available in rectangular D, strip and custom card edge configurations, with contacts on .050 (1.27) centers. Inserts in Micro-D miniature connectors with signal and coax/power contacts are also available.
Model 3741F1210G | PCB Piezotronics
Model 3741F1210G:Differential MEMS DC accelerometer, 270 mV/g, 10 g, 10 ft integral cable, pigtail termination.
TRIAXIAL ICP® ACCELEROMETER Revision: D
Model Number HT356B01 TRIAXIAL ICP® ACCELEROMETER Revision: D ECN #: 47665 Performance ENGLISH SI Sensitivity(± 20 %) 5 mV/g 0.51 mV/(m/s²) Measurement Range ± 1000 g pk ± 9810 m/s² pk
Model 356A31 Triaxial ICP® Accelerometer Installation and ... - PCB
Model Number 356A31 TRIAXIAL ICP® ACCELEROMETER Revision: D ECN #: 45488 Performance ENGLISH SI Sensitivity(± 10 %) 10 mV/g 1.02 mV/(m/s²) Measurement Range ± 500 g pk ± 4905 m/s² pk
Model 352A72 | PCB Piezotronics
Model 352A72:Miniature, lightweight (0.6 gm), ceramic shear ICP® accel., 10 mV/g, 0.5 to 4.5k Hz, titanium housing, built-in 15 kHz LP filter, 10-ft f
PRECISION CONDENSER MICROPHONE Revision: F - PCB
Model Number 377A12 PRECISION CONDENSER MICROPHONE Revision: F ECN #: 47338 [4] Performance ENGLISH SI Nominal Microphone Diameter 1/4" 1/4" Frequency Response Characteristic Pressure Pressure
Model HTJ356B01 | PCB Piezotronics
Model HTJ356B01:Triaxial, lightweight miniature, ceramic shear ICP® accel., 5 mV/g, to +356 F (+180 C), ground isolated (incl. 034G05)
TRIAXIAL ICP® ACCELEROMETER - PCB
Model Number 356A03 TRIAXIAL ICP® ACCELEROMETER Revision: J ECN #: 53458 Performance ENGLISH SI Sensitivity(± 20 %) 10 mV/g 1.02 mV/(m/s²) Measurement Range ± 500 g pk ± 4,905 m/s² pk
TRIAXIAL ICP® ACCELEROMETER
Model Number 356B21 TRIAXIAL ICP® ACCELEROMETER Revision: H ECN #: 42197 Performance ENGLISH SI Sensitivity(± 10 %) 10 mV/g 1.02 mV/(m/s²) Measurement Range ± 500 g pk ± 4905 m/s² pk
Model 378A21 | PCB Piezotronics
ACS-63: Calibration for microphone/preamplifier with TEDS programming: 1: Product Documents. Datasheet. Product Specifications Product Manual Product Drawing Product Videos. Build Out Your Measurement Chain. Other; Model: 079A06. Windscreen (for 1/2-inch microphones) ...
Model 605B61 | PCB Piezotronics
Model 605B61:Biaxial ring-style, industrial, ceramic shear ICP® accel, 100 mV/g, 0.5 to 5k Hz, side exit, 10-ft integral armor cable, biaxial single p