Search Results for acs
Model 130E22 | PCB Piezotronics
Model 130E22:ICP® microphone with integral preamplifier, SMB jack connector
TRIAXIAL ICP® ACCELEROMETER - PCB
Model Number 356A44 TRIAXIAL ICP® ACCELEROMETER Revision: E ECN #: 53976 Performance ENGLISH SI Sensitivity(± 10 %) 50 mV/g 5.1 mV/(m/s²) Measurement Range ± 100 g pk ± 981 m/s² pk Frequency Range(+/- 5 %) 0.7 to 7,000 Hz 0.7 to 7,000 Hz
Home - Amphenol Canada
ACS: Amphenol Communications Solutions-----The Interface - Episode 93: Phil Baynes; The Interface - Episode 180: Tony Condello; Featured Products. ARINC 600. ARINC 600 Connectors are recognized standard rack and panel connectors for Aircraft applications. The ARINC 600 is the successor to the ARINC 404 ...
Model 333B50 | PCB Piezotronics
Model 333B50:Platinum Stock Products; Modal array, ceramic shear ICP® accel, 1000 mV/g, 0.5 to 3k Hz, 10-32 side conn., 5-40 stud mount
Data Centers Market Brochure | Amphenol
6. Applications. amphenol-cs.com. 7. DATA CENTERS. Minitek ® PICPwr OCP Connector . Solutions • Newly launched 12V connector solution . supports Open Compute Project Power
CHARGE OUTPUT ACCELEROMETER Revision: B - pcb.com
Model Number 357A64 CHARGE OUTPUT ACCELEROMETER Revision: B ECN #: 48925 Performance ENGLISH SI Sensitivity(±10 %) 1.15 pC/g .117 pC/(m/s²) Measurement Range ±1000 g pk ±9800 m/s²pk
Quality Assurance - Amphenol PCDAmphenol PCD
Quality Assurance. Amphenol Pcd has a strong focus on quality, and is accredited to both the AS9100:D:2016 and ISO 9001:2015 quality assurance standards and maintain MIL-STD-790 through the US government.
Model 350B43/NC | PCB Piezotronics
Model 350B43/NC:ICP® Triaxial shock accelerometer, 0.5 mV/g, 10k g range, mechanically isolated and electrically filtered, 5-ft integral cable, no mat
Model 357B11 | PCB Piezotronics
Model 357B11:High temp., miniature (2 gm), ceramic shear, charge output accel., 3 pC/g, 12k Hz, 5-44 side conn.(-95 F to +500 F)
TRIAXIAL ICP® ACCELEROMETER - PCB
Model Number 356A44 TRIAXIAL ICP® ACCELEROMETER Revision: E ECN #: 53976 Performance ENGLISH SI Sensitivity(± 10 %) 50 mV/g 5.1 mV/(m/s²) Measurement Range ± 100 g pk ± 981 m/s² pk Frequency Range(+/- 5 %) 0.7 to 7,000 Hz 0.7 to 7,000 Hz
Model HT339C31 UHT-12™ Triaxial ICP® accel, 10-32 stud mount ... - PCB
Model HT339C31 UHT-12™ Triaxial ICP® accel, 10-32 stud mount, 10 mV/g, LTC, temp to 325°F (163°C) no mating cable supplied. Installation and Operating Manual
Backshells - Amphenol Canada
Amphenol Canada offers backshells that are designed to provide screening, sealing, and strain relief for all product lines including ARINC, Micro-D (M83513), MMA, R27 (M83527), D-Sub, etc. Custom engineered for each solution and customer, ACC's backshells help protect connections from mechanical wear, environmental conditions, and electromagnetic interference (EMI).
Model 350B44 | PCB Piezotronics
Model 350B44:ICP® Triaxial shock accelerometer, 1.0 mV/g, 5k g range, mechanically isolated and electrically filtered, 5-ft integral cable
ICP® SHOCK ACCELEROMETER - PCB
Model Number 350C03 ICP® SHOCK ACCELEROMETER Revision: C ECN #: 52331 Performance ENGLISH SI Sensitivity(± 30 %) 0.5 mV/g 0.05 mV/(m/s²) Measurement Range ± 10,000 g pk ± 98,000 m/s² pk
ICP® SHOCK ACCELEROMETER - pcb.com
Model Number 350C04 ICP® SHOCK ACCELEROMETER Revision: C ECN #: 52331 Performance ENGLISH SI Sensitivity(± 30 %) 1.0 mV/g 0.10 mV/(m/s²) Measurement Range ± 5,000 g pk ± 49,000 m/s² pk
Model 357A64 | PCB Piezotronics
Model 357A64:UHT-12™, Charge output accel, high temp to +1200 F, 1 pC/g, 1000 g, 0.46 inch cube, stud mount, with screw tabs, to 10k Hz, case isolated
Model 350B42 | PCB Piezotronics
Model 350B42:ICP® Triaxial shock accelerometer, 0.1 mV/g, 50k g range, mechanically isolated and electrically filtered, 5-ft integral cable
TRIAXIAL DC RESPONSE ACCELEROMETER - PCB
Model Number 3713F12100G TRIAXIAL DC RESPONSE ACCELEROMETER Revision: A ECN #: 53791 Performance ENGLISH SI Sensitivity(± 3 %) 13.5 mV/g 1.38 mV/(m/s²) [1] Measurement Range ± 10 g pk ± 98.1 m/s² pk
DC RESPONSE ACCELEROMETER - pcb.com
Model Number 3711F1230G DC RESPONSE ACCELEROMETER Revision: A ECN #: 53791 Performance ENGLISH SI Sensitivity(± 3 %) 45 mV/g 4.59 mV/(m/s²) [1] Measurement Range ± 30 g pk ± 294.2 m/s² pk
Model 356A67 | PCB Piezotronics
Model 356A67:Triaxial ICP® Accel., 10 mV/g, 500 g, 0.5 to 2.5 kHz, 1/4-28 4-pin conn., 10-32 Female mtg., w/filter.