Search Results for acs
Model 339A30 Triaxial ICP® Accelerometer Installation and ... - PCB
Model Number 339A30 TRIAXIAL ICP® ACCELEROMETER Revision: E ECN #: 46623 Performance ENGLISH SI Sensitivity(± 10 %) 10 mV/g 1.02 mV/(m/s²) Measurement Range ± 500 g pk ± 4905 m/s² pk
Model 3741F1230G | PCB Piezotronics
Model 3741F1230G:Differential MEMS DC accelerometer, 90 mV/g, 30 g, 10 ft integral cable, pigtails termination.
Model 130A23 | PCB Piezotronics
Model 130A23:ICP® array microphone and preamplifier combination with enhanced frequency and dynamic range response, SMB Connector
ICP® ACCELEROMETER - PCB
Model Number 320C52 ICP® ACCELEROMETER Revision: E ECN #: 52135 Performance ENGLISH SI Sensitivity(± 10 %) 10 mV/g 1.02 mV/(m/s²) Measurement Range ± 500 g pk ± 4,905 m/s² pk
Model 378C01 | PCB Piezotronics
Model 378C01:1/4" free-field, prepolarized 377C01 microphone and 426B03 preamplifier. TEDS programmed
Backshells - Amphenol Canada
Amphenol Canada offers backshells that are designed to provide screening, sealing, and strain relief for all product lines including ARINC, Micro-D (M83513), MMA, R27 (M83527), D-Sub, etc. Custom engineered for each solution and customer, ACC's backshells help protect connections from mechanical wear, environmental conditions, and electromagnetic interference (EMI).
Model HT356A63 | PCB Piezotronics
Model HT356A63:Triaxial, miniature (5.3 gm), ceramic shear ICP® accel., 10 mV/g, 2 to 4k Hz, 1/4-28 4-pin conn., to +325 F
ICP MICROPHONE SYSTEM - PCB Piezotronics
Model Number 376C01 ICP MICROPHONE SYSTEM Revision: NR ECN #: 49510 [7] Performance ENGLISH SI Nominal Microphone Diameter 1/4" 1/4" Frequency Response Characteristic(at 0° incidence) Free-Field Free-Field
Model M605B01 | PCB Piezotronics
Model M605B01:Biaxial ring-style, industrial, ceramic shear ICP® accel, 100 mV/g, 0.5 to 5k Hz, side exit, 3-pin conn., biaxial single point ISO 17025
Model HT356A15 | PCB Piezotronics
Model HT356A15:Triaxial, high sensitivity, ceramic shear ICP® accel., 100 mV/g, titanium hsg, 4-pin conn., high temp electronics to +325 F
Model HT356A25 | PCB Piezotronics
Model HT356A25:Triaxial, general purpose, ceramic shear ICP® accel., 25 mV/g, 1 to 5k Hz, 4-pin conn.
Model TLD352C03 | PCB Piezotronics
Model TLD352C03:General purpose, ceramic shear ICP® accel., 10 mV/g, 0.5 to 10k Hz, 10-32 side conn., TEDS 1.0
Model TLD356A15 | PCB Piezotronics
Model TLD356A15:Triaxial, high sensitivity, ceramic shear ICP® accel., 100 mV/g, 2 to 5k Hz, titanium hsg, 4-pin conn., TEDS 1.0
TRIAXIAL ICP® ACCELEROMETER
Model Number 639A11 TRIAXIAL ICP® ACCELEROMETER Revision: A ECN #: 50034 Performance ENGLISH SI Sensitivity(± 10 %) 100 mV/g 10.2 mV/(m/s²) [1] Measurement Range ± 50 g pk ± 491 m/s² pk
Model 3711F112G | PCB Piezotronics
Model 3711F112G:Single Axis MEMS DC accelerometer, 675 mV/g, 2 g, 1/4-28 4-Pin Plug
Model J352C65 | PCB Piezotronics
Model J352C65:High sensitivity, miniature (2 gm), ceramic shear ICP® accel., 100 mV/g, 0.5 to 8k Hz, 5-44 side conn., ground isolated
Model 377B02 | PCB Piezotronics
Model 377B02:1/2" free-field, prepolarized condenser microphone, typical sensitivity= 50 mV/Pa (+/-1.5 dB), 3.15 Hz to 20 kHz (+/-2 dB).
Model 376A33 | PCB Piezotronics
Model 376A33:Patented phantom powered 48V, 24V or 12V, 377A06 microphone and 426A14 preamplifier system
Model TLD333B30 | PCB Piezotronics
Model TLD333B30:Modal array, ceramic shear ICP® accel, 100 mV/g, 0.5 to 3k Hz 10-32 side conn stud mount with IEEE 1451.4 TEDS 1.0
Model 357B69 | PCB Piezotronics
Model 357B69:Charge output accel., high temp, 3 pC/g, to 6k Hz, 10-32 side conn, 10-32 mount, to +900 F