Search Results for active connector jobs
AHD16-9-1939S80 9 Position Plug, Female, Threaded Rear, J1939 ...
AHD16-9-1939S80 9 Position Plug, Female, Threaded Rear, J1939. Comparable to PN# HD16-9-1939S-P080
68106-001LF | PV HOUSINGS | Amphenol
Active Optical Cables (AOC) Optics Solutions. High Speed I/O Solutions. New Products. Custom Products. By Product Name. Applications; Resources. Resources. Article. ... PV® Wire-to-Board Connector System, Mini Latch Housing, Double Row, 2.54mm (0.100in), 4 Positions.. Part Specification Detail.
Amphenol Advanced Sensors
Connector Part No. Symbol Connector Housing Terminal Pin Configuration Description 2.5mm Pitch Number Symbol Pin Description GND Vcc Ground, Connect with System ground Low pulse Signal output (P2) of large Particle, active low Input Supply voltage Low pulse Signal output (PI) of Small particle, active low Please refer the drawing for pin sequence.
75869-202LF | Quickie® | Amphenol
Contact us today for more details of Quickie ® IDC Connector, part number 75869-202LF Amphenol is one of the leading manufacturers of Wire to Board Connectors. ... Active Optical Cables (AOC) Card Edge. Commercial Rugged Harsh I/O. Crimp to Wire. Flex Assemblies. High Speed Backplane. High Speed I/O. IDC Solutions. Input Output. OverPass.
2-Channel 4 GSPS 12-Bit Analog Input A/D Connector
The four channel ADC (x2) devices connect through the high bandwidth connector to a FPGA-based host board which maximizes data throughput and minimizes latency. The ADC-2CH-4G-12 supports an onboard programmable sample clock generator as well as an external reference input.
D38999 Connectors with Quadrax, Differential Twinax Contacts
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level
68602-110HLF | BergStik® | Amphenol
Active Optical Cables (AOC) Card Edge. Commercial Rugged Harsh I/O. Crimp to Wire. Flex Assemblies. High Speed Backplane. High Speed I/O. IDC Solutions. Input Output. OverPass. ... Dubox® 2.54mm, Board to Board Connector, PCB Mounted Receptacle, Right Angle, Surface Mount, Double row , 10 Positions, 2.54mm (0.100in) Pitch. Part Specification ...
SMP Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable ...
RF Connector SMP Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm ... Active: Product Specifications. Body Finish: Gold: Body Material: Beryllium Copper: Cable Type (Terminates to) 0.085-inch Semi-Rigid, 0.086-inch Semi-Rigid, 0.085-inch Conformable, 0.086-inch Conformable, RG-405, Times Tflex 405, Belden 1671A:
G88MP021028DREU | MID POWER - 3.0MM | Amphenol
Amphenol is one of the leading manufacturers of Input Output connectors ,Contact us today for more details of MID POWER - 3.0MM ,Part number G88MP021028DREU
exhibition | Amphenol Global Search | Amphenol
Amphenol CS is an active participant in events and exhibitions related to the industry and has a global recognition. Come visit us and meet our experts to learn how our products can make tomorrow's technology. ... The CTOS connector features expanded beam technology for contactless transmission and is qualified according to NATO/STANAG4290 ...
Triax Straight Clamp Jack Bulkhead Non-Constant Impedance
RF Connector Triax Straight Clamp Jack Bulkhead Non-Constant Impedance. Downloads. 082-5770 PDF Customer Drawing (Size: 268 kb) ... Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Silver: Body Material: Brass: Cable Type (Terminates to) Triax Style Group: Contact Finish: Gold: Contact Material ...
10158453-04LF|Minitek®Pwr 5.7|Amphenol
Active Optical Cables (AOC) Optics Solutions. High Speed I/O Solutions. New Products. Custom Products. By Product Name. Applications; Resources. Resources. Article. ... Minitek®Pwr 5.7 Connector System, Receptacle Terminal, High Conductivity copper Alloy, Tin plating, AWG(#14-16). Part Specification Detail.
Powersafe - VG96944 - 38999 Series - Amphenol Socapex
The PowerSafe connector from Amphenol Socapex is a high-performance solution designed for transmitting high power with voltages over 500V, meeting the most stringent requirements of the market regarding user safety. It is certified according to EN61984 and EN60664, ensuring that it is safe for use in even the most demanding applications. The PowerSafe connector is ideal for use in I/O power ...
FFC/FPC Connectors | Flex Connectors | High Speed | ZIF | Non ZIF
The 1.00mm pitch FFC/FPC connector series are available with front flip and slider mechanisms as ZIF connector, and feature surface mount and through-hole termination and whereas the 0.50mm pitch FFC/FPC connector series are available with front flip, back flip, slider and Non-ZIF (auto-lock) mechanisms and feature surface mount termination ...
AT04-08PA-L012 8 Position Receptacle Flange Mount Connector
AT04-08PA-L012 8 Position Receptacle Flange Mount Connector, Pin, Grey, Keyed A. Comparable to PN# DT04-08PA-L012-8 Position Receptacle Flange Mount C Call Us 1-800-394-7732 My Account
About Us-Changzhou Amphenol Fuyang Communication Equipment
Amphenol corporation was founded in 1932(Website:www.amphenol.com), and was active in China in 1984. As the second largest connector manufacturer of the world, as well as a leading supplier for telecommunication, cellular telephone and data exchange markets, Amphenol carries out the global strategic guideline.
HFW8S-4STZE1HLF | 1.00mm pitch Flex Connectors | Amphenol
Active Optical Cables (AOC) Card Edge. Commercial Rugged Harsh I/O. Crimp to Wire. Flex Assemblies. High Speed Backplane. High Speed I/O. IDC Solutions. Input Output. OverPass. ... 1.00mm Flex Connector, HFW Straight series, 8 Position, Top Entry Surface Mount, Tin plating, Non-ZIF, Halogen-free .
New J1939 Connect Can Sensor - cmr-group.com
Electronics are embedded in an IP 65 connector operating from -20ºC to +115ºC with the output SAEJ1939 signal available in the 250 Kbps – 500 Kbps range. The Connect CAN Sensor is designed for harsh environments like exhaust gas, combustion chamber and bearing temperature, offering compliance to the Marine standard IACS E10 test ...
Product Page | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
USB Type C Connector and Cable Assembly - Amphenol CS
Amphenol FCI USB Type-C connector is a compact, reversible interface that enables high-speed data transfer and power delivery. Amphenol FCI USB Type-C connector is a compact, reversible interface that enables high-speed data transfer and power delivery. ... Active Optical Cables (AOC) Card Edge. Commercial Rugged Harsh I/O. Crimp to Wire. Flex ...