Search Results for active connector jobs
RP-SMA Straight Jack to RP-SMA Straight Plug RG-58 50 Ohm 36 inches ...
Connector 1 Part Number: 132116RP: Connector 2 Part Number: 132113RP: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 60: Temp (Min Degrees Celsius)-65
00170473102 - Amphenol Air LB
Obsolescence status: Active . Description. This contact is part of the contact range to be used with Amphenol Air LB products. to be quoted. Add to Wishlist. ... 1900ND08S1A00A Connector 1900 Socket With grommet sealed 18 socket contacts #20 + 3 socket contacts #8 Fitted with socket polarizers With not mounted polarizers, without contact ...
Infinite Options Beyond the Mil-Spec Limits - Amphenol Aerospace
AMPHENOL CORPORATION 40-60 Delaware Avenue, Sidney, NY 13838-1395 • 800-678-0141 www.amphenol-aerospace.com • www.amphenolmao.com Infinite Options Beyond the Mil-Spec Limits
CD-05AMMM-RL7A05: RBL Connector | Amphenol LTW
CD-05AMMM-RL7A05, Amphenol LTW RBL series connectors featuring a push lock with latch mechanism for intuitive mating with audible and tactile feedback. With this quick lock design, RBL series contributes time-saving installations and assures a secure connection.
B175 Medium Chirp, 1kW, 12° Tilt, Navico 9-Pin, DT - gemeco.com
Features. Depth and fast-response water-temperature sensing; 1 kW of power; Medium frequency: 85 to 135 kHz; 16° to 11° beamwidth; Maximum depth of 457 m (1500')
68602-110HLF | BergStik® | Amphenol
Active Optical Cables (AOC) Card Edge. Commercial Rugged Harsh I/O. Crimp to Wire. Flex Assemblies. High Speed Backplane. High Speed I/O. IDC Solutions. Input Output. OverPass. ... Dubox® 2.54mm, Board to Board Connector, PCB Mounted Receptacle, Right Angle, Surface Mount, Double row , 10 Positions, 2.54mm (0.100in) Pitch. Part Specification ...
Types of Polarization Techniques for Secure Mating - Amphenol CS
A tab extended outside the connector ensures the correct mating orientation. This connector feature is used in Quickie ® 2.54mm connectors from Amphenol. Polarization Pegs . Apart from keying, some connector designs come with polarization pegs. As the name suggests, these are pegs or projections outside the connector.
Compression Connectors | Server & Storage | Amphenol
Active Optical Cables (AOC) Optics Solutions. High Speed I/O Solutions. New Products. Custom Products. By Product Name. Applications; Resources. Resources. Article. ... 2.90 to 7.30mm connector heights; Serves applications with space constraints; 1.20 to 1.50mm pitch sizes; Suitable for a variety of PCB footprint designs; Part Numbers ...
SIMM0816PNG - Amphenol Air LB
Obsolescence status: Active . Standard: EN4165 ... EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space. Its flexibility and simplicity during design and operation, makes ...
RJE1D18830301 | Modular Jacks| Amphenol
Amphenol is one of the leading manufacturers of Modular Jacks. Contact us today for more details about part number RJE1D18830301
B3261B7L111220E100 | 0.5 HYBRID SIGNAL-POWER | Amphenol
Contact us today for more details of 0.50mm hybrid signal-power connector, Part number B3261B7L111220E100 Amphenol is one of the leading manufacturers of Board to Board Connectors. ... Active Optical Cables (AOC) Card Edge. Commercial Rugged Harsh I/O. Crimp to Wire. Flex Assemblies. High Speed Backplane. High Speed I/O. IDC Solutions. Input ...
10114827-004LF | MINITEK®1.25 | Amphenol
Active Optical Cables (AOC) Optics Solutions. High Speed I/O Solutions. New Products. Custom Products. By Product Name. Applications; Resources. Resources. Article. ... 1.25mm Wire-to-Board Connector System TERMINAL, 30μin GOLD PLATING. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant. China RoHS ...
F51L-1A7H1-11018 | Flex 1.00mm | Amphenol
Amphenol is one of the leading manufacturers of Flex Connectors. Contact us today for more details of Flex 1.00mm, part number F51L-1A7H1-11018
F52R-1A7H1-11004 | Flex 1.00mm | Amphenol
Flex Connector, 1.00mm Pitch, Height 2.00mm, Right angle, Slider type, ZIF, Bottom contact, 4 position , Without MYLAR
65846-011LF | Bergcon® | Amphenol
PV® Wire-to-Board Connector System, Mini Latching, Double Row, 16 Positions, Polarized, 2.54 mm (0.100in) Pitch, Housing.
10145445-10003MLF | PCI Express | Amphenol
Amphenol is one of the leading manufacturers of pcie m.2 connector. Contact us today for more details of part number 10145445-10003MLF Amphenol is one of the leading manufacturers of pcie m.2 connector. ... Active Optical Cables (AOC) Card Edge. Commercial Rugged Harsh I/O. Crimp to Wire. Flex Assemblies. High Speed Backplane. High Speed I/O ...
10157097-02510LF | FitMate | Amphenol
Amphenol is one of the leading manufactures of Wire to Board connectors. Contact us today for the more details of FitMate 1.0 Wire to Board Connectors, part number 10157097-02510LF
G88MPCA0262CEU | Micro Power Plus | Amphenol
Active Optical Cables (AOC) Optics Solutions. High Speed I/O Solutions. New Products. Custom Products. By Product Name. Applications; Resources. Resources. Article. ... Micro Power Plus 3.0 Connector System - G88MP Series, Wire to Board connector, Termimal, AWG16-18, 100μin Tin, Reel. Environmental Compliance.
471-1025-100 | NeXLev | Amphenol
Amphenol is one of the leading manufacturers of NeXLev. Contact us today for more details on NeXLev, part number 471-1025-100
GSD090144HR | Flash Memory Products | Amphenol
Active Optical Cables (AOC) Optics Solutions. High Speed I/O Solutions. New Products. Custom Products. By Product Name. Applications; Resources. Resources. Article. ... Sd Card Connector, Push-push Type, 9 Position. Environmental Compliance. Click to download Certificate of Compliance Report.