Search Results for active connector jobs
Model 352A26/NC | PCB Piezotronics
Model 352A26/NC:Miniature, Lightweight (0.2 gm), Ceramic Shear ICP® Accel., 10 mV/g, 2 to 10k Hz, No Extension Cable
UHF Reducing Adapter RG-59 | 083-168-RFX - Amphenol RF
RF Connector, UHF Reducing Adapter for RG-59. Downloads. 083-168-RFX PDF Customer Drawing (Size: ... Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S: Export Control ...
M28876 Fiber Optic Connector Catalog
Download the M28876 Fiber Optic Connector Catalog for detailed information on fiber optic connectors.
Model 082B06 | PCB Piezotronics
Model 082B06:Anti-friction washer for Models (M)206C, (M)216B, (M)260A03, (M)260A13 & (M)260A33
Model 3711F12100G | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model K9140D | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
R-VPX VITA 46 Connector System - Amphenol Aerospace
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards. This connector system gives users modularity and flexibility via PCB wafer construction allowing for customized wafer-loading patterns.
54122-510062000LF | BERGSTIK | Amphenol
BergStik®, Board to Board connector, 2.54mm (0.100in), Unshrouded vertical stacking Header, Through Hole, Double Row, 6 Positions
D38999 Series I - LJT Hermetic Connectors - Amphenol Aerospace ...
Series 1 offers a three-point bayonet coupling system that allows for fast, 1/3 turn connector mating with the added benefit of a scoop-proof design, which eliminates mis-mating. Amphenol commits to providing highly reliable and versatile MIL-DTL-38999 Series I connectors.
FAKRA GEN 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector FAKRA Generation 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm IP67 B Key Code. Downloads. 349-50832 Assembly Instructions (Size: 475 kb) ... Active: Product Specifications. Body Finish: Nickel/Tin: Body Material: Phosphor Bronze: Cable Type (Terminates to)
Model 685B1001A31 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
10037912-101LF | AIRMAX® | Amphenol
Amphenol is one of the leading manufacturers of mechanical guidance modules. Contact us today for more details of airmax , part number 10037912-101LF.
Model 377b20 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
PRODUKTPASS | RJF544 - Amphenol-Air LB
The RJField Series provides robust and secure data/Ethernet connections in rough environments. Simple handling and installation of standard cables in an existing ECTA housings.
SIMM0412SN - Amphenol Air LB
Obsolescence status: Active . Standard: EN4165 ... EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space. Its flexibility and simplicity during design and operation, makes ...
UE86K162710321 | ExpressPort SFP | Amphenol
Amphenol is one of the leading manufacturers of ExpressPort SFP. Contact us today for more details of ExpressPort SFP, part number UE86K162710321
CEE016411140311 | Cool Edge PCIe 1.00mm | Amphenol
Amphenol is one of the leading manufacturers of Storage and Server System Connectors. Contact us today for more details of PCIe 1.0mm Cool edge, part number CEE016411140311
BNC Straight Crimp Plug RG-6 75 Ohm | 112508 - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-6 75 Ohm. Downloads. 112508 PDF Customer Drawing (Size: 71 kb) ... Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1121A1-ND3G-6U-75: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-6: Contact Finish: Gold: Contact Material: Brass: Contact Termination: Crimp:
Rugged Junction Boxes - Amphenol Aerospace | 12-Channel 10G Copper ...
Rugged Active Optical Cables ... Job Title. Email address. ... Amphenol Connector Basics Terminology Guide Amphenol Connectors Cross Reference Guide Military and Commercial Electrification Part 3 – Building the Bridge to Fully-Electric Platforms Artificial Intelligence, C5ISR, Smart Weapon Systems, and More: Exploring The Next Generation of ...
AB-DD18FL-DDFL-QD005: X-Lok Large Size | Amphenol LTW
AB-DD18FL-DDFL-QD005, ALTW’s X-Lok large size connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. Featuring a push lock mechanism for intuitive mating with audibale and tactile feedback.