Search Results for add 2 lists python
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product Search ...
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
RoHS 2 provides that EEE has to meet the requirements of the Directive. Since equipment consists of different components, the EEE itself can only meet the substance requirements if all its components and parts meet the substance restriction requirements of RoHS 2, including non-electronic or non-electric components like fasteners or the ...
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C Resistance T.C 0.12 %/°C Responsivity 42 60 78 V/W 500K, 1 Hz Responsivity T.C -0.10 %/°C Noise Voltage 32 nV rms R.M.S., 25°C NEP 0.53 nW/Hz1/2 500K, 1 Hz Detectivity 1.30 E08 cmHz1/2/W 500K, 1 Hz Time Constant 25 ms ...
Electronic Standard Relay - ESR10 ISO Maxi
1)2) Itrip 1.3 x IN -40 °C ...+85 °C 1.1…1.5 x IN Trip time2) ttrip 200 ms (at overload) Max. overload 400 A (at L/R = 3 ms) Free-wheeling diode for integral connected load Control input IN+ Control voltage IN+ 0…5 V = OFF 8.5…16 V = ON Control current IN+ 1 mA at 12 V Switching frequency max. 60 Hz at resistive or inductive load
TSW-10 Turbidity Sensor - amphenol-sensors.com
(Voltage between No #2 pin & Ground) Operating Temperature Range-30°C ~ 80°C Storage Temperature Range-10°C~ 80°C Rated Current Max. 30 mA Insulation Resistance Min 100 MΩ by 500V DC Application Section Detecting the turbidity degree of water Theory of Operation The sensor operates on the principle that when light