Search Results for addus pre service training material
B175 Medium Ultra-Wide Chirp, 1kW, 20° Tilt, Garmin 12-Pin, DT
Features. Depth and fast-response water-temperature sensor; 1 kW with depth tracking down to 400 m (1,300') Medium frequency: 60-100 kHz. 57° to 73° beamwidth (port/starboard)
NTC Miniature Series - amphenol-sensors.com
such, they exhibit excellent stability for all service tempera-tures at or below the aging temperature. Thermoprobes that are manufactured with material system “E” are aged at 221°F (105°C); those manufactured with a material system having a 77°F (25°C)/257°F (125°C) ratio of 16.9 or less are aged at
NTC Interchangeable Thermistor - amphenol-sensors.com
25°c material system ±0.18°f (±0.1°c) 32°f to 158°f (0°c to 70°c) ±0.36°f (±0.2°c) 32°f to 158°f (0°c to 70°c) 2252 f sc30f232v sc30f232w 3000 f sc30f302v sc30f302w 5000 f sc30f502v sc30f502w 10000 f sc30f103v sc30f103w 10000 y sc30y103v sc30y103w 30000 h sc30h303v sc30h303w 50000 g sc30g503v sc30g503w 100000 y sc30y104v sc30y104w
AZIMUTH TILT TABLE INDICATOR TILT (DEG) A 0° B 5° C 10° B D 15° E 20° F ...
material interpret geometric tolerancing per: asme y14.41-2012 dimensions are in millimeters tolerances: angular: 1 0 place 1 one place .5 two place .2 proprietary and confidential the information contained in this drawing is the sole property of amphenol antenna solutions. any reproduction in part or as a whole
NTC Type NDL - amphenol-sensors.com
Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5% Code R25°C ± 10% 1000 2 3540 ± 1% 257 (125) NDL102C2R1 NDL102C2R2 NDL102C2R3 NDL102C2R5 NDL102C2R10 2000 2 3540 ± 1% 257 (125) NDL202C2R1 NDL202C2R2 NDL202C2R3 NDL202C2R5 NDL202C2R10
Technical features - rfstechnologies.com
DC Wire Jacket Material UV stable black JFN Blue and Brown DC Wire Jacket Thickness mm (in) 0.65 (0.025) DC Cable Single Bending Radius mm (in) 53 (2.1) DC Cable Diameter mm (in) 5.1 (0.2) MECHANICAL SPECIFICATIONS Minimum Bending Radius, (Operating) mm (in) 120 (4.724) Minimum Bending Radius, (Installation) mm (in) 254 (10) Recommended ...
Battery pack temperature sensor - amphenol-sensors.com
Housing Material Tyco Ring Terminal # 322447, #4 stud ring tongue terminal Wire #22 (7x30) 600 V Belden 83005 wire, PTFE Length: 1000mm NTC part number NK103C4R1 Weight 4 grams Resistance vs. Temperature Data Resistance = 10,000.0 Ohms at 25°C Rtol. @ 25°C 1.00% Temp. (°C) Rnominal (ohms) Res. Tol. ±% Rmin.
AT06-12SB-RDBRN 12-Way Plug, Female Connector with B Positi - Amphenol Sine
Housing Material: Thermoplastic; Operating Temperature:-55°C to +125°C; Color: Brown; IP Rating: IP67 (in mated condition) Dielectric Value: Dielectric withstanding voltage less than 2 milliamps current leakage @ 1500 volts AC; Insulation Resistance: 1000 Megaohm min @ 25°C; Seal Material: Silicone Rubber; Seal Diameter: 1.35mm (.053") - 3 ...
Technical data - MobiSCREEN
Technical data Subject to technical changes that serve the interests of progress. Mobitec GmbH. 130312 | 10.13 Mobitec AB Ölltorps Industriområde 4, Box 97 ˜ 524 21 Herrljunga ˜ SWEDEN ˜ Phone: +46 513 229 00 ˜ Fax: +46 513 107 22 ˜ info@mobitec.eu ˜ www.mobitec.eu
UNIT: mm - amphenol-fuyang.com
Amphenol Fuyang Tel: +86-519-86520303 www.amphenol-fuyang.com No.6 Fengqi Road, HiTech, District, Wujin, Changzhou, Jiangsu, PRC 213164-
Model 682A09 IN-LINE ICP TO 4-20 MA OUTPUT VELOCITY CONVERTER ... - PCB
service representative. Returning Equipment provide you with a Return Material Authorization (RMA) number, which we use to reference any information you have already provided and expedite the repair process. This number should be clearly marked on the outside of all returned package(s) and on any packing list(s) accompanying the shipment.
CUSH-7-14S38-158 - Universal Ba - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
PRODUCT DATA DRAWING - SV Microwave
material: bodies, coupling nut: stainless steel per ams-5640, alloy uns s30300, type 1 lock rings, contacts: beryllium copper per astm b196, alloy no. uns c17300, td04 sleeve: brass per astm b16, alloy uns no. c36000 bellows: electro-deposited gold over nickel
Protimeter Speedy 2000 Series - amphenol-sensors.com
of materials including soils, aggregates, concrete, sand and powders. Principal users include geotechnical engineers on civil engineering projects, building surveyors and restorers. Other substantial user groups include mining, steel production, foundries and ceramics. Operating Principle The Speedy tester is a portable system comprising
Protimeter Mini Moisture Meters - amphenol-sensors.com
materials. • Pin type • Moisture scale for simple classification of dry, borderline or damp conditions in materials • Comfortable to hold and easy to use General Moisture Measurement Applications The Mini moisture meter series has been the choice for thousands of users across the world for more than 30 years. The enduring popularity
NTC Type NDL - amphenol-sensors.com
Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5% Code R25°C ± 10% 1000 2 3540 ± 1% 257 (125) NDL102C2R1 NDL102C2R2 NDL102C2R3 NDL102C2R5 NDL102C2R10 2000 2 3540 ± 1% 257 (125) NDL202C2R1 NDL202C2R2 NDL202C2R3 NDL202C2R5 NDL202C2R10
MC-HP12S-12-96 | ANDREW
3-Sector Monopole Co-location Platform Kit, 10 in to 30 in OD, 12 ft 6 in face, includes twelve 96 in pipes
ROHS COMPLIANT REVISION HISTORY PRODUCT DATA DRAWING DATE REV ...
material: flats sma body: stainless steel per ams-5640, alloy uns s30300, type 1 smpm body & contact: beryllium copper per astm b196, alloy no. uns c17300, td04 insulator: ptfe per astm d1710, type i, grade 1, class b bead: kel-f per mil-p-46036b, type ii ...
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
NPI-19 Series Specifications 1. Performance with offset, thermal accuracy of offset, and thermal accuracy of FSO compensation resistors. 2. FSO with 1.0 mA input excitation, 10 VDC for NPI-19VC.