Search Results for adjust color space
Model 7268C-2K-360 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
10130105 - X 0 J - X X X LF - amphenol-cs.com
10130105 - X 0 J - X X X LF - amphenol-cs.com
Rack and Panel Connector | Products | Amphenol Aerospace
Space. Electric Mobility. Product Information. Catalogs and Data Sheets Spark TV Videos Blog Industry Briefs Market Connector Facility Documents. Termination Instructions AS9100/ISO9001 Certification ...
Model 9155d-919 | PCB Piezotronics
Microphone comparison calibration option for 9155 systems. Supports 1/4" and 1/2" microphone calibration, with or without gridcap. Compliant to IEC 61094-5, operating from 20 Hz to 20 kHz.
Charles Side Arm Mount (SAM) for Remote Radio ... - Charles Industries
Color Touch-Up Paint Part # SAM-140824DEG11 14” high, Ø8” antenna, 24” offset from pole (1) Ericsson 220x RRH, (1) Gamma Nu OYZ9X360F10 antenna 34 lb. / 56 lb. Classic Texture Gray 02-000629-0 ... (SAM) is a sturdy offset antenna mounting bracket with additional space for a low power RRH. It is suitable for outside plant (OSP) locations ...
Model 003A30 | PCB Piezotronics
Model 003A30:Low noise coaxial cable, blue PTFE jacket, 30-ft, 10-32 plug to 10-32 plug
Radio Frequency Connectors | Products | Amphenol
Amphenol RF offers a wide variety of in-series, between series and tee adapters for radio frequency applications. Adapters feature all industry-standard connector interfaces and are commonly used to change gender or as connector savers in precision test and measurement applications, or to split or combine RF signals.
Model 482C16-R | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Design Services - Amphenol PCDAmphenol PCD
Customize any solution using PCD’s in-house FEA and additive manufactured prototyping to accelerate iterative design cycles and concept validation. Whether it’s a change to a current Amphenol PCD part or a clean sheet design, our team of engineers have years of extensive experience working with top OEM in the aerospace industry.
16617 MIL-DTL-26482, Series 2, Matrix - Amphenol Aerospace
AMPHENOL CORPORATION 40-60 Delaware Avenue, Sidney, NY 13838-1395 • 800-678-0141 • www.amphenol-aerospace.com 16617 MIL-DTL-26482, Series 2, Matrix
Model 9200-06-05-10-00 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model 480E09 | PCB Piezotronics
Model 480E09:1-Channel, battery-powered, ICP® sensor signal conditioner, gain x1, x10, x100, 2mA, BNC input/output connectors.
Defense | Markets - Amphenol
Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV). Visit our global sites to learn more: Amphenol Military & Aerospace
OCTIS™ OUTDOOR I/O SYSTEM - アンフェノールジャパン株式会社
§ Transceiver moves outside the box, saving board space and providing better thermal management § Lightning protection, EMI shielding features, and a rugged weather proof design makes it ideal for use in harsh environment applications § Blind mate, float mount, color and physical coding features makes it easy to use and avoids mismating
Model 097 | PCB Piezotronics
Cable Jacket Color: Black: Black: Conductor Style: Stranded - 19 Strands 38 AWG: Stranded - 19 Strands 38 AWG: Conductor Material: Tin Plated Copper: Tin Plated Copper: Conductor Diameter (26 AWG) 0.040 in: 1.016 mm [1] Shield Type Over Conductor(s) Braid: 94% Minimum Coverage: Braid: 94% Minimum Coverage: Shield Material Over Conductor(s ...
Model 034AY003AD | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model 062 | PCB Piezotronics
Cable Jacket Color: Black: Black: Conductor Style: Stranded - 19 Strands 40 AWG: Stranded - 19 Strands 40 AWG: Conductor Material: Tin Plated Copper: Tin Plated Copper: Conductor Diameter (28 AWG) 0.013 in: 0.330 mm [1] Shield Type Over Bundle: Braid: 94% Minimum Coverage: Braid: 94% Minimum Coverage: Shield Material Over Bundle: Tin Plated Copper
Model 356A09/NC | PCB Piezotronics
Model 356A09/NC:Triaxial, lightweight (1.0 gm) miniature, adhesive mount, ceramic shear ICP® accel., 10 mV/g, 0.25" cube, mini 4-pin connector no
DISCONTINUED - Amphenol Antenna Solutions
58 mm column spacing - 0.5 wavelength @ 2.6 GHz. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control.
Model 357A08 | PCB Piezotronics
Model 357A08:Miniature (0.16 gm), teardrop-style, charge output accel., 0.3 pC/g , 10k Hz, 3-56 conn.