Search Results for adjust color space
Model 039237-50051/B Rotary Torque Angle Transducer, w/Auto-ID, 50 lbf ...
Model 039237-50051/B Rotary Torque Angle Transducer, w/Auto-ID, 50 lbf-ft (68 Nm), 3/8-inch Square Drive, 10-pin PT Receptacle Installation and Operating Manual
ProFin Plus - amphenolprocom.com
** Simulated in free space with no whip, no ground plane and no additional cable. Radiation Patterns. WIFI 2400 MHz, side view . WIFI 2400 MHz, top view : ... Cover color GNSS LTE Antennas WIFI Antennas Cable Length LTE Connectors WIFI Connectors GNSS Connectors; ProFin Plus-W (White)-B (Black)-G1-G2-L2-W2:
Thermometrics Surface Mount Devices - amphenol-sensors.com
• Maximum rate of temperature change: 4.5°F/s or 2.5°C/s • Maximum solder temperature: 509°F (265°C) • Maximum dwell time: 10 seconds • Cooling in ambient or air flow of 5m/s Reflow Soldering Conditions • Method infrared, hot gas, vapor • Maximum rate of preheat temperature change: 4.5°F/s or 2.5°C/s
Model 4105-02A | PCB Piezotronics
Model 4105-02A:PCB L&T Torque Sensor, Rotary Transformer, Shaft to Shaft, 5k in-lb Capacity FS, 12k RPM Max., MS Conn.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Industrial Plug 2CMA100584R1000 - Amphenol Sine
Contact 6 hour Color code Blue GENERAL ABB316P6W Product Name Industrial Plug TP Product ID 2CMA100584R1000 Function Number of PolesPlug 73926905845 Catalog Description IEC Plug 20A 2P3W 220-240V, UL/CSA approved and CE compliant Frequency Country of Origin Degree of ProtectionCzech Republic (CZ) -Number Finland E-Number Norway E-Number Sweden
Model 221B02 Link ICP® quartz force sensor, 100 lb comp., 100 lb ... - PCB
Model 221B02 Link ICP® quartz force sensor, 100 lb comp., 100 lb tension, 50 mV/lb Installation and Operating Manual For assistance with the operation of this product,
TORQUE-ANGLE-TENSION TESTING & ANALYSIS OF THREADED FASTENER ... - PCB
select different sensors, or adjust the built-in test modes to meet specific test requirements. The test setup directory simplifies testing by providing access to all pertinent setup files as well as previously recorded graphic and numeric data. EASY OPERATION Once the test is set up, the LabMaster Professional module
SIMEO04ELSD - Amphenol Air LB
Space saving. Quick connection junction modules. 1750 modules. 1750 modules for crimped contacts; 1750 modules with PCB contacts; ... SIM2B24N111 Long flanged Receptacle monomodule With color coding plate With non conductive panel sealing With nut plate Polarization N ...
radsok-power-connectors-catalog-amphenol-industrial
®Smaller outside diameter of RADSOK, saving space of package High volume automated assembly processes Consistency in performance Improved mechanical strength Lower voltage drop and resistance Low temperature rise RADSOK® Derating Chart – Temperature vs. Current
Model 1403-05ADB/LCS-2B Dual bridge load cell, fatigue rated low ...
PCB Load & Torque, Inc. Toll-Free in USA 866-684-7107 716-684-0001 www.pcbloadtorque.com DUAL BRIDGE LOAD CELL OPERATION MANUAL 2
Plug monomodule Polarization A - amphenol-airlb.fr
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
EBY Electro - EB2200 Series - 5.00mm Spacing - WIRE GUARD BLOCKS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
SIME0816PNR - Amphenol Air LB
Module fitted with removable PCB contacts for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space.
Module With front removable PCB contacts Pin With peripheral sealing ...
Module fitted with removable PCB contacts for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which
Cable Assemblies according to SIEMENS 6FX Standard - Lutze
perly y LÜTZE Customer-specific solutions Each installation is different. Therefore, make use of our cable assembly expertise; experts will plan your project and document
6-pin Mini-DIN Cables (MD6 Cables) for Sale - Cables on Demand
DIN Cable Overstock Sale - The 6-pin Mini DIN (MD6) cable interface is commonly known as a PS2 connection and is utilized for serial data transfer between computers and peripherals such as PC keyboards, mice, or other serial devices. Amphenol Tuchel 6-pin Mini-DIN Cables are perfect for connecting or extending any MD6 enabled device.
cLGA- The Highly Adaptive Compression Solution - Amphenol CS
These are highly reliable for applications that require high speed and performance, with minimum space requirements. The contacts are grouped into three categories by stack height; - Standard 1.22 mm, Shunted 1.22 mm to 1.55 mm and Tall 2.75 mm to 6.5 mm for applications that require greater height and compliance.
696-960 / 1710-2170 / 1710-2170 MHz - amphenol-antennas.com
Manual Electrical Tilt (MET) Control A colored knob at the end of the tilt indicator allows change of the tilt without need of a tool. The knob color is identical to the corresponding connector ring color. To access the knob, remove the cap by turning it counter-clockwise. It is re-installed by opposite rotation.
Module With straight PCB contacts Pin With peripheral sealing Contacts ...
Module fitted with PCB contacts for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together