Search Results for adlink panel pin header 24
Amphenol Precision Optics GmbH | Amphenol Precision Optics
Amphenol Precision Optics GmbH zählt aufgrund seines umfassenden Know-hows sowie der Innovationskraft und des Engagements seiner Mitarbeiter/innen zu den führenden Anbietern für die Entwicklung und Herstellung von hochpräziser Verbindungtechnik für faseroptische Systeme in Europa. Wir entwickeln zukunftsweisende Produkte für verschiedenste, wachstumsstarke Märkte wie z. B. der ...
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
July 24, 2019 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO) and Amphenol Commercial Air Division (ACAD) offers the following information: AAO/ACAD Part Number EU RoHS II Compliant Part/Product Description ...
LUX-BEAM™ #12 - Terminales de fibra óptica - Amphenol Socapex
El LUX-BEAM™ #12 termini de Amphenol Socapex es una solución fiable e innovadora para la comunicación óptica en entornos difíciles. La terminación de haz único expandido permite actualizaciones sencillas de la tecnología de contacto físico óptico tradicional a la tecnología sin contacto. Es compatible con la cavidad #12 MIL-DTL-38999 serie III TV/CTV, EN3645 EN 4165 (SIM), y acepta ...
Rail Mass Transit (RMT) - Amphenol Socapex
RAIL MASS TRANSIT - rmt Interconnect systems for communication and control. Interconnect systems for Rail Mass Transit (RMT) are essential components that enable communication and control between different parts of the transit system.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: YK301-7.62(With cover) : 7.62: 2P-20P: YK301xx2xx00G: Please refer to the pdf file. The website drawing is for reference only. For details, please contact sales.
Amphenol Network Solutions > Product
LiNC - Rapid-Deployment Panel; C2X - Medium Density; C2E - High Density; LCX - Standard Density; Pre-Terminated Fiber Panels; InfinX Splice; HyperX - ODF; Advanced Optical Modules; Power Distribution. Fuses and Breakers; Standard Power; nrgSMART; nrgSMART™ Firmware; Accessories; Cable Management; Racks and Accessories; Enclosures; Optical ...
Amphenol AMAO/ACAD Product Compliance - Environmental Engineering
10-407552-015 YES CONTACT, PIN 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Military - Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
DUMMY RECEPTACLE BACKSHELLS - amphenolpcd.com
24. A: Hard Anodized Black. W: Cadmium Olive Drab. L: Electroless Nickel. MIL-DTL-26482, Series I & II. BACKSHELLS Contact backshellsamphenolpcd.com. o s) BAYONET (3 PLACES) GASKET TO BE C O DUS CAP. Created Date:
biglobe光 料金 | Amphenol Global Search | Amphenol
thdm. カタログ; thdmは、m28876コネクタをベースにして開発された、高耐久のmt型光コネクタです。2、4、もしくは8つの標準mtフェルールを格納し、24芯から192芯まで対応できます。
$PSKHQRO - Amphenol Sine
Title: C:\Users\jhead\Desktop\ATF13 Boardlock drawing updates - Zenin\C-ATF13-3P-BM0X-A3.dwg Author: JHead Created Date: 7/25/2019 10:48:26 AM
SMA Male to SMA Male 12" Cable Assembly for .047 SuperFlex Cable
SV Microwave offers the SMA Male to SMA Male 12" Cable Assembly for .047 SuperFlex Cable 7029-3436 with superior mechanical specifications!
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: TT5.0 Solid block : 5.0: 2P-24P: TTxx01810000G: Please refer to the pdf file. The website drawing is for reference only. For details, please contact sales.
Model 003AGEB-0004 | PCB Piezotronics (fr)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +33 1 69 33 19 60
Model 477A07 | PCB Piezotronics (de)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +49 2433 4444 400
REVISIONS - Amphenol Sine
PIN, STAMPED, SIZE 16, 14-18 AWG, A SERIES 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC –0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC –0.30 2 PL DEC –0. ...
RT0W61832SNH-K Plug Kit, Female, IP67. Including Connector, - Amphenol Sine
RT0W61832SNH-K Plug Kit, Female, IP67. Including Connector, Backshell & Contacts, Size 20, 20-30AWG, 7.5A/250V, Shell Size 18. Comparable to PN# UT0W61832SH
Autofunkantennen GF 402/... - amphenolprocom.com
Kolineare 2 dB Autofunkantenne für das 450 MHz Band zur Montage im GlassFix® Klebeverfahren. Montage auf der Fahrzeugscheibe – keine Bohrung erforderlich.
Protimeter Mini C numérique | Mini-humidimètre
24 mois sur les défauts mécaniques ou de fabrication. Ne comprend pas les pièces d'usure ni les accessoires. EMBALLAGE: Deux électrodes à broches de rechange Capuchon de protection Dispositif de contrôle d'étalonnage Pochette Velcro Tableau d'étalonnage pour 150 essences de bois: POIDS: Y compris les piles, 0,330 lb (150 g) Dimensions
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product Search ...