Search Results for advocate benefits
Voltarius High Power Interconnect - Amphenol Aerospace
Features & Benefits: Voltage Rating: 1000VDC at sea level; Sealing: IP67 (unmated) & IP69K (mated) Temperature range: -40 °F (-40 °C) to 257 °F (125 °C) Available in single-pole or multi-pole arrangements; Full 360-degree shielding with integral shield termination;
LRM - Line Replaceable Module | Products | Amphenol Aerospace
LRM surface mount connectors meet the high density needs of today’s integrated electronic modules. The flexibility in design allows Amphenol to meet and exceed the wide variety of user requirements. With multiple different contacts being used in the connectors, mainly digital (brush), there are thousands of combinations of inserts that are possible.
Spin Tact - Amphenol PCDAmphenol PCD
Features & Benefits: Rugged and concealed wiring design. Few moving parts . Reduces chances of failure and service down time . Weight saving options
9/2016 EMI/EMP Filter Protection Connectors - Amphenol Aerospace
Features and Benefits: • Features and Benefits:Light weight alternative to glass sealed •hermetic connector • Leak rate of 1x10-5 cc of He/sec leak rate rate maintained after temperature cycling, maintained after temperature cycling, 5 cycles -55 to +125°C • Available in standard and custom configurations.
Optical Hub Cabinets (OHC) & Optical Broadband Cabinet (OBC)
Features and Benefits. Flexibility. Supports pre-terminated and field terminated feed and drop fibers. Economic. Space for multiple splitters for incremental, scalable growth Front and rear access doors are secured with low-profile, 216-tool quarter turn locks and padlock hasps for additional access control.
Below Grade HDPE Enclosures (CBGE) | HDPE Handholes | HDPE Underground ...
Features and Benefits. Flexibility. Available in seven tapered rectangular and two round size. Economic. Sturdy enclosures provide superior shelter for buried network components and years of maintenace-free service. Installation Mounting. Lighweight enclosures may be easily installed by a single technician.
QWLD Connectors | Products | Amphenol Aerospace
Features & Benefits: High durability - waterproof and explosion proof, resistant to abrasion, corrosion, vibration, and shock; Quick, positive mating - double stub threads per MIL-STD-1373 standards for fast coupling, easily cleaned; More than 300 industrial and Mil-Spec approved insert patterns available, including coaxial and thermocouple ...
High Speed Cable Assemblies | Products | Amphenol Aerospace
Features & Benefits: Rigid testing is performed on 100% of the cable assemblies at Amphenol before they are shipped to make sure they meet customer requirements, including DWV, IR, and continuity. Amphenol has the background experience and understanding of harsh environmental testing to assure a reliable end to end interconnector solutions.
3G SDI Standalone Media Converters - Amphenol-Aerospace
Features & Benefits: Converts SDI fiber signals to 75ohm 3G/HD/SD-SDI rugged BNC connectors; Fiber inputs are made for 9/125 micron single mode fiber with 1310nm wavelengths; Input power is brought in over separate MILDTL-38999 connector and is compatible with 28VDC
Ve-NET Automotive Multigigabit Differential Connector System ...
Ve-NET™ Automotive Multi-Gigabit transmits data from 1000Mb/s to 10Gb/s. Developed according to USCAR-2, LV214, and Ethernet specifications and available in sealed / non sealed configurations.
M40 Series Connectors - Amphenol Sine
Features & Benefits. Superior Shielding: First quality components coupled with a simplistic design provide maximum EMI/RFI shielding capabilities while reducing assembly preparation times. Cable Strain Relief: Your choice of either the innovative design features of FlexGrip™ or traditional cable strain relieving similar to existing standard ...
Career Opportunities - Airmar
Explore exciting career opportunities at Airmar and join our team of talented professionals. Discover a dynamic work environment that fosters innovation and growth. At Airmar, we offer diverse career paths in engineering, manufacturing, research, and more. Join us in shaping the future of sensing technology and making a meaningful impact in industries such as marine, industrial, and commercial.
Introducing AP195 Cable - amphenolprocom.com
Key Benefits and Features of AP195 with ECE 118.03 Certification ECE 118.03 Compliance The AP195 meets the rigorous standards of the ECE 118.03 flammability requirements, ensuring enhanced safety in applications where flame resistance is critical. High-Performance Signal Transmission
Warrior Grip Soldier-Worn Push-Pull Connectors
FEATURES AND BENEFITS. COMPATIBILITY: Intermateable with Existing Nett Warrior Push-Pull Connectors; POWER: Warrior Grip Contact System - 10 Amp Capability in a Size #23 Contact; LOCKED & LOADED: Unmating Force of 13 +/- 3 lbs; won't disconnect until they should; VERSATILITY: Diverse Range of Mounting Options for Both Plugs and Receptacles
Embedded Phase Tuner - SV Microwave
Features/Benefits. Smaller component compared to a traditional line stretcher (see image right) Allows for customer-controlled phase/delay matching live on bench or after cable installation; The tuner can be installed at any point in the cable assembly, allowing for flexibility in design;
38999 Connectors with Power Contacts - Amphenol Aerospace
Features & Benefits: Ensure reliability of contact system with Temper-Grip, far beyond the maximum temperature of the connector; Upgrade ampacity 20-30% by changing your pin contacts to HCP, available in all sizes. Reduce mating force with RADSOK® ...
FiberQuad Ruggedized Quadrax Contacts - Amphenol Aerospace
Features & Benefits: Each Quadrax contact can contain a fiber optic transmitter or receiver; Support for speeds up to 28.05 Gbps; Support for 1300nm multi-mode (for legacy protocols such as 100-Base-FX), 1310nm singlemode, and 850nm multi-mode wavelengths;
Pegasus - Amphenol PCDAmphenol PCD
Features & Benefits: Electroless Copper and Nickel plating: Enables EMI shielding from ambient noise transients. 1/4 turn bayonet style connection: Makes wire installation and maintenance easy and efficient. Interfacial and Triple-Barrier Seal: Enables environmental sealing (IP 67 rating) Many sizes, colors, and configurations to choose from
Custom Molded Cables - Amphenol PCDAmphenol PCD
Description: High performance injection-molded cables; potting & encapsulation with MIL-M 24041 epoxies. Extensive mold library supports most Amphenol & Mil-Spec connectors.
D38999 Connectors with Coaxial, Concentric Twinax ... - Amphenol Aerospace
Features & Benefits: Widest selection of insert arrangements that can incorporate: Size 8, 12 and 16 Coax contacts; Size 8 and 12 Twinax contacts; Size 8, 10 & 12 Triax contacts; Wide selection of connector shell styles and sizes: Scoop-proof recessed design in LJT-R, TV-R and SJT-R connectors provide protection for contacts;