Search Results for aeolus m2-1203 connector 6 pin
2.92mm Male R/A to 2.92mm Male R/A 6" Cable Assembly for .085 Cable
A 2.92mm Male R/A to 2.92mm Male R/A 6" Cable Assembly for .085 Cable 7015-1000 is now available at SV Microwave. Learn more about the product here!
6.0 ± 0.2 - svmicrowave.com
6.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMPS R/A Female ( 3822-40001 ) 2.92mm Straight Male ( SF1511-60069 ) ... See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMPS R/A Female to 2.92mm Straight Male 6" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FRSMPS-047-MS292-060
TNC Straight Crimp Jack RG-178 Bulkhead Front Mount 50 Ohm
RF Connector TNC Straight Crimp Jack RG-178 Bulkhead Front Mount 50 Ohm. Downloads. 031-6964 PDF Customer Drawing (Size: 290 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-178, RG-196, Belden 83265:
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
ASRN3A12S - Amphenol Air LB
Receptacle ASR 90 ° PCB mounting Metallized 10 socket contacts size 22 (A1) Polarizing 2
Hardline Archives - Page 3 of 6 - Amphenol Broadband Solutions
part # 750500jt00bk16300001. 0.500 inch broadband 75 ohm jacketed hardline coax, w/rodent repellent, gngn tracer stripes
Item # NX307EB1B, Push-Button Switches with Contact 7
Browse Item # NX307EB1B, Push-Button Switches with Contact 7 in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Button Color,AC Rating,DC Rating,Type 7 Contact Arrangement,Mechanical Life,Plunger,Plunger Travel,Action,O
SMA Straight Plug to SMP Right Angle Plug Tflex 405 50 Ohm 11 inches
Connector 1 Part Number: 901-9201-2ASF-T: Connector 2 Part Number: SMP-FR-C07-2-R: Export Control Classification Number: EAR99: Frequency (Max GHz) 18: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: You May also be Interested in.
00111961402 - Amphenol Air LB
Splice 1119 With inserted resistance 0,5 W / 510 Ω / ±5%
301392 | aldenproducts.com
Maximum Wire Gauge. 22. Housing Color
POWER SUPPLIES - PCB
DC Power: ≤60 mA. Fuse: 1A. Excitation Voltage (Delivered to Sensor) 18 VDC. Constant Current Excitation (Delivered to Sensor) 4 mA or 10 mA. Spectral Noise (x1 Gain, 10 Hz)
G:SharedAmphenol Customer DatasheetsRT Kit Datasheetsc- RT001619PNH-K-01
QXRT16 Contact Extraction Tool, #16 (Ø 1.6) Contact MFX-3959 Hand Crimp Tool for Machined Contacts MFX-3960 Pneumatic Crimp Tool for Machined Contact Plating Options, All ... (Size 20 PC Tail dimensions for ecomate® RM and ecomate® RSSM connectors only.) Pin Contact Shell Size MP20W12E06xx MP20W12E09xx MP16M12E04xx MP16M12E06xx MP10B12E05xx ...
Model 352A26/NC Miniature, Lightweight (0.2 gm), Ceramic Shear ICP ...
Size (Height x Length x Width) 0.11 in x 0.34 in x 0.16 in 2.8 mm x 8.6 mm x 4.1 mm Weight 0.007 oz 0.2 gm [1] Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear Housing Material Anodized Aluminum Anodized Aluminum Sealing Epoxy Epoxy Electrical Connector 3-56 Coaxial Jack 3-56 Coaxial Jack Electrical Connection Position Side Side ...
Grounded module Pin Without peripheral sealing 8 contacts #16 ...
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Contact material: Copper alloy: Contact protection material: Nickel: Insert retention in shell ...
All Categories On Amphenol NEXUS Technologies
Created Date: 7/5/2011 11:30:27 AM
AN MF LIGHTW AVE COMPANY 40GB BREAKOUT PANEL - Custom Cable
CustomCable.com | salesteam@customcable.com | 800.446.2232 | 3221 Cherry Palm Drive | Tampa, FL 33619 40AN MF LIGHTW AVE COMPANY GB BREAKOUT PANEL Greater capacity. Greater density.
Model 482A20 8 Channel ICP® Power Supply Installation and ... - PCB
Electrical Connector(ICP® Sensor Input) BNC Jack BNC Jack Electrical Connector(Output) BNC Jack BNC Jack Size (Height x Width x Depth) 6.2 in x 4.25 in x 10.5 in 158.0 mm x 108.0 mm x 267.0 mm Weight 6.1 lb 2.8 kg All specifications are at room temperature unless otherwise specified.
Amphenol AMAO/ACAD Product Compliance - Environmental Engineering
10-407552-015 YES CONTACT, PIN 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Military - Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: