Search Results for aero-electric connector
Model 478A01 | PCB Piezotronics
1-channel, battery-powered, signal cond. for single-ended MEMS and capacitive sensors with 4-pin input conn. Battery-powered, unity gain signal conditioner for capacitive sensors and single-ended MEMS DC sensors. 4-pin input connector, BNC output connector, and DC offset null adjustment.
RF Connectors by Size
Ultraminiature connectors provide consistent 50 Ohm RF performance to 6 GHz without sacrificing space on a PCB. The mounting footprint of these connectors are no greater than 3 mm, with mating heights as low as 1.2 mm. Cable Assemblies use micro-coaxial cable, and pre-configured configurations of Ultraminiature plugs to other common RF series are available for easy integration.
Model J356B11 Triaxial, miniature (4 gm), ceramic shear ICP® accel., 10 ...
Electrical Connector Integral Cable Integral Cable Electrical Connection Position Side Side Cable Termination 1/4-28 4-Pin Jack 1/4-28 4-Pin Jack Cable Length 5 ft 1.5 m Cable Type 034 4-cond Shielded 034 4-cond Shielded Mounting Thread 5-40 Female 5-40 Female Mounting Torque 4 to 5 in-lb 45 to 56 N-cm ...
TRIAXIAL DC RESPONSE ACCELEROMETER - pcb.com
Electrical Isolation(Case) > 108 Ohm > 108 Ohm Physical Housing Material Stainless Steel Stainless Steel Sealing Hermetic Hermetic Size (Length x Width x Height) 0.76 in x 1.03 in x 0.66 in 19.3 mm x 26.2 mm x 16.8 mm Weight 0.92 oz 26.1 gm [2] Accelerometer, Excluding Cable 0.30 oz/ft 27.6 gm/m [2] Electrical Connector Integral Cable Integral ...
Shunted module Pin With peripheral 20 contacts #22 [5x4] shunted ...
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Contact material: Copper alloy: Contact protection material: Gold: Insert retention in shell ...
SIME0412SNPBR - Amphenol Air LB
Module With angled PCD contacts (SIM monomodule) Socket With peripheral sealing Contacts #12 Tin-plated with Lead Polarization N
Model M215B | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connection Position: Side: Side * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A82: Assembly lubricant (for Series 201-207 force rings) 1: 081A15:
Module With straight PCB contacts Pin With peripheral sealing Contacts ...
Module fitted with PCB contacts for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together
Module Gigabit Socket With peripheral sealing Angled PCB contacts ...
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Insert retention in shell (> to) 25.4 daN: Contact retention: 11 daN: Endurance (nbr of cycles) 500: Vibration
SIMEG0118VSN - Amphenol Air LB
Mechanical; Shell material: Thermoplastic: Shell plating: Olive drab cadmium: Insert material: Silicon: Insert retention in shell (> to) 25.4 daN: Contact retention ...
Module With straight PCB contacts Pin Without peripheral sealing ...
Module fitted with PCB contacts for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together
Model 130B40 ICP® ELECTRET SURFACE MICROPHONE Installation and ... - PCB
maintenance. Clean electrical connectors, housings, and mounting surfaces with solutions and techniques that will not harm the material of construction. Observe caution when using liquids near devices that are not hermetically sealed. Such devices should only be wiped with a dampened cloth—never saturated or submerged.
Hybrid Cables Archives - Custom Cable
Here are some common connector types: RJ45 Connector: A prevalent choice for Ethernet connections. Fiber Optic Connectors: Various types like LC, SC, and ST, each with unique advantages. BNC Connector: Often used for coaxial cables in video applications. XLR Connector: Commonly seen in professional audio and video setups.
Careers - Amphenol
More than 70,000 “Amphenolians” connect our world throughout the 100+ Amphenol businesses across the globe.
21-33019-32 | Amphenol Global Search | Amphenol
Visit amphenolpcd.com ion ALUMALIGHT Ideal Where Lightweight Connector Support Is Needed • Commercial lightweight metal backshells • Comparable in weight, performance & price to composite. ... Amphenol Electrical Connector: 10-32 Coaxial Jack; Weight: 0.21 oz; Weight: 6.0 gm; $1135.00 USD (Pricing valid in US only) Add to Cart Add this ...
CHARGE OUTPUT ACCELEROMETER Revision: K - PCB
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
Data Sheet R-Series V RH5 SSI - temposonics.com
Electrical connection Connection type 1 × M16 male connector (7 pin), 1 × M12 male connector (8 pin) or cable outlet Operating voltage +12…30 VDC ±20 % (9.6…36 VDC); the RH5 sensors must be power supplied via an external Class 2 power source in accordance with the UL approval Power consumption 1.2 W typical
Module With straight PCB contacts Socket With peripheral sealing ...
Module With straight PCB contacts Socket With peripheral sealing Contacts #12 Tin-plated without Lead (RoHS) Polarization D
Automotive Sensors for all your applications | PCB Piezotronics
PCB delivers high quality automotive test sensors. PCB offers a full line of sensors for component and system performance, road load data acquisition (RLDA), vehicle and component durability, powertrain development, auto safety (including Endevco sensors), electric and hybrid vehicles, noise, vibration, and harshness (NVH), motorsports, and other automotive testing and development applications.
M28876 Fiber Optic Connectors - Amphenol Fiber Systems International (AFSI)
M28876 Connector Series Amphenol Fiber Systems International (AFSI) is a leading producer and supplier of M28876 connectors to the US Navy and allied navies around the world. Our stringently toleranced and precision ma-chined connectors, manufactured at our state-of-the-art, ISO 9001:2000 certified factory in Allen, Texas, U.S.A., are designed to