Search Results for aero-electric connector
Series Five Lightweight Military Circular Connectors
Amphenol Series Five Connectors combine all capabilities of D38999 connectors in a lighter, smaller, and more compact package to support aerospace application Products ... High Temperature Series Five connectors are the ideal solution for interconnect and electrical wire assemblies near engines, firewalls, and other high-heat sources. ...
EU RoHS II CoC - amphenol-aerospace.com
MS3476L14‐19SW YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
Distributors | Support | Amphenol Aerospace
Circular Connectors. Mil-Spec Type Circulars ... A Division of HEILIND MIL-AERO Phone: 800-422-3911 100C Mount Holly Bypass Lumberton, NJ 08048. Powell Electronics, Inc. ... Building the Bridge to Fully-Electric Platforms Artificial Intelligence, C5ISR, Smart Weapon Systems, and More: Exploring The Next Generation of Defense Systems ...
M7242 SERIES | AC-DC Power Supplies | Power Supplies | Products ...
Amphenol Connector Reference Guide - Volume 2 Military and Commercial Air Electrification: Part 1 — Harnessing Hybrid-Electric Power Stay Connected Sign up to receive the latest news from Amphenol Aerospace Subscribe. Amphenol Aerospace · 40-60 Delaware Avenue, Sidney, NY 13838 · Phone: +1(800) 678-0141 ...
Heavy Duty Connectors | Products - Amphenol
Aquacon Connectors Designed to provide maximum service in oceanic or fluid immersion applications. A specially designed aluminum bronze coupling nut and type 316 stainless steel shells resist corrosion and provide a pressure withstanding connector. ... offering significant benefits in aero-engine applications where weight is critical. Amphenol ...
Amphenol Aerospace
%PDF-1.6 %âãÏÓ 2201 0 obj >stream hÞì›k Ü8²¦ýSòãÎ W1‚÷ƒƒ ¶«· Æ;ƒq/v± ãÀÓ®î®Åø · ˜óçw7B©”¨L努”œ/ ÛT¦’¢¨ ùÄ«—´2+»ò V~•SZÅ 9 VyE)¹ ÑÊÙ(ßÓ*ZgWQ¾6œò*Û Y2ò¯œB1 ³"v+fãå ›V B”Jä W–åN ±”VÖ² g¹Gï¥ ¤¹z“RÌV:É í fé ›‚ åT©!k1‘w+GÚmDVî™Y{Ð |* I RÔ¢œË9²> ír¹1^9/=k\Y:MΕëp ...
D38999 Series III PCB Connectors - Amphenol Aerospace
Amphenol provides 38999 Series III type connectors with PC Tail contacts, which are ideal for printed circuit board applications, either with rigid attachment or flex print assembly attachments. These connectors are able to meet all applicable requirements of MIL-DTL-38999 and have contacts which meet all applicable requirements of AS39029.
9/2016 EMI/EMP Filter Protection Connectors - Amphenol Aerospace
2 Contact Amphenol Aerospace for more information at 800-678-0141 or Filterappsamphenol-aao.com • amphenol-aerospace.com EMI/EMP G Filter Amphenol ® EMI/EMP Protection Connectors offer the versatility of standard connectors with EMI/EMP protection for sensitive circuits. Internal housing of the EMI/EMP devices eliminates costly and bulky exterior discrete
EU RoHS II Declaration - amphenol-aerospace.com
CONNECTOR, ELECTRICAL, RECEPTACLE N/A Cadmium (Cd) The above-listed product was reviewed for compliance in accordance with the following: Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates Product compliance assessments are based on AAO/ACAD/AMHS data and Material Declarations received
Distributor Stock Check - Amphenol Aerospace
Electric Mobility. Product Information. Catalogs and Data Sheets ... Amphenol Connector Basics Terminology Guide Amphenol Connectors Cross Reference Guide Military and Commercial Electrification Part 3 – Building the Bridge to Fully-Electric Platforms Artificial Intelligence, C5ISR, Smart Weapon Systems, and More: Exploring The Next ...
POWERSAFE 38999 HIGH-POWER CONNECTOR
ENVIRONMENTAL & ELECTRICAL CHARACTERISTICS • 500 mating cycles • Temperature range from -85° F (-65° C) to 302° F (150° C) or 392° F (200° C), depending on material, plating and insert type • IP68 when mated, IP28 unmated (socket version) ... HIGH POWER CONNECTOR WITH SAFETY DESIGN, DERIVED FROM MIL-DTL-38999.
Home Page - Amphenol PCDAmphenol PCD
Amphenol PCD designs and manufactures circular and rectangular electronic connectors for low, medium and high power applications and lightweight composite cable and pipe management solutions for wire, hydraulic and fuel systems for the military and aerospace industries. We take pride in our ability to create customizable cable assemblies and advanced In-Seat Portable Electronic Devices (PED ...
EU RoHS II Declaration - amphenol-aerospace.com
CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Pb (EXEMPT) The above-listed product was reviewed for compliance in accordance with the following: Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates Product compliance assessments are based on AAO/ACAD/AMHS data and Material Declarations received
2M805 Tri-Start Micro-Miniature Connectors - Amphenol Aerospace
2M805 anti-decoupling tri-start connector with superior EMI protection; an ideal micro-miniature connector for military airframe and avionics boxes. ... Building the Bridge to Fully-Electric Platforms Artificial Intelligence, C5ISR, Smart Weapon Systems, and More: Exploring The Next Generation of Defense Systems ...
Rack and Panel Connector | Products | Amphenol Aerospace
Rack and Panel connector simulated electrical characterization View Download. Rack and Panel Rain Test Third party mated Rack and Panel connector rain test for AAO View Download. MIL-DTL-55302 Low Mating Force Connectors Utilizes the B³ brush contact system known for low mating force, stable electrical performance in high vibration, and ...
MGT-5015 High Power Reverse Bayonet Coupling Connectors
MGT-5015 Connectors are a ruggedized high power connector utilizing reverse bayonet coupling and available with a wide range of contact and shell options ... Building the Bridge to Fully-Electric Platforms Artificial Intelligence, C5ISR, Smart Weapon Systems, and More: Exploring The Next Generation of Defense Systems ...
MIL-DTL-26482 Series I Hermetic | Cryo-Seal Hermetic Connector Series ...
Coming in at half the size of a standard connector, the 26842 Hermetic features quick-disconnect bayonet coupling for rapid mating and unmating. These connectors come in several shell sizes, contact sizes, and mounting styles, and can operate in a temperature range of -67 °F (-55 °C) to 257 °F (125 °C).
Standalone Copper DVI Splitters - Amphenol Aerospace | Video
The DVI input connector is a shell size 13 MIL-DTL-38999 with Oval Contact System high speed contacts. The DVI output connector is a shell size 19 MIL-DTL-38999 with Oval Contact System high speed contacts. Input DC power is brought through a shell size 9 MIL-DTL-38999 connector with standard contacts.
D38999 SERIES III - STYLE PCB CONNECTORS
%PDF-1.4 %âãÏÓ 3619 0 obj > endobj xref 3619 43 0000000016 00000 n 0000002098 00000 n 0000002261 00000 n 0000005419 00000 n 0000005991 00000 n 0000006106 00000 n 0000006219 00000 n 0000006307 00000 n 0000006875 00000 n 0000007517 00000 n 0000009062 00000 n 0000009418 00000 n 0000009790 00000 n 0000010134 00000 n 0000010549 00000 n 0000011004 00000 n 0000011364 00000 n 0000011770 00000 n ...
Boeing Certified BACC 5015 Connectors - Amphenol Aerospace
Boeing Certified BACC 5015 connectors are high power commercial aerospace connectors designed to operate in severe water & moisture prone environments ... Building the Bridge to Fully-Electric Platforms Artificial Intelligence, C5ISR, Smart Weapon Systems, and More: Exploring The Next Generation of Defense Systems ...