Search Results for aeromotive connectors
Mil-Spec Contacts | SJT Connectors | MIL-DTL-38999 Connectors | Mil ...
MIL-DTL-38999 Series III, II, I Contacts 38999 Application Tools 38999 Assembly Instructions 26482 Contact Information 26482 Assembly Tools 83723 Contact Information 83723 Assembly Tools MIL-DTL-83723 (Pyle) Contacts and Tools Class L Contact Information Class L Installation Instructions
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace
Centaur ExaMAX® backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion loss while minimizing channel performance variation for every differential pair.
Ram-Lock Connectors | Products | Amphenol Aerospace
Amphenol push/pull connectors provide audible and tactile feedback, a system that provides immediate feedback when the connector is mated. An audible and sensory click immediately indicates when the two connector halves are securely fastened, providing an important piece of feedback and assurance under high-pressure circumstances.
Conan Lite 1.00mm Connector | Board to Board Connectors | Amphenol
Amphenol's Conan® Lite 1.00mm connectors are designed for reliable board-to-board connections, both in parallel and perpendicular applications. Available in 9-69 positions and 4.15-7.5mm mating heights.
D38999 Series II - JT Hermetic Connectors - Amphenol Aerospace
MIL-DTL-38999 Series II Hermetic Connectors provide an airtight seal and offer the high-density contact arrangements of MIL-DTL-38999 with smaller dimensional requirements. Additionally, a three-point bayonet coupling system allows for fast, 1/3 turn connector mating.
AirMax VS2 BACKPLANE CONNECTOR SYSTEM - Amphenol CS
CONNECTOR SYSTEM OVERVIEW AirMax VS2® connectors provide a migration path from AirMax VS® for speeds up to 20Gb/s, providing margin of safety for typical 802.3ap system performance with the flexibility of an open pin field design. The connectors leverage AirMax VS® and VSe® design features and technology to achieve improved
Mil-Spec Contacts | SJT Connectors - Amphenol Aerospace
MIL-DTL-38999 Series III, II, I Contacts 38999 Application Tools 38999 Assembly Instructions 26482 Contact Information 26482 Assembly Tools 83723 Contact Information 83723 Assembly Tools MIL-DTL-83723 (Pyle) Contacts and Tools Class L Contact Information Class L Installation Instructions
EXAMAX2® High-Speed Backplane Connector - Amphenol
The EXAMAX2 ® backplane connector system supports 112Gb/s PAM4 industry specifications. It maintains mating interface compatibility with previous EXAMAX products to allow cost/performance flexibility for designers. The EXAMAX2 ® backplane connector system supports 112Gb/s PAM4 industry specifications. ...
ExaMAX+ High Speed Backplane Connector System | Amphenol
Integrates high and low speed signals into the same connector; High speed signal PCB hole: 0.40mm drill; Ground PCB hole: 0.60mm drill; Optimizes electrical performance and aspect ratios; Up to 128 differential pairs per orthogonal node; Wide product range for various packaging options;
PCI Express 1.0/2.0/3.0 Copper/Fiber Conversion
P2 connector; The rugged fiber optic link can be up to 750 meters; MIL-STD-810 compliant for vibration, temperature, shock, humidity, EMI, etc. Integrated with embedded High Speed Oval Contact System contacts for the copper PCI-express interface. Max 64Gbps or 8GB/s system through put for a x8 PCI-express 3.0 link;
A Series Connector Modifications | Amphenol Heavy Duty Connectors
Available in 2, 3, 4, 6, 8, 12 and 18 position . Amphenol Sine Systems’ AT Series™ SR01 and SR02 connectors are a high-performance, thermoplastic, cost-effective solution with specificallydesigned, wire cavities that protect each individual wire seal, eliminating stress on the rear seal while maintaining an IP68/69K rated (mated) performance regardless of wire bundle direction or improper ...
Pyle MIL-DTL-83723 Circular Connectors - Amphenol Aerospace
MIL-DTL-83723, Series III Connector Performance Characteristics: Operating Temperature Data: Std: –85°F (–65°C) to 392°F (200°C) Class K types meet fireproof test per MIL-DTL-83723 2000°F (1093°C) High-Temperature Series: Operates at 500°F (260°C) Altitude: Sea Level to 110,000 feet:
MRJR5581M1 | Harsh Connector | Amphenol
Rugged Modular Jack 45, Input Output Connector, IP67, Right Angle on PCB with Right Angle Cable Header, 8 Position, LED Green left, Yellow right, Tail length 2.54mm, Metric Thread, Cat5 compatible
MAJ-60-00, Miniature M55116-Type Connectors - Amphenol NEXUS Technologies
Amphenol NEXUS Technologies has met that demand with its new Miniature M55116-Type TAC Connectors for soldier-worn applications, radio systems, and ruggedized communications systems. TAC Connectors are designed and manufactured to the exacting specifications of MIL-DTL-55116 requirements at half the size of the standard connectors.
Rectangular Connectors with Fiber Optic Termini | Fiber Optic ...
HDAS Series Connectors Ruggedized SATA Connector MIL-DTL-55302 Low Mating Force Connectors
High Speed Connectors | Products | Amphenol Aerospace
D38999 Series III connectors are often used to house all of our High Speed Contacts including the Oval Contact System (OCS), which achieves high speed data transmission up to 10 Gbps per pair. Many of our Rectangular Connectors also have options for High Speed Contacts. Our newest High Speed Connector Series is the Centaur Series, which is ...
Startop - Fiber Optic Connectors - Amphenol Socapex
The Amphenol Socapex fiber optic connector Startop is a ruggedized optical connector designed for use in harsh environments. It features a fiber optic connector design with a 38999 Series III shell and a standard insert for butt joint termini, with the option of POM or 29504/dia. 2.5mm. The Startop connector is designed for use in battlefield communication, grounded vehicles, military avionics ...
Pyle MIL-DTL-83723 Circular Connectors - Amphenol Aerospace
MIL-DTL-83723, Series III Connector Performance Characteristics: Operating Temperature Data: Std: –85°F (–65°C) to 392°F (200°C) Class K types meet fireproof test per MIL-DTL-83723 2000°F (1093°C) High-Temperature Series: Operates at 500°F (260°C) Altitude: Sea Level to 110,000 feet:
2M Hermetic Micro-Miniature Connectors - Amphenol Aerospace
Amphenol 2M Hermetic micro-miniature connectors offer a superior hermetic seal while offering the same durability of MIL-DTL-38999 connectors but with less than half the size and weight. The small and lightweight 2M Hermetic connector provides an exceptional airtight seal without sacrificing ruggedness and meets or exceeds most MIL-DTL-38999 ...
Model 113B21 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack; Weight: 0.21 oz (6.0 gm) Specification Notes [1] Zero-based, least-squares, straight line method. [2] Typical. [3] For +10 volt output, minimum 24 VDC supply voltage required. Negative 10 volt output may be limited by output bias.