Search Results for afci 유럽규격
fci | Amphenol Global Search | Amphenol
FCI Basics offers a modular and flexible range of connectors for wire-to-board, board-to-board, input/output and FFC/FPC applications. Find products in stock, with short lead time or customized solutions for your design needs.
Amphenol FCI gs-20-0305.pdf
AFCI APPLICATION SPECIFICATION GS-20-045 (Hard Metric Guide Connectors) AFCI product drawings and specifications can be obtained by accessing the AFCI website www.fci.com or contacting AFCI Technical Service.
Microsoft Word - gs-12-1176_fci_pwrblade_ultra_prodspec_revb.docx
Standard PwrBlade ULTRA® contact plating refer to AFCI 10135186. 5.4 Design and Construction Connectors shall be of the design, construction, and physical dimensions specified on the applicable product drawing.
Amphenol FCI gs-12-1096.pdf
2.0 Scope This specification is applicable to the ExaMAX press-fit family of products, which provides a high speed board-to-board interconnect for differential pairs and single-ended lines. Connectors include 2-pair, 3-pair,
FCi Basics - Amphenol CS
Minitek MicroSpace™1.27mm / product presentation The MicroSpace™ compact design addresses the growing need for miniaturized components and is capable of reducing the PCB footprint by 50% due to increased signal density. MicroSpace'Mis available in 1.27 and 1.50 mm pitch with surface-mount and pin-in-paste configuration in single and double row with top and side latch options. MicroSpace'M ...
Minitek® Pwr Connectors | FCI Basics | Wire-to-Wire & Wire-to-Board ...
FCI Minitek® Pwr 4.2 TPA connector system ensures that the terminal is fully seated in the housing and that the terminal will not back out of the housing during mating or when in use. AFCI TPA aligners are optional and can be used as an add on part.
Amphenol FCI 89047.pdf
CONNECTOR MATERIALS: CONTACT : COPPER ALLOY PRODUCT SPECIFICATION : GS-12-002
PRELIMINARY - Amphenol CS
SCALE 10:1 4X ( 0.10) ODD AND EVEN COLUMN OFFSET NOMINAL OUTLINE OF CONNECTOR NOTE 7
20021221-00312C4LF | Minitek127® | Amphenol
Minitek127®, Board to Board connector, Shrouded, Vertical header, Surface Mount, Double Row, 12 Position, 1.27mm (0.500in) Pitch.
PRELIMINARY - Amphenol CS
RECOMMENDED PCB LAYOUT FOR DIFFERENTIAL APPLICATIONS COMPONENT SIDE (TWO ADJACENT FOOTPRINTS SHOWN) NOTES 8 & 12
DIN 41612 High-Temperature Headers and Receptacles
DIN 41612 High Temperature (HT) connectors from FCI Basics meet the fire safety standards required in Industrial (Transportation, Power) market. The 2.54mm pitch HT connectors comply with the relevant industrial standards.
FCI Basics | Wire-to-Board, Board-to-Board | Input/Output, FFC/FPC ...
Our solutions include Signal & Mid Power Wire-to-Board, Board-to-Board, Input/Output, FFC/FPC and Backplane. We offer interconnection systems from 2.54mm pitch down to 0.40mm pitch, supporting speeds up to 25Gb/s.
Certificate of Approval - Amphenol CS
The scope of this approval is applicable to: Design and manufacture of connectors and connector systems.
Amphenol FCI gs-20-0361.pdf
1.0 OBJECTIVE This specification provides information and requirements regarding customer application of the ExaMAX® connector system with press-fit termination. This specification is intended to provide general guidance for application process development. It is recognized that no single application process will work under all customer scenarios and that customers will develop their own ...
AirMax POWER CONNECTOR MODULES - Amphenol CS
e standard lead-free offering. Contact AFCI to request options with tin-le ... Note: For right angle headers with one first mate/last break contact, please use the -002LF dash number option.
FlexLock® FPC-to-Board Connectors | FCI Basics | Amphenol
FlexLock FPC-to-Board connector compact design address the growing demand for automotive application market. The connector design is compliant to USCAR-T2V2 specifications.
Wire to Board Connectors - Amphenol CS
FCI Basics is the leader in Wire-to-Board connectors. Building on the strengths of FCI connectors, whom Amphenol acquired in 2016, FCI Basics continues this legacy providing robust, modular, compact connector solutions to anticipate and meet the growing demands our customers face. Wire-to-board solutions are available with current ratings up to 25A and manufactured within a fully integrated ...
Rotaconnect ® Rotatable Board-to-Board Connector - Amphenol CS
FCI Basics extends the RotaConnect® Board-to-Board range with a pegged version. This eliminates the hold-down, hence aids simple placement and saves the space between connectors on the PCB.
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
Amphenol Communications Solutions (ACS), a division of Amphenol Corporation, is a world leader in interconnect solutions for Communications, Mobile, RF, Optics, and Commercial electronics markets.
ISO Certifications - Amphenol CS
ISO CertificationsHave any questions? Talk with us directly using LiveChat.