Search Results for afpd 10-77
Amphenol Aerospace
M81969/8-10 or M81969/14-04. Title: L-2035gt.fm Author: jogden Created Date: 9/5/2001 1:19:49 PM ...
RT07128PNH Receptacle, Jam Nut, 8 Position, Male, Shell Size 12 ...
RT0L-12CG-S1 Long Backshell (straight), Shell Size 12, Cable Range 6.0-10.5mm. REQUEST A QUOTE. RT0L-12CG-S2 Long Backshell (straight), Shell Size 12, Cable Range 8.5-12.5mm. REQUEST A QUOTE. RT612DCG Plug Dust Cap with Chain Shell Size 12. Compatible to part # UTG612DCG.
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
BNC Male Compression for RG-58 - Gemeco
BNC Male Compression for RG-58. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
B175 Medium Chirp, 1kW, 0° Tilt, Navico BL, DT - AIRMAR EMEA
Features. Depth and fast-response water-temperature sensing; 1 kW of power; Medium frequency: 85 to 135 kHz; 16° to 11° beamwidth; Maximum depth of 457 m (1500')
Model RP | PCB Piezotronics
Model RP:10-32 coaxial hardline plug (for 023 hardline cable) Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here English English; Italiano; Nederlands; Français; Deutsch; Português ...
topology string theory | Amphenol Global Search | Amphenol
ARRAY LAYOUT Topology FREQUENCY ARRAY CONNECTOR CONNECTOR TYPE 698-960 MHz R1 1-2 (2x) 4.3-10 Female 1695-2700 MHz Y1 3-4 (2x) 4.3-10 Female 1695-2700 MHz Y2 5-6 (2x) 4.3-10 Female 1695-2700 MHz Y3 7-8 (2x) 4.3-10 Female 1695-2700 MHz Y4 9-10 (2x) 4.3-10 Female The illustration is not shown to scale. Y1 Y3 R1 Y2 Y4
SMA Straight Plug to SMA Straight Plug RG-316DS 50 Ohm 500 mm
SMA Straight Plug to SMA Straight Plug RG-316DS 50 Ohm 500 mm (19.68 Inches)
UE86L462700221 | ExpressPort SFP | Amphenol
Amphenol is one of the leading manufacturers of ExpressPort SFP. Contact us today for more details of ExpressPort SFP, part number UE86L462700221
RJE1D18831411 | Modular Jacks| Amphenol
Amphenol is one of the leading manufacturers of Modular Jacks. Contact us today for more details about part number RJE1D18831411
Cable Components PRO-ATT ... dB-2-3-N - AMPHENOL PROCOM
This 2 W series includes 3 dB, 6 dB, 10 dB, 20 dB and 30 dB attenuators. This series of attenuators has very low VSWR and attenuation flatness and is especially suitable for use with: Coaxial Transmission Lines; Power Monitors; Watt Meters; Specifications. Electrical; Frequency: DC - 3 GHz:
GKFORM60-300 - Grounding Kit, Pre-formed Copper Strap, 1.5m (60') for ...
Lug Style Size 2-hole Ø 10.2mm (3/8") crimp-on, tin-plated Grounding Wire Length m (in) 1.5 (60) Grounding Wire Size mm² 6 AWG (7 strand) Grounding Wire Color Black Grounding Body Color Black Sealing Class IP68 PACKAGING INFORMATION Package Quantity 1 External Document Links Notes PRODUCT DATASHEET GKFORM60-300
BNC Right Angle Plug to BNC Straight Plug RG-58 50 Ohm 18 inches
BNC Right Angle Plug to BNC Straight Plug RG-58 50 Ohm 18 inches (457 mm)
N-Type Panel Mount Plug 4-Hole Flange Round Post 50 Ohm
N-Type Straight Clamp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm 172143-10 N-Type Panel Mount Jack 4-Hole Flange Slot 50 Ohm 172228-24 N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172228
NovaSensor NPP-301 Series Pressure Sensor - amphenol-sensors.com
Electrical @ 77°F (25°C) unless otherwise stated Excitation 3.0 V 10 VDC maximum Input Impedance 5,000 ±20% Ω Output Impedance 5,000 ±20% Ω Environmental Electrostatic Damage (ESD) Class 1 Operating Temperature Range –40°F to 257°F (–40°C to 125°C) Mechanical (1) Weight ≈ 0.0002 lb (0.10 g) Parameter Value Units Notes General Media
Repair and Maintenance Returning Equipment Contact Information ... - PCB
COAXIAL CABLE W/ 10-32 & BNC PLUGS DECIMALS XX ±.03 XXX ±.010 DECIMALS X ± 0.8 XX ± 0.25 JES 1/3/20 JES 1/3/20 BAM 1/3/20 SCHEMATIC DIAGRAM SHELL CENTER PIN 7 2 5 2 4 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others
High Speed Contacts | Markets | Amphenol Aerospace
SIze 8, 10, and 12 high-speed Triax Contacts FiberQuad Evaluation Kit Evaluation and test kit for 4.25Gbps, 10.3125Gbps, and 28.05Gbps FiberQuad
PT/451 - 26482 Série I - Amphenol Socapex
O 2M é um conetor circular micro-miniaturizado concebido para aplicações de interligação que requerem um elevado desempenho e um tamanho e peso reduzidos em ambientes agressivos. A Amphenol oferece diferentes conectores 2M para responder a todas as suas necessidades, com roscas Acme de duplo arranque, acoplamento roscado Tri-Start, baioneta de ¼ de volta e versões de desconexão rápida ...
MIL-DTL-38999 Series I - LJT Connectors - Amphenol Aerospace
Contact Options - size 8, 10, 12, 16, 20, 22M and 22D Crimp, Solder, PCB, Wire wrap, Coax, Twinax, Triax, Thermocouple, Fiber Optic and Filter Fixed Solder Contacts - Amphenol MIL-DTL-38999 Series I LJT are available in solder versions as both Commercial and Military qualified to MIL-DTL-27599
Declaration - SV Microwave
ITEM # SVHC CAS PPM 7015-0998 LEAD 7439-92-1 30,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc