Search Results for ai redrafter tool
GEN 3.5 RIGHT ANGLE FAKRA JACKS 3FAIENXRJ-C01ER, 3FA1ENXRJ-C01E3 ...
9. install o-ring using tool #227-1538 (cone) and tool #227-1539 (plunger). 10. insert cone tool no. 227-1538 into the interface and slide the o-ring over the end of the cone tool. using the plunger tool no. 227-1539, slide the o-ring down the the cone tool and over the end of the body. the o-ring will snap into the groove at the bottom of the ...
Standards Enabling the Automotive Industry - Amphenol CS
Standards and specifications from various organizations provide a guideline to manufacturers in measuring the quality of their product. This helps to ensure end customers are purchasing a trustworthy and high performance product. Standards are increasingly important in the Automotive Industry.
Minitek MicroSpaceXS™ for Automotive Applications - Amphenol CS
Miniature connectors are one of the most significant parts of any smart device. The case of smart automobiles is not different as well. We have already discussed on smart solutions for automotive in many previous articles. Amphenol’s Minitek MicroSpace ™ Crimp-to-Wire connector offers a unique design that enables LV214 Severity-2 and performs at 1.8, 1.5, and 1.27mm pitch and is designed ...
FH 0200 0911 - M16 Removal Tool For 1.5mm Contacts
FH 0200 0911 - M16 Removal Tool For 1.5mm Contacts . FH 0200 0911 - M16 Removal Tool For 1.5mm Contacts. $0.00
www.gemeco.com
We would like to show you a description here but the site won’t allow us.
REF2510R ReferenceMate portable vibration shaker
ReferenceMate™ rugged industrial handheld shaker kit: REF2510R portable vibration reference source with ruggedized protective boot, batteries, carrying case, 1/4-28 stud, D-clip, carabiner, wrench
AIPXE-325X4B Black, PCB Enclosure without Vent Hole.Compara - Amphenol Sine
AIPXE-325X4B Black, PCB Enclosure without Vent Hole.Comparable to PN# EEC-325X4B
Crimp Tool | CTL-8 - Amphenol RF
Tool Frame with Die Set, Hex Cavity Dimensions are 0.052, 0.068, 0.255, 0.324. Downloads. CTL-XX PDF Customer Drawing (Size: 356 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Export Control Classification Number: EAR99: Hex Cavity Dimensions:
HTR-400 High-temp Dry Block Calibrator - KAYE
For over 25 years Kaye has offered the HTR-400 Dry Block Calibrator for the calibration and verification of temperature sensors. While this unit has served our customers well, the technology is outdated, and availability of parts and servicing have become challenging.
AFI Bullet Insertion and Extraction Tool Collet Assembly.
AFI Bullet Insertion and Extraction Tool Collet Assembly. Downloads. 227-1491-1 PDF Customer Drawing (Size: 108 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Export Control Classification Number: EAR99: Mil Qualified: Not Mil Qualified: You May also be Interested in.
SMP Male to SMA Female Bulkhead Sealed Adapter, FD
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
Charles Retrofit Kit 97-002492-A General Description and Installation
2.3. Obtaining Tools and Equipment Obtain the following recommended or n eeded items for installing the kit. • Protective and/or insulated work gloves • Safety glasses • Can wrench (216 type tool) • Tape measure • Marking utensil • Drill with 5/16” bit • Hex screwdriver •orque wrench T • Level 2.4. Mounting the Kit
PCB > Learn > Videos
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
QuickBuild RF - Amphenol RF
In early 2018, a partnership and project collaboration between Amphenol RF and Amphenol Custom Cable began with one goal: to merge the specialties from both business units and introduce to the market an easy-to-use online RF cable assembly builder that would give customers full control over the design process, with the end-product delivered to the customer’s doorstep in days – without ...
Amphenol’s Newest High Speed Interconnect Offerings
Amphenol offers an array of high speed interconnect solutions, suitable for next generation speed and density requirements. Our extensive portfolio includes high speed backplane connectors, copper cable assemblies, loopback modules, OverPass ™ solutions, optical transceivers and more. Here is a quick review of some of our newest products.
Learn about Ingress Protection - Amphenol CS
PCIe® Gen 7.0 Doubles Data Rate to 128 GT/s For Data-Intensive Markets Feb 6, 2025
Crimping Hand Tools | Amphenol
Amphenol's crimping hand tools are professionally designed for applications in the prototyping phase or small production quantities. The hand tools have a mechanism which opens automatically after making the last advance of the ratchet with an ergonomic handle for an optimal grip.
Model 821ih-qpr | PCB Piezotronics
Spartan Model 821 Class 1 sound level meter for measuring impulsive noise. Includes logging and measurement history, 1/4" microphone and preamplifier (PRM821)
Radarsonics | Traditional Transducers - Gemeco
Radarsonics The Airmar Technology traditional transducer - a trusted choice for boaters and fishermen alike! With its high-quality ceramic construction and advanced design, this transducer provides exceptional sound reception and transmission, ensuring accurate and reliable fishfinding and navigation performance. Whether you're targeting large game fish or simply navigating through tight ...
Model 352C03 | PCB Piezotronics
Model 352C03:Platinum Stock Products; General purpose, ceramic shear ICP® accel., 10 mV/g, 0.5 to 10k Hz, 10-32 side conn.