Search Results for ai展覽2025年3月參展廠商名單
00111979302 - Amphenol Air LB
Splice 1119 With inserted diode JANTX 1N3025B
12.0 ± 0 - svmicrowave.com
V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 2.19 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: VITA 67.1/2 SMPM Plug-in Contact to SMPM Straight Female 12" Cable Assembly for Ø.085 Flexible Coax DWG. NO. FV67SMPM-085-FSSMPM-120 DRAWN
NPH Series - amphenol-sensors.com
3. Best fit straight line. 4. 32°F to 158°F (0°C to 70°C) with reference to 77°F (25°C) 5. 32°F to 158°F (0°C to 70°C), by design. 6. Normalized offset/bridge voltage—100 hrs, typical value, not tested in production. 7. All values at 77°F (25°C) and at 1.5 mA, unless otherwise noted.
main | SS175 Low Chirp, 1kW, 20° Tilt, Si-Tex 8-Pin, DT
SS175 Low Chirp, 1kW, 20° Tilt, Si-Tex 8-Pin, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
ストレート4ポートプラグ、エッジマウント|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
データシート 3d cadデータ お問合せ. 本hp掲載のデータシートは参考図となります。また、3dデータは形状確認用となります。 ご検討の際には弊社営業にお問い合わせの上、最新図面にてご確認ください。
Articles - el-cab.com.pl
3/4/22. We are happy and proud to announce that El-Cab was among the winners of the prestigious Forbes magazine's ranking - Forbes Diamonds 2022. El-Cab at the AUTOMATICON fair in Warsaw 2/2/22. The 26th edition of the Automaticon International Trade Fair for Automation and Measurements is behind us. Due to the pandemic and the restrictions in ...
NTC Type C100 - amphenol-sensors.com
Epoxy-coated chip thermistors with 0.012 in (0.3 mm) bare tinned-copper lead-wires. Amphenol Advanced Sensors. Data Thermal And Electrical Properties: • Dissipation constant: (still air) 1 mW/°C (stirred oil) 8 mW/°C • Thermal time constant: (still air) 10 seconds (stirred oil)
Search results for: '786F, 787F general purpose industrial ...
Search results for: '786F, 787F general purpose industrial accelerometers with R6Q IP68 rated connectors'
TECHNICAL FEATURES - rfstechnologies.com
Single Bending Radius mm (in) 83 (3.3) F/O Standards (Meets or Exceeds) UL Listed Type OFNR (UL1666), RoHS Compliant Optical Loss dB/Km 0.5 @ 1310 nm 0.5 @ 1550 nm FO Break-out Length (Top) mm (in) 583 (23) FO Break-out Length (Bottom) mm (in) 965 (38) Cable Sealing Method Semi-rigid flame-retardant polyolefin, with hot melt adhesive
UAB LS Consult - kayeinstruments.com
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
12.0 ± 0 - svmicrowave.com
V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 2.19 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: VITA 67.1/2 SMPM Plug-in Contact to 2.92mm Straight Male 12" Cable Assembly for Ø.085 Flexible Coax DWG. NO. FV67SMPM-085-MS292-120 DRAWN
NovaSensor P111 Medium Silicon Pressure Sensor Die
NovaSensor’s P111 piezoresistive pressure sensors are offered in a miniature 0.10 in x 0.12 in (2.7 mm x 3.2 mm) die. When excited with 1.0 mA, the P111 produces a millivolt output that is proportional to input pressure. The P111 is available as an absolute pressure sensor where the media pressure is referenced to an internal vacuum sealed
Harsh Media Pressure Sensor - amphenol-sensors.com
+/-3.0% FP (100C to 140C) Electrical Supply Voltage (Vcc) 4.5 to 5.5 VDC (6.5 VDC MAX) Supply Current 3 ma Output Range 10% to 90% of Vcc Over-Voltage Protection 6.5 VDC MAX Reverse Voltage Protection None Durability Cycle Life 1 million cycles Proof Pressure 1.5 times rated pressure Burst Pressure 2.5 times rated pressure Output Curve : NPR ...
12.0 ± 0 - svmicrowave.com
V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.30 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMA Bulkhead Female to 2.92mm Bulkhead Female 12" Cable Assembly for Ø.085 Flexible Coax DWG. NO. FBSMA-085-FB292-120 DRAWN 2022-10-17 ...
Hy Lạp | Amphenol Socapex
lưng Bộ chuyển mạch Ethernet & Bộ chuyển đổi phương tiện
1963 - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
KAYE Global Contacts
About us. Kaye & Amphenol; Kaye History; Environmental, Health & Safety; Quality; Terms & Conditions; News. Press Releases; News Posts; Blog Posts
NovaSensor P111 Medium Silicon Pressure Sensor Die
NovaSensor’s P111 piezoresistive pressure sensors are offered in a miniature 0.10 in x 0.12 in (2.7 mm x 3.2 mm) die. When excited with 1.0 mA, the P111 produces a millivolt output that is proportional to input pressure. The P111 is available as an absolute pressure sensor where the media pressure is referenced to an internal vacuum sealed
Battery Isolation Switch E-1073-437
OFF (low) < 3 V power consumption DC 24 V: typically 5 mA EMC according to DIN 40839/ISO 7637 Reverse polarity If polarized incorrectly, the protection circuit breaker will trip after a few seconds. Undervoltage protection optional with E-1073-.1..