Search Results for aio connector
radsok-power-to-board-ptb-data-sheet-amphenol-industrial
edge connector series available in 2.4mm, 3.6mm and 5.7mm contact sizes. The 5.7mm is the highest current board level product rated to 120 amperes. Connection to the board is through a solder reflow process. The busbar pin will mate horizontally with the RADSOK® slightly above the board. RADSOK® RadStack™ was designed to address the need ...
Welcome to the AICC Connect - Amphenol CS
PwrBlade® Connector Family - Celebrating 20 Years of Excellence Jan 9, 2018. Welcome to the AICC Connect Nov 13, 2017. Enabling Connector Innovations through Plating Dec 7, 2017. Easy Mating with Blind Mate Interface (BMI) Jul 17, 2018. Archive. January 2025 (5) December ...
IDS-107 Amphenol
The Amphe-PV H4 Plus™ Panel Mounted Connector from Amphenol Industrial Sustainable Technologies (AIST) is a robust, dual-certified DC connector with UL ... Email: tech@amphenol-aio.com Europe: Amphenol Industrial Operations Europe Via Barbaiana 5 1-20020 Lainate (MI) Italy Tel: +39 02 93254.204 Fax: +39 02 93254.444
j1772 cad | Amphenol Global Search | Amphenol
It combines a J1772 (Type 1) connector with two additional direct current (DC) contacts to allow high-power DC fast charging. Features & Benefits: DC or Three Phase AC charging (IEC62196-2&3; J1772 ) Multiple configurations available: - DC Only, or AC/DC Combo. - 1000V AC, 300A to 500A DC. - 240V AC, 48A or 80A. ... (AIO) introduces the ER ...
Arizona, further expanding Amphenol’s manufacturing presence in the city.
e-mail: mfarrelly@amphenol-aio.com; Web: www.amphenol-industrial.com. EDITOR’S NOTE: Amphenol Industrial Operations, headquartered in a 30,000 square foot facility in Endicott, N.Y., provides a full range of high reliability power/signal connectors and interconnection systems specifically for the industrial markets including
A N - Amphenol
In addition, the plastic connector had a low locking force with its hex nut which did not lend itself well to environmental sealing. AIO SOLUTION Amphenol Technology Shenzhen designed a PT jam nut with PC tail contacts, using an anodized shell. By doing this the customer would have a connector that could resist severe
amphe-pd-radsok-catalog-amphenol-industrial
Plug Connector with Crimp Terminals Part Number Description C10-752162-000 BLACK, 5.7MM - AWG 4 C10-685188-000 BLACK, 5.7MM - AWG 4 Plug Connector with Crimp Terminals Part Number Description APD057PRC0201700B BLACK, 5.7MM - AWG 2 APD057PRC0401700B BLACK, 5.7MM - AWG 4 APD057PRC0601700B BLACK, 5.7MM - AWG 6 Receptacle Connectors: PCB Part ...
gtc-matrix-connectors-heavy-equipment-data-sheet-amphenol-industrial
%PDF-1.4 %âãÏÓ 7 0 obj > endobj xref 7 21 0000000016 00000 n 0000000932 00000 n 0000001052 00000 n 0000001358 00000 n 0000001537 00000 n 0000001987 00000 n 0000002038 00000 n 0000017712 00000 n 0000017911 00000 n 0000018264 00000 n 0000020080 00000 n 0000020454 00000 n 0000020521 00000 n 0000020590 00000 n 0000032346 00000 n 0000032555 00000 n 0000032913 00000 n 0000040612 00000 n ...
A-GTR - Amphenol
AIO SOLUTION The Amphe-Power™ connector series solves the above problems with our Amphe-GT-R. This connector series is molded from a strong but lightweight high performance composite material. The GT-R is listed to the UL/CUL 2238 Standard, Control number 19VP and meets all the specifications for high power process control and server ...
Twinax Connectors - Amphenol RF
Also known as Twin BNC, Twinax connectors are used with 78 and 95 ohm conductor cables and operate from 0 to 200 MHz. Due to the improved shielding characteristic (>30dB), these connectors are used in balanced low level and high sensitivity circuits.
Connectors | Products - Amphenol
D38999 Series III style connectors featuring an integral banding platform or integral strain relief eliminate the need for an additional backshell accessory. The banding platform incorporated into the rear of the connector shell allows the user to attach the shield of their cable directly to the connector, providing superior EMI shielding ...
The Electrification Revolution in Agriculture: Amphenol’s Contributions
The role of advanced connectors, such as those developed by AIO, is becoming increasingly critical. These connectors facilitate seamless field-level management by ensuring reliable and efficient connections for sensors, actuators, and communication technologies. Durability, resistance to environmental stressors, and reliable performance are ...
R-VPX VITA 46 Connector System - Amphenol Aerospace
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards. This connector system gives users modularity and flexibility via PCB wafer construction allowing for customized wafer-loading patterns.
IDS-17-11 Amphenol - Amphenol Australia
H4 PV Connector Amphenol Industrial Solar Technologies (AIST) offers products and solutions for all segments of the solar electric ... Email: No. 63 Xin Han Road, San Zao Townrpedrazzini@amphenol-aio.com Europe: Amphenol Industrial Operations Europe Via Barbaiana 5 1-20020 Lainate (MI) Italy Tel: +39 T02 93254.204 Fax: +39 0 2 93254.444 Ema il ...
Amphenol®
The traditional circular connector is not cost effective enough for newborn markets like energy storage which has a large demand for connectors but a high requirement of low cost. AIO SOLUTION Amphenol Industrial Operations’ brand new APC Series circular connector has a plastic shell with stamped and formed contacts that make it cost competitive.
SMPM Connectors - Amphenol RF
Note: These characteristics are typical and may not apply to all connectors. Connector configurations may affect performance. Interface Dimensions. Filter By. Filter By. Category. SMPM Connectors 35 items; Applications. Board-to-Board 22 items; High Frequency 22 items; Non-Magnetic 2 items; Gender. Jack 28 items; Plug 7 items;
Amphenol®
Amphenol Industrial introduces a Splitter connector ... Email: tech@amphenol-aio.com Europe: Amphenol Industrial Operations Europe Via Barbaiana 5 1-20020 Lainate (MI) Italy Tel: +39 02 93254.204 Fax: +39 02 93254.444 Email: info@amphenol-aio.com Middle East: Amphenol Middle East Enterprises FZE
IDS-47-2 Ahe - Amphenol Industrial Operations
Specifications are typical and may not apply to all connectors. North America: Amphenol Industrial Operations 180 N. Freeport Drive, Plant 4 Nogales, AZ 85621 Tel: (520) 285-5130 Fax: (520) 285-5134 Email: rpedrazzini@amphenol-aio.com Europe: Europe 5 Italy 93254.204 93254.444 info@amphenol-aio.com East: FZE 107 UAE +9716-7422494 +9716-7422941 ...
RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles.
IDS-105 Amphenol
The EMI Wind-Lok® is a reverse bayonet connector which incorporates patented RADSOK® technology with brilliant EMI shielding performance. Designed to deliver high power from source to load. The plug contains an ... tech@amphenol-aio.com Europe: Amphenol Industrial Operations Europe Via Barbaiana 5 1-20020 Lainate (MI) Italy Tel: +39 02 93254. ...