Search Results for air flow rate
HydrogenSulfide sensors Datasheet - SGX Sensortech
ExpectedLifetime > 3years in air Storageconditions 0-20°C Warranty 12months LifetimeDetails HousingMaterial PPO Housing ImportantNotes • All performance is based on conditions at 20°C, 50% RH and 1 atm, flow rate>150qcm/min, using SGX recommended circuitry. • Sensor performance is temperature dependant; please contact SGX for temperature
220WX NMEA 0183 WeatherStation® - (No Relative Humidity) - RS422 - Heater
Air and wind chill temperature; GPS position, speed over ground, course over ground; Three-axis, solid-state compass with dynamic stabilization; Three-axis rate gyro supplies rate-of–turn data; Three-axis accelerometer for best-in-class pitch and roll information; Housing rated IPX6 for water-ingress protection
VQ500 Series Combustible Gas Detector Elements - SGX Sensortech
that of air. GENERAL PARAMETERS All tests are carried out at ambient temperature, humidity and pressure at a flow rate of 0.5 l/min within manufacturer’s test equipment. Linearity: combustible sensors .....linear up to 3% vol. methane/balance air thermal conductivity .....consult manufacturer Operation, storage and shipping in packaging (pots):
200WX NMEA 0183 / 2000® WeatherStation® - (No Relative Humidity ...
Air and wind chill temperature; GPS position, speed over ground, course over ground; Three-axis, solid-state compass with dynamic stabilization; Three-axis rate gyro supplies rate-of–turn data; Three-axis accelerometer for best-in-class pitch and roll information; Housing rated IPX7 for water-ingress protection
Memory Module Sockets - Amphenol CS
Allows customer to improve on the air flow and address the needs for lower profile server design where space is a premium (1U server, micro server, space constraint industrial/communication application) DDR4 ULP with seating height of 1.1mm and VLP DIMM module Standard DDR4 with seating height of 2.4mm and Standard DIMM module
www.airmar.com
Safe, compact and rugged, Airmar’s wide variety of ultrasonic flow transducers range from models optimal for hostile and chemically aggressive environments to models more ideal for inert media.
Thermometrics Surface Mount Devices - amphenol-sensors.com
Flow Soldering Conditions • Preheat temperature: 176°F to 302°F (80°C to 150°C) • Maximum rate of temperature change: 4.5°F/s or 2.5°C/s • Maximum solder temperature: 509°F (265°C) • Maximum dwell time: 10 seconds • Cooling in ambient or air flow of 5m/s Reflow Soldering Conditions • Method infrared, hot gas, vapor
200WX NMEA 0183 / 2000® WeatherStation® - (No Relative Humidity) - RS422
Air and wind chill temperature; Relative humidity (field serviceable option) Calculated dew point and heat index; GPS position, speed over ground, and course over ground; Three-axis, solid-state compass with dynamic stabilization; Three-axis rate gyro supplies rate-of–turn data; Three-axis accelerometer for best-in-class pitch and roll ...
DX900 Multilog Smart™ Electromagnetic Speed Sensor, Plastic Housing ...
The DX900+ uses electromagnetic technology to accurately measure dual-axis speed through water plus immediately calculate leeway travel. Paddlewheels need cleaning and only measure speed longitudinally. The DX900+ measures water flow in 360° and will immediately deliver the leeway data to your instrument.
DX900 ST NMEA0183BTOOTH DISABLED - airmar-emea.com
The DX900+ measures water flow in 360° and will immediately deliver the leeway data to your instrument. There are no moving parts to clean or maintain. Performance sailors, racers, or long-distance cruisers will immediately see the benefits of the accuracy and reliability of the DX900+. ... Data Rate: configurable up to ...
Concentration of Measure | Amphenol Global Search | Amphenol
Our sensing products measure temperature, pressure, liquid level, moisture and humidity, gas concentration, and flow rate for a wide range of applications across the transportation, industrial, and healthcare markets. ... SM-PWM-01C dust sensor detects dust particle concentration in air by using an optical sensing method. An infrared light ...
US Air Force Approves Full-Rate Production of F-15 EPAWSS
US Air Force Approves Full-Rate Production of F-15 EPAWSS Boeing secures $616 million contract to equip F-15 fleet with advanced electronic warfare systems, with production set to conclude by 2030. Jan. 16, 2025 . The U.S. Air Force has authorized the F-15’s new electronic warfare system, the Eagle Passive Active Warning Survivability System ...
SulfurDioxide sensor Datasheet
ExpectedLifetime > 3years in air Storageconditions 0-20 °C Warranty 12months LifetimeDetails HousingMaterial PPO Housing SGX EuropeSp. z o.o. Building 11 Ligocka St. 103, 40-568 Katowice, ... 50% RH and 1 atm, flow rate>150qcm/min, using SGX recommended circuitry. • Sensor performance is temperature dependant; please contact SGX for temperature
VQ21 Combustible Gas Detector Elements - SGX Sensortech
FLOW RATE 500 cm3/min LEAKPROOF JOINT AE FILTER PAPER AND 60 MESH STAINLESS STEEL GAUZE 1AG AF 2310C OUTLINE (All dimensions without limits are nominal) Ref Millimetres A 11.05 + 0.25 B 6.10 + 0.25 C 3.56 + 0.13 D 63.50 min E 1.02 F 7.37 + 0.51 G 8.20 max H 9.53 J 1.52 Note No bends may be made in this length. RECOMMENDED MOUNTING ARRANGEMENTS ...
NovaSensor NPA 201 Digital Output Absolute Pressure Sensor
Ramp-down rate 6°C/second max. Time 25°C to peak temperature 8 minutes max. CAUTION • If cleaning process is needed after reflow, you must attach Antipollution Tape. - Cleaner can flow into the Air Hole and damage the product. • Do Not expose to ultrasonic processing or cleaning. • High-Pressure Air Brush is NOT Allowed.
DST800 PLASTIC 12M 235KHZ NMEA0183 - AIRMAR EMEA
The DST800 is an analog Triducer ® Multisensor that offers depth, speed, and Temperature functions in one compact thru-hull fitting. The low-profile, retractable sensor computes accurate depth, speed, and Temperature data a. All that is needed to receive depth, speed, and Temperature data is a single cable into a compatible network or display.
M107 200M MINI ALTIMETER KIT, 200kHz, SMART - AIRMAR EMEA
The data output rate and ping rate are the same in manual mode, and one ping produces one depth output. In full auto mode, the data output rate is configurable (0.1 to 25 seconds per interval). The 200m Mini Altimeter communicates NMEA 0183 serial data protocol over RS232 or RS422.
Fuel Flow Sensor (25 - 500 LPH [6.6 - 132 GPH]) - Gemeco
Pulses from these sensors are transmitted to the FFM100 which performs flow rate calculations based on the received pulses. *Note: Two Fuel Flow Sensors and one FFM100 Fuel Flow Monitors are required per device being monitored. Features Flow range (per hour): 25 to 500 LPH (6.60 to 132 GPH)
200WX NMEA 0183 WeatherStation®, RS232, with Relative Humidity
Air and wind chill temperature; Relative humidity (field serviceable option) Calculated dew point and heat index; GPS position, speed over ground, and course over ground; Three-axis, solid-state compass with dynamic stabilization; Three-axis rate gyro supplies rate-of–turn data; Three-axis accelerometer for best-in-class pitch and roll ...
Datasheet - SGX Sensortech
Gas Flow Rate For valid evaluation and to keep tests consistent it is recommended to use 450 – 500 cc/min. flow rate to minimize any effects due to pressure variations in the INIR2. Digital Interface/Communication To read-out the digital output from the sensor, a Microcontroller (MCU) or Personal Computer (PC) is required.