Search Results for air traffic control
Long flanged Receptacle monomodule With nut plate Polarization A
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
Telaire T5100 Wall Mount CO2 Transmitter - amphenol-sensors.com
4. Mount the Controller on the base by aligning the top clips and then securing to the bottom clips. Secure the Ventostat with the supplied set screw. A one-minute stabilization warm up will take place. Figure 1: Internal Label Amphenol Advanced Sensors 967 Windfall Road St. Marys PA 15857 USA
Harnessing the Power of the Universal Transmitter - PCB
IMI Sensors’ product line of universal transmitters (Models 682A06 and 682A16) offer many of the features of a programmable logic controller (PLC) but at only a fraction of the cost. Like its more expensive counterpart, the DIN rail mounted unit can: Be custom-programmed.
Ventostat T8002-ACD Series CO Transmitters
inside the duct to control an entire air-handling zone. All wall mount sensors are compatible with accessory enclosures. The Ventostat controller offers a SPDT relay (normally open or closed) and can be custom programmed to a specific measurement and output range using the UIP software interface (T2072) or on-board keypad (display units).
Model 7704A-100 | PCB Piezotronics
Model 7704A-100:Accelerometer, PE, 100 pC/g, radiation hardened,-67°F to +550°F, isolated, 10-32 mounting stud, top connector, 29 grams
BNC Straight Crimp Plug AT&T 735 AT&T 735A Belden 735A1 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) AT&T 735, AT&T 735A, Belden 735A1: Contact Finish: Gold: Contact Material: Brass: Contact ...
Model 481A03 | PCB Piezotronics
16-channel, line-powered, ICP® sensor signal cond., fine gain, computer/front panel control, programmable filter. Powers ICP® sensors and in-line charge converters requireing constant current excitation. Preconfigured with the following options: 080, 038, 157, 101, 103, 012, 020, and 102. See specification for details
main | 110WX NMEA 0183 / 2000® WeatherStation® - (No Relative Humidity ...
110WX NMEA 0183 / 2000® WeatherStation® - (No Relative Humidity) - RS232
Model 378A07 | PCB Piezotronics
Model 378A07:377A07 microphone with 426E01 preamplifier and 079A43 adaptor TEDS programmed
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Commercial Air Division offers the following information: AMAO/ACAD Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable) PT06A-8-4S(470) YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace ...
TN-18 Introduction to Air Blast Measurements - Part III - PCB
Introduction to Air Blast Measurements Part III: Guaranteeing that Validated Pressure Measurements are Acquired Patrick L. Walter, Ph. D Measurement Specialist, PCB Piezotronics, Inc. Engineering Faculty, Texas Christian University Depew, NY 14043 Fort Worth, TX 76129 .
Long flanged Receptacle monomodule Polarization A
Long flanged Receptacle monomodule Polarization A
Ventostat T8002-ACD Series CO Transmitters
inside the duct to control an entire air-handling zone. All wall mount sensors are compatible with accessory enclosures. The Ventostat controller offers a SPDT relay (normally open or closed) and can be custom programmed to a specific measurement and output range using the UIP software interface (T2072) or on-board keypad (display units).
Ventostat T8002-ACD Series CO Transmitters
inside the duct to control an entire air-handling zone. All wall mount sensors are compatible with accessory enclosures. The Ventostat controller offers a SPDT relay (normally open or closed) and can be custom programmed to a specific measurement and output range using the UIP software interface (T2072) or on-board keypad (display units).
Model 378C10 ICP Microphone System Installation and Operating Manual - PCB
is the reference pressure in air, which is 20 x 10-6 Pa. The decibel scale is logarithmic and more closely matches the response reactions of the human ear to the pressure fluctuations. Some examples of typical sound pressure levels are shown in the table below. dB Pressure Example 0 0.00002 Pa Threshold of Hearing 60 0.02 Pa Business Office
Ventostat T8002-ACD Series CO Transmitters
inside the duct to control an entire air-handling zone. All wall mount sensors are compatible with accessory enclosures. The Ventostat controller offers a SPDT relay (normally open or closed) and can be custom programmed to a specific measurement and output range using the UIP software interface (T2072) or on-board keypad (display units).
AMC Right Angle Plug to TNC Straight Bulkhead Jack 1.13 mm 50 Ohm 200 ...
Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in. AMC Right Angle Plug to TNC Straight Bulkhead Jack Rear Mount IP67 1.32 mm DS 50 Ohm 100 mm 336209-13-0100.
Automotive | Markets - Amphenol
Amphenol is a leading supplier of advanced interconnect systems, sensors and antennas for a growing array of automotive applications. In addition, we have developed advanced technology solutions for hybrid and electric vehicles and are working with leading global customers to proliferate these advanced interconnect products into next-generation automobiles.
Commercial Aerospace | Markets | Amphenol
A push-pull mating connector, the T-Line incorporates a retention spring in the receptacle and a full-mating indicator band on the plug. Inserts are qualified to MIL-DTL-38999 Series III and accept standard M39029-56/58 series contacts in either size 22D or size 20 contact arrangements.
Model 831C-FF | PCB Piezotronics
Model 831C-FF:SoundAdvisor model 831C class 1 sound level meter with logging, free-field pre-polarized precision condenser microphone (50mV/Pa), preamplifi