Search Results for airmar pbt-gf
SS175 Medium Chirp, 1kW, 20° Tilt, M&M Transducer, DT - AIRMAR EMEA
Airmar Technology Corporation. PRODUCTS. Marine Transducers. Transducer Diagnostic Tester. Acoustic Deterrents. GPS/Heading Sensors. Survey Transducers. WeatherStation Instruments. CONTACT US +33 (0)2 23 52 06 48 [email protected] 9 Bis Rue De Grand Jardin ZI SUD 35400. Saint Malo, France. TECHNICAL.
DFF3D/CHIRP COMBO POCKET MOUNT - AIRMAR EMEA
All of these elements are built into an Airmar PM488 housing. Bottom discrimination and Accu-fish compatible (without TID) 12 M Cables. Pigtail cable for DFF1-UHD, 7 pin connector and a pigtail cable for the DFF3D; Recommended for a DFF1-UHD and DFF3D installation ; Specifications.
TM185 Medium Chirp, 1kW, Si-Tex 8-Pin, DT - airmar-emea.com
Airmar’s TM185M is a transom-mounted, Chirp-ready transducer designed for offshore fishing and freshwater anglers spending their time in shallow to mid-range depths. The medium frequency delivers the right combination of coverage under the boat, extended depth range, and the ability to produce clean and accurate target and structure returns ...
P79 235kHz, Smart™, NMEA 2000®, DO - airmar-emea.com
The P79S brings depth intelligence to your boat. Featuring Airmar’s Smart ™ Sensor technology, the P79S delivers processed depth data right to the onboard network for multiple displays to use. Smart Sensors have embedded microelectronics—the transducer element and signal processor are only millimeters apart.
Career Opportunities - airmar-emea.com
As the exclusive distributor of Airmar Technology Corporation’s advanced transducers, NMEA sensors, WeatherStation ® instruments, GPS and heading sensors, and marine accessories, we are dedicated to providing innovative solutions to the marine industry. Explore exciting career opportunities with us and help shape the future of marine technology.
SS505 50/200kHz, 600W, MM Transducer, DT - airmar-emea.com
The dual-frequency version provides good target detail in shallow-water at 200 kHz and good deep-water bottom tracking at 50 kHz. The narrow-beam 200 kHz version provides excellent bottom detail. Airmar’s High-Performance Fairings are recommended for all installations to obtain the best possible performance. Applications. Planing hull powerboats
B122 235kHz, Smart™ Multisensor, Long Stem, Retractable, NMEA 2000®, DT
Airmar Technology Corporation. PRODUCTS. Marine Transducers. Transducer Diagnostic Tester. Acoustic Deterrents. GPS/Heading Sensors. Survey Transducers. WeatherStation Instruments. CONTACT US +33 (0)2 23 52 06 48 [email protected] 9 Bis Rue De Grand Jardin ZI SUD 35400. Saint Malo, France. TECHNICAL.
SS175 Medium Ultra-Wide Chirp, 1kW, 20° Tilt, Humminbird #9, DT
AIRMAR’s innovative transducer designs have revolutionized the fishing world, and they continue to do so with the NEW Chirp-ready SS175 Medium Ultra-Wide (MW) Tilted Element™ Thru-hull transducer. The SS175MW takes transducer design and performance to a whole new level by using medium frequency (60-100 kHz) with an incredible ultra-wide ...
DST810 235kHz, Smart™ Sensor, Stainless with Valve, Bluetooth®, NMEA ...
The new DST810 Smart Multisensor, featuring the new Gen2 paddlewheel and AIRMAR's CAST™ app, delivers a powerful combination of best-in-class speed performance and a simple, reliable way to calibrate accurate speed using your wireless device. The Gen2 paddlewheel delivers industry-leading start-up speed-through-water data below 0.3 knots and ...
SS60 50/200kHz, 600W, 0° Tilt, Humminbird #9, DT - airmar-emea.com
The SS60 is a 600 W, 50/200 kHz transducer which integrates Airmar’s popular, Tilted Element ™ feature. This Tilted Element transducer has the ceramic element fixed at a 20° or 12° angle within the housing. When the transducer is installed almost flush to the hull, the tilt of the element corrects for the hull deadrise.
DT800 235kHz, 100W, Smart™ Sensor, Stainless with Valve, NMEA 2000®, 0 ...
The DT800 utilizes Airmar’s proven Tilted Element and broadband technologies in this depth and temperature Smart™ Sensor. The DT800 is a low-profile, retractable, thru-hull sensor that accurately computes depth and temperature data and sends it to the NMEA 2000 ® network. Airmar's Smart™ Sensors have embedded microelectronics—the transducer element and signal processor are only ...
P66 50/200kHz, 600W, Si-Tex CVS126/CVS128, DST
It is Airmar’s best TRIDUCER transom mount for boats up to 8 m (25') long. Features. Depth, speed, and fast-response water-temperature sensing; 600 W of power; Dual-frequency element: 50 kHz with a 45° beamwidth for depth performance to 353 m (1200')
B45 50/200kHz, 600W, w/ FB, Furuno 10-Pin, DT - airmar-emea.com
The B45 is Airmar’s smallest and most economical, dual-frequency, bronze, stem transducer. It features a single, 50/200 kHz ceramic element. The included fairing streamlines the transducer and increases the performance—even at higher speeds. Features.
NMEA 0183 NMEA WeatherStation® with Heater Cable, No Connector, 10m
No Connector, 10m/33'. For use with Airmar WS-220WX WeatherStations with Heater option.
SS510DT 200KHZ ECHORANGE INTERACTIVE NMEA0183 3M - AIRMAR EMEA
Airmar’s Smart™ sensors feature embedded microelectronics that process depth and temperature inside the sensor that can be instantly displayed on any device that accepts NMEA data. EchoRange technology transfers NMEA 0183 data in real time to a computer via the RS422 standard.
DST800L 235kHz, 100W, Smart™ Sensor, Bronze Long-Stem, NMEA 2000®, DST
The DST800L is a Smart ™ Triducer ® Multisensor that offers depth, speed, and temperature functions in one thru-hull fitting. The long-stemmed transducer is designed for use in thick-hulled, wooden boats or vessels with a steep deadrise. The optional high-performance fairing vertically orients the beam for strong return echoes, resulting in optimal performance even at higher speeds.
R109 Low-High Chirp, 2kW, w/ FB, No Connector, DT
Airmar Technology Corporation. PRODUCTS. Marine Transducers. Transducer Diagnostic Tester. Acoustic Deterrents. GPS/Heading Sensors. Survey Transducers. WeatherStation Instruments. CONTACT US +33 (0)2 23 52 06 48 [email protected] 9 Bis Rue De Grand Jardin ZI SUD 35400. Saint Malo, France. TECHNICAL.
Wiring Box with Screw Terminals - Gemeco
Wiring Box with Screw Terminals. Ideal for splashproof wiring junctions. Molded plastic with press-on top cap. Utilizes screw terminal strip . Contains: 4 rubber grommet inputs, 2 X 8 set screws.
Airmar R599C-LH CHIRP-Ready Transducer | Gemeco
Step up your fishing experience with Airmar's R599C-LH Transducer. With 2-3 kW power, this product provides exceptional performance at depths up to 10,000 ft.
B164 50/200kHz, 1kW, 12° Tilt, Furuno 10-Pin, DT - airmar-emea.com
1 kW. Step up to a 1 kW—without a fairing! The 1 kW, flush-mount, Tilted Element ™ transducer is perfect for fast, trailered vessels that cannot accommodate a High-performance Fairing. The flush-mounted, bronze housing extends less than 6.35 mm (1/4") below the hull, so it can sit on trailer rollers and bunks.