Search Results for airmar
TM165HW Wide-beam Transom Mount - Airmar
600 W. Maximize the coverage under your boat and see what you’ve been missing. Airmar’s TM165HW features a high-frequency range of 150 to 250 kHz and a super-wide beamwidth, averaging 30°, providing maximum coverage across the frequency band.
P48W Transom Mount Adjustable Wide Beam - Airmar
Airmar no longer manufactures this transducer. The P48W transom-mount is designed for tournament–circuit freshwater-bass fishermen. The ultra-wide 38° beam will mark more fish, giving you that tournament winning edge.
B60 Traditional/CW Tilted Element™ Thru-hull - Airmar
600 W. The B60 is a 600 W, 50/200 kHz transducer that integrates Airmar’s popular, Tilted Element ™ feature. This Tilted Element transducer has the ceramic element fixed at either a 20° or 12° angle within the housing.
100WX WeatherStation® Instrument - Airmar
NOTE: AIRMAR NO LONGER MANUFACTURERS THIS MODEL, PLEASE SEE WEATHERSTATION ® INSTRUMENTS FOR AVAILABLE MODELS.. The 100WX offers a truly best-in-class solution at a better price than any other weather monitoring system on the market today.
ACOMMs - Advanced Communication Modules for Commercial ... - Airmar
Explore Airmar's catalog of ACOMMs and acoustic modems. Discover advanced ACOMM technology for reliable underwater communication in marine applications. Airmar offers a range of high-quality ACOMMs designed to facilitate data transfer, acoustic positioning, and underwater monitoring.
ST69 Transom Mount - Airmar
Speed and Temperature. The ST69 is the ultimate, high-speed, transom-mounted sensor. The paddlewheel and housing do not project below the hull which minimizes spray and drag.
Mobile Applications - Airmar
Airmar’s ultrasonic WeatherStation ® instruments deliver accurate, reliable weather data from a rugged, compact and maintenance-free design with no moving parts. But these mobile weather multisensors are especially unique because they integrate an internal GPS and 3-axis compass that enable the calculation of dynamic true wind speed and direction based upon the apparent wind, speed of the ...
Side Scanning Transducers - High-Resolution Imaging for ... - Airmar
Explore Airmar's commercial and scientific side scanning transducers. With single and dual frequency side-scanning capabilities, we have one that’s right for your project. Used for survey and detailed bottom mapping. 200 kHz
R309 Chirp-ready Thru-hull External Mount - Airmar
Airmar no longer manufactures this product. Airmar’s Broadband R309 is different from its twin brother the R209, because it operates at a lower frequency range between 25 kHz to 45 kHz.
Chirp-ready Cavity Mount Marine Sensors - Airmar
Airmar Chirp cavity-mount transducers deliver a technological advantage. We manufacture the highest quality CHIRP transducers to match your fishfinder and deliver maximum sensitivity and target resolution. Airmar’s patented Transducer ID™ makes connecting to popular brands possible including Garmin, Simrad, Raymarine, Furuno, Lowrance, Humminbird.
R409LWM Ultra-wide Chirp-ready Thru-hull External Mount - Airmar
2 kW. Today’s top billfish-tournament captains are calling Airmar’s R409LWM their “go to” transducer for seeking out targets and pinpointing them in deep water.
B175H Chirp-ready Tilted Element Thru-hull - Airmar
1 kW. Airmar’s low-profile, Chirp-ready, transducer models are the perfect addition to smaller boats such as center consoles. The high-frequency band delivers a narrow beamwidth—excellent for pinpointing fish holding tight to wrecks, reefs, and other structures.
B285M Chirp-ready Thru-hull - Airmar
1 kW. The B285M’s medium frequency delivers the right combination of coverage under the boat, extended depth range, and the ability to produce clean and accurate target and structure returns in mid to deeper water.
Xducer ID® Technology - Airmar
Airmar's Xducer ID technology is made possible by a small microcontroller that is embedded into every AIRMAR broadband transducer. During final test at the factory, the transducer’s unique details are measured and stored in memory, enabling the echosounder to automatically configure itself to the transducer being used.
M563 Chirp-ready - Airmar
This version of Airmar’s M563 offers excellent sensitivity and Broadband Performance throughout low and high-frequency bands. This performance allows crisp waveforms at discrete frequencies or allows Broadband Chirp or coded waveforms.
R111LH Chirp-ready In-hull - Airmar
2 kW. Airmar’s R111LH is an in-hull, 2 kW transducer which delivers excellent target detail, bottom discrimination, and bait and game-fish separation.
R209 Chirp-ready Thru-hull External Mount - airmar.com
Features. The top performer in Airmar’s professional line of fishfinder transducers; Only 3 kW thru-hull transducer on the market that can operate at either 38 kHz or 50 kHz
Raymarine Chirp Transducer Adapter Box - AIRMAR EMEA
Upgrade your marine electronics with the 33-969-01 Airmar Transducer Adapter, made for easy integration with Raymarine CP450C, CP470 & CP570. Shop at Gemeco.
P7 Traditional/CW Shorty™ Thru-hull - Airmar
350 W. The plastic P7 is part of our Shorty ™ Series, designed for boats with limited headroom. Compared with the P19, the P7 housing is 28 mm (1.10") shorter for mounting in tight spots. Its low-profile is nearly flush and minimizes drag with only 5 mm (3/16") extending outside of the hull, eliminating turbulence for exceptional high-speed echo sounder performance.
PM111LHW Wide-beam Chirp-ready Pocket/Keel Mount - Airmar
2 kW. Get more coverage under your boat with Airmar’s unique wide-beam, low and high-frequency, Chirp-ready PM111LHW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies which results in superior resolution.