Search Results for airmar
Production Operator II - Airmar
Explore a rewarding career as a Production Operator II at Airmar Technology Corporation. Join our team and contribute to the manufacturing excellence that powers innovation in marine and industrial sensor technology.
Assembler II - Airmar
Discover exciting career opportunities as an Assembler II at Airmar. Join our team and contribute to the production of high-quality marine electronics. Learn about the responsibilities and qualifications for this role, including component assembly, soldering, and quality control. Explore competitive compensation, benefits, and a supportive work environment.
PVDF - Airmar
The Perfect Marriage of Technology and Imagination. AIRMAR specializes in OEM partnerships and has a proven record of providing customized product solutions.
SmartBoat - 4 Input, 4 Binary SW / 4 Relay / No CAN2 or Serial - Airmar
The SmartBoat® system is uniquely designed to connect, control, and communicate sensor data across multiple networks regardless of sensor output protocols and peripheral types.
P23 Traditional Frequency Transom Mount - Airmar
The P23 is our smallest, entry-level, transom-mount Transducer. Its release bracket "kicks up" to protect the housing from impact damage for a longer life.
CA500 Thru-hull Underwater Camera - Airmar
Airmar no longer manufactures this transducer. Combine the fish-finding power of an Airmar transducer with the viewing capability of the Airmar CA500 Camera and get the ultimate underwater observation system.
Gemeco Operations/Site Manager - Airmar
Join GEMECO Marine Electronics in Lake City, SC as an Operations/Site Manager. Lead a diverse team, drive financial and operational success, and collaborate with senior leadership to enhance productivity and profitability. Oversee daily operations, sales strategies, and team development in a dynamic environment. Apply now to advance marine electronics.
Paddlewheel Kit for ST-800 - AIRMAR EMEA
Thru-hull spares kit for S800, ST800. Contains: 1 paddlewheel and shaft, 2 O-rings, 1 valve sleeve, 1 retaining ring . Note: Not the same as the ST600
SB264 1 kW Switchbox - airmar.com
Airmar no longer manufactures this product. Airmar has now made it possible for saltwater fishermen to “widen up” the high-frequency, 200 kHz performance for most of today’s popular fishfinders.
ST850 Smart™ Sensor Bronze Thru-hull NMEA 2000® - Airmar
Speed and Temperature. The ST850 is a low-profile, retractable, thru-hull sensor that computes accurate speed and temperature data and sends it to any NMEA 2000 ® network. These low-profile units are nearly flush, minimizing drag with only 5 mm (3/16") extending outside of the hull.
ACOMMs Compact Omni - LF-RHP - airmar.com
MSI’s family of low-cost ACOMMs solutions pushes the boundaries of the product market with unmatched bandwidth for transmit and receive while retaining a compact profile and omnidirectional capabilities. The ACOMMs Compact Omni - LF-RHP is optimized for Transmit and Receive functionality and has a low-cost and compact design. It has an operating frequency of 23-50 kHz (-6dB), integrated ...
PM111LH Chirp-ready Pocket/Keel Mount - Airmar
The PM111LH is a pocket/keel mounted, 2 kW transducer which delivers excellent target resolution, bottom discrimination, and bait and game-fish separation.
PADDLE WHEEL KIT VALVE ST600 610 - airmar-emea.com
Marine Transducers. Chirp-Ready Transducers; NMEA/SMART Transducers; Traditional Frequency Transducers; Speed & Temperature; Multi-Beam Transducers; Transducer Diagnostic Tester
M265LM Chirp-ready In-hull - Airmar
1 kW. The M265LM Chirp-ready in hull is a perfect mid to deep-depth transducer. The huge bandwidth includes many of the most popular frequencies for targeting top gamefish.
CM265LM Chirp-ready Cavity Mount - Airmar
1 kW. The CM265LM, Chirp-ready, transducer is perfect for mid to deep-water. The huge bandwidth includes many of the most popular frequencies for targeting top gamefish.
External Diplexer - For use with MM1 Cables - airmar-emea.com
Airmar’s external diplexer boxes allow dual-transmission-line Transducers to be converted for use with the single-transmission-line sounders.
UST800 Smart™ Sensor Bronze Thru-hull NMEA 2000® - airmar.com
Airmar’s patented UST800 just turned your maintenance time into more cruising time—and made your boat smarter too. Get ultrasonic speed and temperature in a single thru-hull housing with no moving parts.This sensor is a high-precision, low-maintenance solution for use on power and sail boats of all types and sizes.
AT225 Airducer® Ultrasonic Transducer - Airmar
Non-contact level, flow, distance, proximity and object detection measurement is reliably delivered by the ultrasonic AT225. It includes rugged sealed construction and operates at 228 kHz.
1 MHz 29mm Ultrasonic Transducer - Airmar
The ultrasonic 1 MHz brings proven dependability to in-pipe and open-channel flow and velocity measurement applications. Its robust, low-profile PEEK housing with minimal side lobes makes it suitable for harsh and chemically aggressive environments.
P32 TRIDUCER® Multisensor/CW Transom Mount - Airmar
Airmar no longer manufactures this transducer. 250 W. The P32 TRIDUCER ® Multisensor is Airmar’s smallest, most-economical, depth, speed, and temperature transom mount. Although small in size, it is packed with many impressive features such as a releasable bracket.