Search Results for airmar
DST810 Smart™ Multisensor - airmar-emea.com
NOTE: AIRMAR HAS REPLACED THIS PRODUCT WITH THE DST810 SMART ™ MULTISENSOR WITH GEN2 PADDLEWHEEL. Depth, Speed-Through-Water, Water Temperature, Boat Attitude. The new DST810 Smart Multisensor, featuring the new Gen2 paddlewheel and AIRMAR's CAST ™ app, delivers a powerful combination of best-in-class speed performance and a simple, reliable way to calibrate accurate speed using your ...
PINGER 10 kHz - airmar-emea.com
Discover the power of precision underwater acoustics with the AIRMAR Pinger 10. This advanced marine device offers unparalleled accuracy in tracking underwater assets, making it an essential tool for marine research, fisheries, and ocean exploration. Explore the depths with confidence and efficiency using the Pinger 10's cutting-edge technology and reliable performance.
Stuffing Tubes - Gemeco
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
Airmar B60-20-MM Transducer for Depth & Temp Sensing - Gemeco
600 W. The B60 is a 600 W, 50/200 kHz transducer that integrates Airmar’s popular, Tilted Element ™ feature. This Tilted Element transducer has the ceramic element fixed at either a 20° or 12° angle within the housing.
DX900 Multilog Smart™ Electromagnetic Speed Sensor ... - AIRMAR EMEA
Electromagnetic Speed. Say goodbye to the paddlewheel and hello to Smart ™ Sensor technology. The DX900+ uses electromagnetic technology to accurately measure dual-axis speed through water plus immediately calculate leeway travel.
SS60 50/200kHz, 600W, 20° Tilt, RCA Connector, DT - airmar-emea.com
600 W. The SS60 is a 600 W, 50/200 kHz transducer which integrates Airmar’s popular, Tilted Element ™ feature. This Tilted Element transducer has the ceramic element fixed at a 20° or 12° angle within the housing.
main | Airmar Technology - gemeco.com
110WXS NMEA 0183 / 2000® WeatherStation® - SolarShield and Relative Humidity - RS422
Airmar Technology Corporation | Machine Operator II
AIRMAR ISO Certification (PDF Download) Supplier Change Notification (PDF Download) Supplier Corrective Action Request (PDF Download) Supplier Quality Support Manual (PDF) DISCOVER. Videos. What is XID? AIRMAR Certified Installers. Installer Finder. WeatherStationWX.com
NMEA 0183 NMEA WeatherStation® Cable, Airmar® Connector, 15m
Airmar® Connector, 15m/49'. For use with WS-120WX, WS-220WX, H2183 and GH2183.
About Us - Gemeco
GEMECO Marine Electronics Specialists is a wholesale marine distributor serving thousands of dealers, distributors, and boat builders across the Americas, Australia, and New Zealand.
Airmar Technology | Specialty Sensors - Gemeco
Airmar Technology Airmar Technology's innovative specialty sensors! Their sensors are designed to provide accurate and reliable data in a variety of applications, including marine, industrial, and environmental monitoring. For example, their DST (Depth-Speed-Temperature) sensors measure depth, speed, and temperature simultaneously. Airmar's sensors are also designed to withstand the rigors of ...
Transducer Tester and Test Block Kit - AIRMAR EMEA
Eliminate guesswork with the Airmar TDT1000 Transducer Tester from Gemeco. Includes test unit, test block, terminal block, power supply, and carrying case.
DST810 235kHz, Smart™ Sensor, Stainless with Valve ... - AIRMAR EMEA
Depth, Speed-Through-Water, Water Temperature, Boat Attitude. The new DST810 Smart Multisensor, featuring the new Gen2 paddlewheel and AIRMAR's CAST™ app, delivers a powerful combination of best-in-class speed performance and a simple, reliable way to calibrate accurate speed using your wireless device.
P79 235kHz, Smart™, NMEA 2000®, DO - Gemeco
100 W. The P79S brings depth intelligence to your boat. Featuring Airmar’s Smart ™ Sensor technology, the P79S delivers processed depth data right to the onboard network for multiple displays to use. Smart Sensors have embedded microelectronics—the transducer element and signal processor are only millimeters apart.
CAST App - airmar-emea.com
The Airmar CAST ™ App connects directly from iOS and Android™ Smart devices to Airmar’s Bluetooth ® enabled 300WX WeatherStation ®, DST810, DX900+ Smart™ Multisensors and SmartBoat ® System modules. Airmar CAST connects using Bluetooth Low Energy to your Airmar product and makes configuration simple with intuitive menus and guided ...
DST810 Smart™ Multisensor, Stainless - AIRMAR EMEA
NOTE: AIRMAR HAS REPLACED THIS PRODUCT WITH THE DST810 SMART ™ MULTISENSOR WITH GEN2 PADDLEWHEEL. Depth, Speed-Through-Water, Water Temperature, Boat Attitude. The new DST810 Smart Multisensor, featuring the new Gen2 paddlewheel and AIRMAR's CAST ™ app, delivers a powerful combination of best-in-class speed performance and a simple, reliable way to calibrate accurate speed using your ...
Gemeco
We would like to show you a description here but the site won’t allow us.
DT800 235kHz, 100W, Smart™ Sensor, Stainless with Valve, NMEA 2000®, 0 ...
The DT800 utilizes Airmar’s proven Tilted Element and broadband technologies in this depth and temperature Smart™ Sensor. The DT800 is a low-profile, retractable, thru-hull sensor that accurately computes depth and temperature data and sends it to the NMEA 2000 ® network. Airmar's Smart™ Sensors have embedded microelectronics—the transducer element and signal processor are only ...
Transducer Labels - airmar-emea.com
Every Airmar transducer has a label attached to its cable, located near the top of the transducer or where the cable plugs into the back of the instrument or display. This label contains information that is helpful in identifying the transducer and locating the correct service parts for it.
External Diplexer - For use with MM1 Cables - Gemeco
Airmar’s external diplexer boxes allow dual-transmission-line Transducers to be converted for use with the single-transmission-line sounders.