Search Results for airmar
EchoRange - Advanced Sonar Systems for Precise Distance ... - Airmar
Airmar EchoRange transducers are 200kHz and 30/200kHz Smart Sensors featuring embedded microelectronics that process depth and temperature inside the sensor that can be instantly displayed on any device that accepts NMEA data. Accurate measurement of water depth from 0.4 m to 200 m. Used in Hydrographic surveying of harbors, waterways and coastal water areas, and dredging.
SS75M Chirp-ready Tilted Element Thru-hull - Airmar
600 W. Airmar’s low profile Chirp-ready transducer models are the perfect addition to smaller boats such as center consoles. The SS75M delivers up to 50 kHz of total bandwidth in just one installation.
M563 Chirp-ready - Airmar
This version of Airmar’s M563 offers excellent sensitivity and Broadband Performance throughout low and high-frequency bands. This performance allows crisp waveforms at discrete frequencies or allows Broadband Chirp or coded waveforms.
B785M Chirp-ready Thru-hull - Airmar
600 W. The B785M is an economical, Chirp-ready transducer designed for offshore fishing and freshwater anglers. Operating at a frequency range of 80 to 130 kHz, this transducer reveals fish in shallow, murky waters at medium depths up to 274 m (900') along with ultra-clear target resolution.
AR50 Airducer® Ultrasonic Transducer - Airmar
The AR50 delivers unparalleled ultrasonic sensing performance with level, flow and distance measurement applications. It includes rugged sealed construction, and PVDF housing is available for more chemically aggressive environments.
Foulfree Transducer Coating - Airmar
Foulfree by AIRMAR 15ml Kit Airmar® Certified - Any marine growth or fouling on the face of a transducer can reduce sensitivity, decreasing bottom-echo returns and fish-target intensity.
B260 Traditional/CW Thru-hull - Airmar
1 kW. The performance of Airmar’s "1 kW, 260 family" of transducers is legendary. The combination of power and sensitivity has made this the high-performing transducer of choice with conventional fishfinders.
AIRMAR Technical Support
AIRMAR ISO Certification (PDF Download) Supplier Change Notification (PDF Download) Supplier Corrective Action Request (PDF Download) Supplier Quality Support Manual (PDF) DISCOVER. Videos. What is XID? AIRMAR Certified Installers. Installer Finder. WeatherStationWX.com
R409LWM Ultra-wide Chirp-ready Thru-hull External Mount - Airmar
2 kW. Today’s top billfish-tournament captains are calling Airmar’s R409LWM their “go to” transducer for seeking out targets and pinpointing them in deep water.
B45 Traditional/CW Thru-hull - Airmar
600 W. The B45 is Airmar’s smallest and most economical, dual-frequency, bronze, stem transducer. It features a single, 50/200 kHz ceramic element.
SS164 Traditional/CW Tilted Element™ Thru-hull - Airmar
Features. Depth and fast-response water-temperature sensing; 1 kW of power; Dual-frequency elements: 50 kHz with a wide 22° beamwidth for depth performance to 529 m (1800')
M422 Chirp-ready In-hull - Airmar
Deep water performance with no transducers protruding from the hull is what the M422 is all about. This in-hull, dual frequency wideband transducer is perfect for larger offshore fiberglass boats that are looking for deep water target performance.
P72 Traditional/CW Trolling Motor/In-hull - Airmar
300 W. The P72 is a small, economical, trolling-motor transducer and can also be used as an in-hull or portable-mounted sensor. The P72’s small size also makes it well suited for ice fishing.
R509LHW Wide-beam Chirp-ready Thru-hull External Mount - Airmar
3 kW. Get more coverage under your boat with Airmar’s unique wide-beam, low and high-frequency, Chirp-ready R509LHW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies which results in superior resolution.
R199 In-hull - airmar.com
Airmar no longer manufactures this transducer. The R199 is our best-performing in-hull transducer. The large, narrow-beam, 200 kHz element supplies such incredible target detail that fishermen can discriminate between a single fish and bait at any depth.
AIRMAR | Airducer/Industrial
Explore Airmar's catalog of industrial ultrasonic transducers. Discover high-quality and reliable ultrasonic transducers for a wide range of industrial applications. Airmar offers advanced technology and precision engineering to provide accurate and efficient ultrasonic sensing solutions. Browse our catalog now and choose Airmar for your industrial ultrasonic transducer needs.
AIRMAR Certified Installer Locator
Find an authorized Airmar Certified Installer (ACI) near you with our convenient ACI Locator. Locate certified professionals experienced in installing and integrating Airmar's marine sensing equipment. Ensure precise and reliable installation of Airmar products with the expertise of our ACI network.
Transducer Identification - Airmar
AIRMAR ISO Certification (PDF Download) Supplier Change Notification (PDF Download) Supplier Corrective Action Request (PDF Download) Supplier Quality Support Manual (PDF) DISCOVER. Videos. What is XID? AIRMAR Certified Installers. Installer Finder. WeatherStationWX.com
Transducer Tester and Test Block Kit - Airmar
Eliminate guesswork with the Airmar TDT1000 Transducer Tester from Gemeco. Includes test unit, test block, terminal block, power supply, and carrying case.
Distance Transducers - Airmar
Airmar’s multi-use ultrasonic air transducers are reliable, maintenance-free components of distance and proximity measurement sensors and systems used in industries such as food processing, material handling, robotics and transportation. Safe, compact and rugged, AIRDUCER® transducers provide proven non-contact sensing performance and are ideal for a variety of environments.