Search Results for airmar
UST850 Smart™ Sensor SST Thru-hull NMEA 2000® - Airmar
Airmar’s patented UST850 just turned your maintenance time into more cruising time—and made your boat smarter too. Get ultrasonic speed and temperature in a single thru-hull housing with no moving parts.This sensor is a high-precision, low-maintenance solution for use on power and sail boats of all types and sizes.
LB150 WeatherStation® Instrument - Airmar
NOTE: AIRMAR NO LONGER MANUFACTURERS THIS MODEL, PLEASE SEE WEATHERSTATION® INSTRUMENTS FOR AVAILABLE MODELS. The LB150, Ultrasonic WeatherStation® Instrument meets a growing need for real-time, site-specific, weather information.
Cross Reference - Airmar
AIRMAR provides information in this cross-reference as a guideline for choosing the correct transducer for your specific fishfinder. Our OEM customers frequently change their models, software versions and plug configuration, which may not be reflected in this cross-reference guide.
P74 Traditional/CW Trolling Motor/In-hull - Airmar
600 W / 350 W* The P74 is our best-performing, trolling-motor and portable-mount transducer. It features a dual-frequency, 50/200 kHz, single, ceramic element.
200WX-IPX7 WeatherStation® Instrument - Airmar
Certs And Standards: CE, IPX7, RoHS, IEC61000-4-2, IEC60945, IEC60950_1C, IEC60950_22A, EN55022, EN55024, EN14982
ST950 Speed and Temperature Sensor Plastic - Airmar
Features. Speed and fast-response water-temperature; Best-in-class speed range from 0.3 to 45 knots (.34 to 52 MPH/.55 to 83 KPH) Analog output; Retractable insert in a low-profile plastic, bronze or stainless-steel housing with a water valve
DST810 Smart™ Multisensor, Bronze with Gen2 Paddlewheel - Airmar
Depth, Speed-Through-Water, Water Temperature, Boat Attitude. The new DST810 Smart Multisensor, featuring the new Gen2 paddlewheel and AIRMAR's CAST ™ app, delivers a powerful combination of best-in-class speed performance and a simple, reliable way to calibrate accurate speed using your wireless device. The Gen2 paddlewheel delivers industry-leading start-up speed-through-water data below 0 ...
AT300 Airducer® Ultrasonic Transducer - Airmar
The ultrasonic AT300 brings proven dependability to level, flow, distance, proximity and object detection measurement applications. It includes rugged sealed construction and operates at 300 kHz.
PM265LM Chirp-ready Pocket Mount - Airmar
1 kW. The PM265LM, Chirp-ready, pocket mount is a perfect mid to deep-depth transducer. The huge bandwidth includes many of the most popular frequencies for targeting top gamefish.
300WX WeatherStation® Instrument - Airmar
Coming Late 2024! The WeatherStation 300WX is the best choice for mobile, or stationary, weather-monitoring applications. Sensor-rich, in a durable, rugged, compact housing that is IP66-rated, the 300WX is ideal for dynamic platforms such as agricultural tractors, weather-chasing vehicles and military vehicles.
VM-10 - Airmar
Features. 3 Different Force Settings: Low, Medium, and High. Low: Designed for no extension mast; Medium: Designed for Airmar’s 15" (38.1 cm) Extension Mast
AIRMAR | Airducer/Industrial
Explore Airmar's catalog of industrial ultrasonic transducers. Discover high-quality and reliable ultrasonic transducers for a wide range of industrial applications. Airmar offers advanced technology and precision engineering to provide accurate and efficient ultrasonic sensing solutions. Browse our catalog now and choose Airmar for your industrial ultrasonic transducer needs.
B265LH Chirp-ready Thru-hull - Airmar
1 kW. We know that specific frequencies excel at detecting certain species of fish: Bluefin Tuna—60 kHz, squid—133 kHz, and cod—175 kHz.
150WXRS WeatherStation® Instrument - Airmar
Certs And Standards: IPX6 (IPX4 with optional Relative Humidity sensor), RoHS, IEC61000-4-2, IEC60945, IEC60950_1C, IEC60950_22A, EN55022, EN55024, EN14982
B785M Chirp-ready Thru-hull - Airmar
600 W. The B785M is an economical, Chirp-ready transducer designed for offshore fishing and freshwater anglers. Operating at a frequency range of 80 to 130 kHz, this transducer reveals fish in shallow, murky waters at medium depths up to 274 m (900') along with ultra-clear target resolution.
HT200 Smart™ Sensor Bronze Thru-hull - Airmar
Features. High-precision water-temperature sensing for fast-response reporting on your display; Low-profile, low-drag housing extending outside the hull only 5 mm (3/16")
GPS Heading Sensors - Accurate Marine Navigation Solutions - Airmar
Highly accurate GPS/GNSS antenna—WAAS/EGNOS enabled. It is one of the first true 10 Hz GPS antennas made available. Scoring high in sensitivity, it delivers quick signal acquisition, reliable positioning, and accurate speed and course-over-ground readings. The G2183 can connect to both an NMEA 0183 device and an NMEA 2000® network, as the unit outputs both protocols simultaneously.
AR50 Airducer® Ultrasonic Transducer - Airmar
The AR50 delivers unparalleled ultrasonic sensing performance with level, flow and distance measurement applications. It includes rugged sealed construction, and PVDF housing is available for more chemically aggressive environments.
M422 Chirp-ready In-hull - Airmar
Deep water performance with no transducers protruding from the hull is what the M422 is all about. This in-hull, dual frequency wideband transducer is perfect for larger offshore fiberglass boats that are looking for deep water target performance.
B175H Chirp-ready Tilted Element Thru-hull - Airmar
1 kW. Airmar’s low-profile, Chirp-ready, transducer models are the perfect addition to smaller boats such as center consoles. The high-frequency band delivers a narrow beamwidth—excellent for pinpointing fish holding tight to wrecks, reefs, and other structures.