Search Results for airmar
ST900 Speed and Temperature Sensor Plastic - AIRMAR
Airmar’s new, next-generation paddlewheel design delivers industry-leading performance for start-up responsiveness and linearity throughout the speed range. Gen2 paddlewheel maintains the top speed performance Airmar is known for and adds start-up speed performance that beats all other available paddlewheels.
Airmar Technology Corporation | Chirp-ready In-Hull Marine Sensors - AIRMAR
R599LM Chirp-ready In-hull. Airmar Chirp in-hull transducers deliver a technological advantage. We manufacture the highest quality CHIRP transducers to match your fishfinder and deliver maximum sensitivity and target resolution. Airmar’s patented Transducer ID™ makes connecting to popular brands possible including Garmin, Simrad, Raymarine ...
P32 TRIDUCER® Multisensor/CW Transom Mount - Airmar Technology Corporation
The P32 TRIDUCER®Multisensor is Airmar’s smallest, most-economical, depth, speed, and temperature transom mount. Although small in size, it is packed with many impressive features such as a releasable bracket.
TM275LHW Wide-beam Chirp-ready Transom Mount - AIRMAR
1 kW. Get more coverage under your boat with Airmar’s unique wide-beam, low and high-frequency, Chirp-ready TM275LHW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies which results in superior resolution. The constantly wide beam provides twice the coverage and clear fish arches ...
TM165HW Wide-beam Transom Mount - AIRMAR
TM165HW Wide-beam Chirp-ready Transom Mount. TM165HW Dimensional Drawing. 600 W. Maximize the coverage under your boat and see what you’ve been missing. Airmar’s TM165HW features a high-frequency range of 150 to 250 kHz and a super-wide beamwidth, averaging 30°, providing maximum coverage across the frequency band.
Airmar Technology Corporation | AR50CH Airducer® Ultrasonic Transducer
AR50CH Airducer® Ultrasonic Transducer. Part Number 39-050-1-01. The ultrasonic AR50CH brings proven dependability to level, flow and distance measurement applications. It includes rugged sealed construction, plus improved deadband performance over the AT50. The AR50CH operates at 50 kHz and its sensing range is 25 cm to 15 m.
Airmar Technology Corporation | M422 Chirp-ready In-hull
M422 Chirp-ready In-hull. Deep water performance with no transducers protruding from the hull is what the M422 is all about. This in-hull, dual frequency wideband transducer is perfect for larger offshore fiberglass boats that are looking for deep water target performance. Operating at both low (47-52 kHz) and high frequency range (190-210 kHz ...
TM260 Traditional/CW Transom Mount - AIRMAR
TM260-TM270W Dimensional Drawing. 1 kW. The TM260 comes with a rugged stainless-steel mounting bracket that is easy to install and has a streamlined shape. The performance of Airmar’s "1 kW, 260 family" of transducers is legendary. The combination of power and sensitivity has made this the high-performing transducer of choice with ...
Airmar Technology Corporation | Smart Modules
Discover Airmar's SmartBoat®/SmartFlex, offering innovative solutions for smart boating. The SmartBoat® system is uniquely designed to connect, control, and communicate sensor data across networks regardless of sensor output protocols and peripheral types.
Airmar Technology Corporation | SS82 Side Scan
Airmar’s family of Side-Scan Sonar Transducers are used by customers for high-resolution bottom mapping. Unlock the secrets of the deep blue with the Airmar SS82 Side Scan Transducer. Dive into a world of extraordinary underwater vision, thanks to advanced side-scanning technology that delivers unprecedented clarity and detail.
Airmar Technology Corporation | AIRMAR Certified Installers
Welcome to the Airmar Certified Installer Portal: If you are a current ACI, welcome back! From here, you have access to every test that has been performed with your TDT1000, plus the ability to search our database for serial numbers and warranty dates. Through this portal you are also able to edit the information for you and your business in ...
Airmar Technology Corporation | SensorCheck™
Ensure the optimal performance of your marine sensors with Airmar's SensorCheck software. Quickly and accurately diagnose sensor issues, verify calibration, and troubleshoot any anomalies. Streamline maintenance and maximize the reliability of your marine sensing technology with SensorCheck.
Airmar Technology Corporation | 110WXS WeatherStation® Instrument
The model 110WXS is Airmar’s entry-level solution for land-based, stationary, weather-monitoring applications. A complete multisensor WeatherStation, the 110WXS features a solar-radiation shield for increased accuracy and stability of temperature and relative humidity readings. Ultrasonic measurement of wind speed and angle is virtually ...
TM185M Chirp-ready Transom Mount - AIRMAR
1 kW. Airmar’s TM185M is a transom-mounted, Chirp-ready transducer designed for offshore fishing and freshwater anglers spending their time in shallow to mid-range depths. The medium frequency delivers the right combination of coverage under the boat, extended depth range, and the ability to produce clean and accurate target and structure ...
Airmar Technology Corporation | Cables & Adapters
Cables & Adapters. Mix and Match Cables 600W. Mix and Match Cables 600W >.
Airmar Technology Corporation | Transducer Identification
Transducer Identification. Transducer Labels. Transducer Labels >. B744V/VL Current Version.
Airmar Technology Corporation | R599LM Chirp-ready In-hull
The Chirp-ready R599LM delivers the deep-water performance of the low frequency down to 3048 m (10000') plus the detailed returns produced by the narrower beams of the medium band. Chirp technology shows 5 to 10 times-greater detail and resolution than conventional frequencies. The R599LM transmits across the low frequency bandwidth of 28 to 60 ...
Airmar Technology Corporation | Xducer ID® Technology
Airmar's Xducer ID technology is made possible by a small microcontroller that is embedded into every AIRMAR broadband transducer. During final test at the factory, the transducer’s unique details are measured and stored in memory, enabling the echosounder to automatically configure itself to the transducer being used.
DT800 Smart™ Sensor SST Thru-hull NMEA 0183 - airmar.com
The DT800 utilizes Airmar’s proven Tilted Element and broadband technologies in this depth and temperature Smart™ Sensor. The DT800 is a low-profile, retractable, thru-hull sensor that accurately computes depth and temperature data and sends it to any NMEA 0183 display.
P72 Traditional/CW Trolling Motor/In-hull - airmar.com
The P72 is a small, economical, trolling-motor transducer and can also be used as an in-hull or portable-mounted sensor. The P72’s small size also makes it well suited for ice fishing. Features. Depth only (in-hull mount) or depth and fast-response water-temperature sensing (trolling motor/portable mount) 300 W of power. 200 kHz frequency.