Search Results for airmar
120WX WeatherStation® Instrument - Airmar
NOTE: AIRMAR NO LONGER MANUFACTURERS THIS MODEL, PLEASE SEE WEATHERSTATION® INSTRUMENTS FOR AVAILABLE MODELS. Recreational Boating. The WeatherStation model 120WX is Airmar’s answer for recreational boating.
Cables & Adapters - Airmar
Explore Airmar's comprehensive selection of cables and adapters designed for seamless connectivity with marine electronics. Find high-quality solutions to ensure reliable performance for your transducers and devices. Learn more today!
ST300 Shorty™ Thru-hull - Airmar
Speed and Temperature. The ST300, speed and temperature sensor is low in price and short in size. As part of our Shorty ™ Series, it is designed for boats with limited headroom. The total height of housing is only 75 mm (2.96").
SS510 EchoRange+™ Smart™ Sensor - 200 kHz Portable Survey ... - Airmar
With Echo-envelope Developer option. Exclusive to OEMs. Available for purchase only through Airmar USA. Airmar’s Smart ™ sensors feature embedded microelectronics that process depth and temperature inside the sensor that can be instantly displayed on any device that accepts NMEA data. EchoRange technology transfers NMEA 0183 data in real time to a computer via the RS422 standard.
Transducer Tester and Test Block Kit - Airmar
Eliminate guesswork with the Airmar TDT1000 Transducer Tester from Gemeco. Includes test unit, test block, terminal block, power supply, and carrying case.
B164 Traditional/CW Tilted Element™ Thru-hull - Airmar
1 kW. Step up to a 1 kW—without a fairing! The 1 kW, flush-mount, Tilted Element ™ transducer is perfect for fast, trailered vessels that cannot accommodate a High-performance Fairing. The flush-mounted, bronze housing extends less than 6.35 mm (1/4") below the hull, so it can sit on trailer rollers and bunks.
TM185M Chirp-ready Transom Mount - Airmar
1 kW. Airmar’s TM185M is a transom-mounted, Chirp-ready transducer designed for offshore fishing and freshwater anglers spending their time in shallow to mid-range depths.
P65 Smart™ Transom Mount - Airmar
The P65 is a compact Smart ® transducer featuring depth and temperature. Perfect for interfacing to the NMEA 2000 network, gauges and displays, the small size and easy install makes it the logical choice for pontoon and small run-abouts.
CAST - Airmar
Experience the power of Airmar's CAST software for advanced transducer calibration and configuration. Maximize the performance and accuracy of your marine sensors with CAST's intuitive interface and real-time diagnostics. Streamline your calibration process and unlock precise data for your marine applications.
Mix and Match™ Cables 1kW - Airmar
Discover Airmar's reliable MM1 cables and adapters for seamless connectivity with your marine sensing equipment. Browse our selection of high-quality cables designed specifically for MM1 transducers and sensors. Ensure optimal signal transmission and enhance the performance of your marine applications with Airmar's trusted MM1 cables and adapters.
Mix and Match™ CHIRP Cables - Airmar
Enhance your marine sensing setup with Airmar's MMC cables and adapters. Browse our selection of high-quality MMC cables designed for seamless integration with our transducers and sensors. Experience reliable signal transmission and robust connectivity for your marine applications with Airmar's trusted MMC cables and adapters.
Compare Products - Airmar
AIRMAR ISO Certification (PDF Download) Supplier Change Notification (PDF Download) Supplier Corrective Action Request (PDF Download) Supplier Quality Support Manual (PDF) DISCOVER. Videos. What is XID? AIRMAR Certified Installers. Installer Finder. WeatherStationWX.com
B45 Traditional/CW Thru-hull - Airmar
600 W. The B45 is Airmar’s smallest and most economical, dual-frequency, bronze, stem transducer. It features a single, 50/200 kHz ceramic element.
SS75H Chirp-ready Tilted Element™ Thru-hull - Airmar
600 W. Airmar’s low-profile, Chirp-ready, transducer models are the perfect addition to smaller boats such as center consoles. The high-frequency band has a narrow beamwidth, excellent for pinpointing fish holding tight to wrecks, reefs, and other structure.
120WXH WeatherStation® Instrument - Airmar
NOTE: AIRMAR NO LONGER MANUFACTURERS THIS MODEL, PLEASE SEE WEATHERSTATION® INSTRUMENTS FOR AVAILABLE MODELS. Heater for Ice-prone Areas. The 120WXH has been carefully designed with a highly effective, thermostatically controlled, heating system for operation in ice-prone areas—both onshore and offshore.
Airmar Technology - Gemeco
Founded in 1982 by Stephen Boucher, Airmar is a family owned and operated manufacturing company in Milford, New Hampshire. With nearly 40 years of experience, Airmar has become synonymous with world-class acoustic sensing technology.
Contact Us - Airmar
AIRMAR ISO Certification (PDF Download) Supplier Change Notification (PDF Download) Supplier Corrective Action Request (PDF Download) Supplier Quality Support Manual (PDF) DISCOVER. Videos. What is XID? AIRMAR Certified Installers. Installer Finder. WeatherStationWX.com
B75H Chirp-ready Tilted Element™ Thru-hull - Airmar
600 W. Airmar’s low-profile, Chirp-ready, transducers are the perfect addition to smaller boats such as center consoles. The high-frequency band of the B75H, operating between 130 and 210 kHz, has a narrow beamwidth—excellent for pinpointing fish holding tight to wrecks, reefs, and other structures.
B45 Traditional/CW Thru-hull Depth Only - airmar.com
600 W. The B45 is Airmar’s smallest and most economical, dual-frequency, bronze, stem transducer. It features a single, 50/200 kHz ceramic element.
Traditional Frequency In-Hull Marine Sensors - Airmar
Traditional frequency transducers continue to be popular choices for angler’s who like the simplicity of fewer frequencies, or have a non-Chirp capable sounder. Our Traditional (CW) models range in power from 300 watts to 1kW and typically are either 200 kHz, 50 KHz or a combination of the two. Built with the highest quality construction, Airmar traditional frequency transducers will allow ...