Search Results for airmar
SS75M Chirp-ready Tilted Element Thru-hull - Airmar
600 W. Airmar’s low profile Chirp-ready transducer models are the perfect addition to smaller boats such as center consoles. The SS75M delivers up to 50 kHz of total bandwidth in just one installation.
Chirp-ready In-Hull Marine Sensors - Airmar
Airmar Chirp in-hull transducers deliver a technological advantage. We manufacture the highest quality CHIRP transducers to match your fishfinder and deliver maximum sensitivity and target resolution. Airmar’s patented Transducer ID™ makes connecting to popular brands possible including Garmin, Simrad, Raymarine, Furuno, Lowrance, Humminbird.
T42 Temperature Sensor Thru-hull - Airmar
Our high-precision temperature sensor has been redesigned with a 26 mm (1") bronze button on the face for a quick, 15 second thermal time constant and is now accurate to ± 0.3ºC.
ACOMMs Transmitter - VLF-D - Airmar
Airmar’s ACOMMs Transmitter VLF-D is a long-range, high bit rate transducer designed for today’s highly demanding ACOMMs requirements. It features an operating frequency of 10 - 22 kHz (-3dB), high bandwidth (81%), 6000 m depth, long-range directional beam, and 100% duty cycle.
M260 Traditional/CW In-hull - Airmar
1 kW. The performance of Airmar’s "1 kW, 260 family" of transducers is legendary. The combination of power and sensitivity has made this the high-performing transducer of choice with conventional fishfinders.
SmartBoat - Bridge Only, No Analog Inputs, W/ CAN2 and Serial - Airmar
The SmartBoat® system is uniquely designed to connect, control, and communicate sensor data across multiple networks regardless of sensor output protocols and peripheral types.
Dealer Details - Airmar
AIRMAR ISO Certification (PDF Download) Supplier Change Notification (PDF Download) Supplier Corrective Action Request (PDF Download) Supplier Quality Support Manual (PDF) DISCOVER. Videos. What is XID? AIRMAR Certified Installers. Installer Finder. WeatherStationWX.com
LEGAL INFORMATION - Airmar
Airmar Limited Warranty . Airmar warrants to that all of the Products’ electrical and mechanical parts are free from defects in workmanship and materials and shall conform to and perform in accordance with applicable Product specifications issued by Airmar at the time of the Product’s manufacture, for a period of two (2) years from the date of manufacture by Airmar.
LB150 WeatherStation® Instrument - Airmar
NOTE: AIRMAR NO LONGER MANUFACTURERS THIS MODEL, PLEASE SEE WEATHERSTATION® INSTRUMENTS FOR AVAILABLE MODELS. The LB150, Ultrasonic WeatherStation® Instrument meets a growing need for real-time, site-specific, weather information.
P7 Traditional/CW Shorty™ Thru-hull - Airmar
350 W. The plastic P7 is part of our Shorty ™ Series, designed for boats with limited headroom. Compared with the P19, the P7 housing is 28 mm (1.10") shorter for mounting in tight spots. Its low-profile is nearly flush and minimizes drag with only 5 mm (3/16") extending outside of the hull, eliminating turbulence for exceptional high-speed echo sounder performance.
SS510 EchoRange+™ 200kHz Portable Survey, DT - 1m Cable - airmar.com
With Echo-envelope Developer option. Exclusive to OEMs. Available for purchase only through Airmar USA. Airmar’s Smart ™ sensors feature embedded microelectronics that process depth and temperature inside the sensor that can be instantly displayed on any device that accepts NMEA data. EchoRange technology transfers NMEA 0183 data in real time to a computer via the RS422 standard.
SS264W Tilted Element Thru-Hull Wide - Airmar
Airmar no longer manufactures this transducer. 1 kW. Airmar has taken the SS270W, wide-beam thru-hull and split it into a pair of Tilted Element™ transducers.
Filter - Airmar
Accommodates a deadrise angle up to 30° with the longest side of the tank installed parallel to the centerline (keel) of the hull (2)
Assembler II - Airmar
Discover exciting career opportunities as an Assembler II at Airmar. Join our team and contribute to the production of high-quality marine electronics. Learn about the responsibilities and qualifications for this role, including component assembly, soldering, and quality control. Explore competitive compensation, benefits, and a supportive work environment.
HT200 Smart™ Sensor Thru-hull - Airmar
Features. High-precision water-temperature sensing for fast-response reporting on your display; Low-profile, low-drag housing extending outside the hull only 5 mm (3/16")
Xducer ID® Technology - Airmar
Airmar's Xducer ID technology is made possible by a small microcontroller that is embedded into every AIRMAR broadband transducer. During final test at the factory, the transducer’s unique details are measured and stored in memory, enabling the echosounder to automatically configure itself to the transducer being used.
PM265LH Chirp-ready Pocket Mount - Airmar
1 kW. We know that specific frequencies excel at detecting certain species of fish: Bluefin Tuna—60 kHz, squid—133 kHz, and cod—175 kHz.
ATK120 Airducer® Ultrasonic Transducer - Airmar
Non-contact level, flow, distance, proximity and object detection measurement is reliably delivered by the ultrasonic ATK120. Its rugged one-piece Kynar PVDF housing makes it suitable for the most chemically aggressive environments.
Mix and Match Cables 1kW - Airmar
Discover Airmar's reliable MM1 cables and adapters for seamless connectivity with your marine sensing equipment. Browse our selection of high-quality cables designed specifically for MM1 transducers and sensors. Ensure optimal signal transmission and enhance the performance of your marine applications with Airmar's trusted MM1 cables and adapters.
M135M Chirp-ready In-hull - Airmar
Features. Depth only; 1 kW of power; Medium frequency: 85 to 135 kHz; 16° to 11° beamwidth; Maximum depth of 457 m (1500') 50 kHz of total bandwidth from one transducer