Search Results for airmar
Legacy Products - Airmar
DST800L 235kHz, 100W, Smart™ Sensor, Bronze Long-Stem, NMEA 2000®, DST
Sign In - Airmar
AIRMAR ISO Certification (PDF Download) Supplier Change Notification (PDF Download) Supplier Corrective Action Request (PDF Download) Supplier Quality Support Manual (PDF) DISCOVER. Videos. What is XID? AIRMAR Certified Installers. Installer Finder. WeatherStationWX.com
100WX WeatherStation® Instrument - Airmar
NOTE: AIRMAR NO LONGER MANUFACTURERS THIS MODEL, PLEASE SEE WEATHERSTATION ® INSTRUMENTS FOR AVAILABLE MODELS.. The 100WX offers a truly best-in-class solution at a better price than any other weather monitoring system on the market today.
AT225 Airducer® Ultrasonic Transducer - Airmar
Non-contact level, flow, distance, proximity and object detection measurement is reliably delivered by the ultrasonic AT225. It includes rugged sealed construction and operates at 228 kHz.
B45 Traditional/CW Thru-hull - Airmar
600 W. The B45 is Airmar’s smallest and most economical, dual-frequency, bronze, stem transducer. It features a single, 50/200 kHz ceramic element.
PINGER 10 kHz - AIRMAR EMEA
Discover the power of precision underwater acoustics with the AIRMAR Pinger 10. This advanced marine device offers unparalleled accuracy in tracking underwater assets, making it an essential tool for marine research, fisheries, and ocean exploration. Explore the depths with confidence and efficiency using the Pinger 10's cutting-edge technology and reliable performance.
300WX-IPX7 WeatherStation® Instrument - Airmar
Features. New Features of the 300WX WeatherStation Instruments: New communication protocols – J1939, ISOBUS; Wireless connectivity via Bluetooth to Airmar’s CAST app for viewing instrument data, system configurations and firmware updates
ST850 Speed and Temperature Analog Output - Airmar
The ST850 is an analog, retractable speed and temperature sensor. The sensor fits inside a low profile plastic, bronze or stainless steel thru hull housing that is nearly flush to the hull, with only 5 mm (3/16”) extending outside of the hull.
DST800 Smart™ Sensor Bronze Thru-hull NMEA 2000® - Airmar
Depth, Speed, and Temperature. The DST800 is a Smart ™ TRIDUCER ® Multisensor that offers depth, speed, and temperature functions in one compact thru-hull housing. The low-profile, retractable sensor computes accurate depth, speed, and temperature data and sends it to any NMEA 2000 ® network. The wide, port-starboard, fan-shaped beam is able to find the bottom even when installed on a high ...
SS75L Chirp-ready Tilted Element Thru-hull - Airmar
300 W. Airmar’s low-profile, Chirp-ready, transducer models are the perfect addition to smaller boats such as center consoles. The low-frequency band is a deep-water performer for excellent coverage and tracking.
ST850 Speed and Temperature Sensor Bronze Thru-hull Analog - Airmar
The ST850/800 is an analog, retractable speed and temperature sensor. The sensor fits inside a low profile bronze thru hull housing that is nearly flush to the hull, with only 5 mm (3/16”) extending outside of the hull.
Dealer Details - Airmar
AIRMAR ISO Certification (PDF Download) Supplier Change Notification (PDF Download) Supplier Corrective Action Request (PDF Download) Supplier Quality Support Manual (PDF) DISCOVER. Videos. What is XID? AIRMAR Certified Installers. Installer Finder. WeatherStationWX.com
DT800 Smart™ Sensor Bronze Thru-hull NMEA 0183 - Airmar
The DT800 utilizes Airmar’s proven Tilted Element and broadband technologies in this depth and temperature Smart™ Sensor. The DT800 is a low-profile, retractable, thru-hull sensor that accurately computes depth and temperature data and sends it to any NMEA 0183 display.
R199 In-hull - airmar.com
Airmar no longer manufactures this transducer. The R199 is our best-performing in-hull transducer. The large, narrow-beam, 200 kHz element supplies such incredible target detail that fishermen can discriminate between a single fish and bait at any depth.
AIRMAR | Airducer/Industrial
Explore Airmar's catalog of industrial ultrasonic transducers. Discover high-quality and reliable ultrasonic transducers for a wide range of industrial applications. Airmar offers advanced technology and precision engineering to provide accurate and efficient ultrasonic sensing solutions. Browse our catalog now and choose Airmar for your industrial ultrasonic transducer needs.
SS260 Traditional/CW Thru-hull - Airmar
1 kW. The performance of Airmar’s "1 kW, 260 family" of transducers is legendary. The combination of power and sensitivity has made this the high-performing transducer of choice with conventional fishfinders.
ARK41 Airducer® Ultrasonic Transducer - Airmar
The ultrasonic ARK41 brings proven dependability to level, flow and distance measurement applications. Its rugged one-piece Kynar PVDF housing makes it suitable for chemically aggressive environments.
P23 Traditional Frequency Transom Mount - Airmar
The P23 is our smallest, entry-level, transom-mount Transducer. Its release bracket "kicks up" to protect the housing from impact damage for a longer life.
150WXRS WeatherStation® Instrument - Airmar
Rain Sensor with Solar-radiation Shield. Airmar’s WeatherStation WXRS provides real-time information on rain intensity, accumulation, and event duration.
SmartFlex Diesel Flow Meter, 40-2000 LPH, Single-Chamber ... - Airmar
SmartFlex Single-Chamber Diesel Fuel Flow Meter. The SmartFlex ™ single-chamber flow meters are designed for fuel consumption measurement of diesel engine systems with flow rates up to 4,000 L/h. Single-chamber models can be synched with other single-chamber DFMs (feed and return) for calculated fuel burn/consumption data for display on multi-function displays or Signal K interfaces.