Search Results for airmar
ST850 Speed and Temperature Sensor Bronze Thru-hull Analog - Airmar
The ST850/800 is an analog, retractable speed and temperature sensor. The sensor fits inside a low profile bronze thru hull housing that is nearly flush to the hull, with only 5 mm (3/16”) extending outside of the hull.
SmartFlex Diesel FM De-Aerator (230 LPH Max Flow Rate) - Airmar
Home / SmartFlex Diesel FM De-Aerator (230 LPH Max Flow Rate). SmartFlex Diesel FM De-Aerator (230 LPH Max Flow Rate) Part Number DFM-DA-250
Payroll/Benefit Specialist - Airmar
Join Airmar Technology Corporation as a Payroll/Benefits Specialist in Milford, NH. Manage payroll for both exempt and non-exempt employees, ensuring accuracy and compliance. Requires 3-5 years of experience, superior attention to detail, and proficiency in ADP and ERP systems.
ST850 Smart™ Speed and Temperature Sensor SST Thru-hull Analog - Airmar
The ST850/800 is an analog, retractable speed and temperature sensor. The sensor fits inside a low profile, stainless steel thru hull housing that is nearly flush to the hull, with only 5 mm (3/16”) extending outside of the hull.
TM265LM Chirp-ready Transom Mount - Airmar
1 kW. The TM265LM, Chirp-ready transom mount is a perfect mid to deep-depth transducer. The huge bandwidth includes many of the most popular frequencies for targeting top gamefish.
ST800 Smart™ Sensor Bronze Thru-hull NMEA 2000® - Airmar
The ST800 speed and temperature sensor processes digital signals inside the thru-hull housing. Then this Smart™ Sensor sends data to a chart plotter, radar screen, or digital display in NMEA 2000 ® format. These low-profile units are nearly flush, minimizing drag with only 5 mm (3/16") extending outside of the hull.
R209 Chirp-ready Thru-hull External Mount - airmar.com
Features. The top performer in Airmar’s professional line of fishfinder transducers; Only 3 kW thru-hull transducer on the market that can operate at either 38 kHz or 50 kHz
Airmar WeatherStation® USB Interface Box - gemeco.com
Airmar’s converter allows the NMEA 0183 data coming from the PB, LB and WX series WeatherStations®, and G2183, H2183, and GH2183 sensors to be displayed on a PC via an available USB port.
M190-12 kHz Survey Transducer - Airmar
M190 features a large, low-frequency, narrow-beam array for excellent deep-water performance. The 12 kHz model can be used for sub-bottom profiling.
ACOMMs Compact Omni - LF-RHP - airmar.com
MSI’s family of low-cost ACOMMs solutions pushes the boundaries of the product market with unmatched bandwidth for transmit and receive while retaining a compact profile and omnidirectional capabilities. The ACOMMs Compact Omni - LF-RHP is optimized for Transmit and Receive functionality and has a low-cost and compact design. It has an operating frequency of 23-50 kHz (-6dB), integrated ...
TM185M Chirp-ready Transom Mount - Airmar
1 kW. Airmar’s TM185M is a transom-mounted, Chirp-ready transducer designed for offshore fishing and freshwater anglers spending their time in shallow to mid-range depths.
R399 In-hull - Airmar
Airmar no longer manufactures this transducer. Airmar’s R399 differs from the R299, because it operates at lower frequencies between 25 kHz to 45 kHz and 130 kHz to 210 kHz—seeing even deeper in the water.
TM185HW Chirp-ready Transom Mount - Airmar
1 kW. Get more coverage under your boat with Airmar’s unique, wide-beam, high-frequency, Chirp-ready TM185HW. The high-frequency band operates across a range of 150 to 250 kHz and has a fixed 25° beam.
DST810 Smart™ Multisensor, Bronze with Gen2 Paddlewheel - Airmar
Depth, Speed-Through-Water, Water Temperature, Boat Attitude. The new DST810 Smart Multisensor, featuring the new Gen2 paddlewheel and AIRMAR's CAST ™ app, delivers a powerful combination of best-in-class speed performance and a simple, reliable way to calibrate accurate speed using your wireless device. The Gen2 paddlewheel delivers industry-leading start-up speed-through-water data below 0 ...
AIRMAR - Production Technician I
Embark on a fulfilling career journey as a Production Technician I at Airmar Technology Corporation. Discover opportunities to grow your skills and make a meaningful impact in the dynamic world of marine and industrial sensor technology.
TM265LH Chirp-ready Transom Mount - Airmar
1 kW. We know that specific frequencies excel at detecting certain species of fish: Bluefin Tuna—60 kHz, squid—133 kHz, and cod—175 kHz. The TM265LH transducer includes all these frequencies plus every other frequency in the high and low bandwidths.
ST800 Speed/Temperature Sensor Bronze Thru-hull Analog - Airmar
The ST850/800 is an analog, retractable speed and temperature sensor. The sensor fits inside a low profile, bronze thru hull housing that is nearly flush to the hull, with only 5 mm (3/16”) extending outside of the hull.
M180 Traditional Frequency Thru-hull - Airmar
Features. Direct retrofit transducer with same shape and form as Combi C/D models; For use with CW echo sounders of various brands; Standard delivery with 20 m (65') C44-02 transducer cable
ARK41 Airducer® Ultrasonic Transducer - Airmar
The ultrasonic ARK41 brings proven dependability to level, flow and distance measurement applications. Its rugged one-piece Kynar PVDF housing makes it suitable for chemically aggressive environments.
DST810 Smart™ Multisensor, Bronze - Airmar
NOTE: AIRMAR HAS REPLACED THIS PRODUCT WITH THE DST810 SMART ™ MULTISENSOR WITH GEN2 PADDLEWHEEL. Depth, Speed-Through-Water, Water Temperature, Boat Attitude. The new DST810 Smart Multisensor, featuring the new Gen2 paddlewheel and AIRMAR's CAST ™ app, delivers a powerful combination of best-in-class speed performance and a simple, reliable way to calibrate accurate speed using your ...