Search Results for airmar
200WX-IPX7 WeatherStation® Instrument - Airmar
Certs And Standards: CE, IPX7, RoHS, IEC61000-4-2, IEC60945, IEC60950_1C, IEC60950_22A, EN55022, EN55024, EN14982
Home | AIRMAR EMEA
Airmar’s SmartBoat ® Solution has achieved the world’s first certification by the National Marine Electronics Association (NMEA) for their third-generation communication standard, OneNet. Attaining this groundbreaking milestone means SmartBoat is the only marine electronics solution that integrates marine electronics devices using current ...
AT120 Airducer® Ultrasonic Transducer - Airmar
The AT120 delivers unparalleled ultrasonic sensing performance with level, flow, distance, proximity and object detection measurement applications.
B117 Traditional/CW Low-profile Thru-hull - Airmar
600 W. Airmar’s entry-level B117 features a single, 50/200 kHz, dual-frequency, ceramic element in a low-profile bronze housing. The nearly-flush design minimizes drag with only 5 mm (3/16") extending outside of the hull.
B175MW Medium Ultra-Wide Tilted Element™ Thru-Hull - Airmar
AIRMAR’s innovative transducer designs have revolutionized the fishing world, and they continue to do so with the NEW Chirp-ready B175 Medium Ultra-Wide (MW) Tilted Element™ Thru-hull transducer.
B45 Traditional/CW Thru-hull - Airmar
600 W. The B45 is Airmar’s smallest and most economical, dual-frequency, bronze, stem transducer. It features a single, 50/200 kHz ceramic element.
R409LWM Ultra-wide Chirp-ready Thru-hull External Mount - Airmar
2 kW. Today’s top billfish-tournament captains are calling Airmar’s R409LWM their “go to” transducer for seeking out targets and pinpointing them in deep water.
Traditional Frequency Marine Sensors - Airmar
Traditional frequency transducers continue to be popular choices for angler’s who like the simplicity of fewer frequencies, or have a non-Chirp capable sounder. Our Traditional (CW) models range in power from 300 watts to 1kW and typically are either 200 kHz, 50 KHz or a combination of the two. Built with the highest quality construction, Airmar traditional frequency transducers will allow ...
ST300 Shorty™ Thru-hull - Airmar
Speed and Temperature. The ST300, speed and temperature sensor is low in price and short in size. As part of our Shorty ™ Series, it is designed for boats with limited headroom. The total height of housing is only 75 mm (2.96").
AIRMAR Technical Support
AIRMAR ISO Certification (PDF Download) Supplier Change Notification (PDF Download) Supplier Corrective Action Request (PDF Download) Supplier Quality Support Manual (PDF) DISCOVER. Videos. What is XID? AIRMAR Certified Installers. Installer Finder. WeatherStationWX.com
High-Quality Marine Speed and Temperature Sensors - Airmar
Enhance your marine adventures with our speed and temperature sensors at Airmar. Explore our catalog of high-quality speed and temperature sensors designed to provide accurate readings for optimal performance on the water. From speed through water sensors to temperature probes, our products ensure precise measurements and reliable data for navigation, fishing, and more.
Chirp-ready Marine Sensing Solutions - Airmar
Airmar Chirp transducers deliver a technological advantage. We manufacture the highest quality CHIRP transducers to match your fishfinder and deliver maximum sensitivity and target resolution. Airmar’s patented Transducer ID™ makes connecting to popular brands possible including Garmin, Simrad, Raymarine, Furuno, Lowrance, Humminbird.
Product Brochures - Airmar
Browse through Airmar's comprehensive collection of product brochures. Explore detailed information on our range of marine sensing technology, including transducers, sensors, and smart solutions. Discover the performance, features, and applications of our cutting-edge products through our informative product brochures.
T42 Temperature Sensor Thru-hull - Airmar
Our high-precision temperature sensor has been redesigned with a 26 mm (1") bronze button on the face for a quick, 15 second thermal time constant and is now accurate to ± 0.3ºC.
P7 Traditional/CW Shorty™ Thru-hull - Airmar
350 W. The plastic P7 is part of our Shorty ™ Series, designed for boats with limited headroom. Compared with the P19, the P7 housing is 28 mm (1.10") shorter for mounting in tight spots. Its low-profile is nearly flush and minimizes drag with only 5 mm (3/16") extending outside of the hull, eliminating turbulence for exceptional high-speed echo sounder performance.
PM265LM Chirp-ready Pocket Mount - Airmar
1 kW. The PM265LM, Chirp-ready, pocket mount is a perfect mid to deep-depth transducer. The huge bandwidth includes many of the most popular frequencies for targeting top gamefish.
Airmar WeatherStation® USB Interface Box - gemeco.com
Airmar’s converter allows the NMEA 0183 data coming from the PB, LB and WX series WeatherStations®, and G2183, H2183, and GH2183 sensors to be displayed on a PC via an available USB port.
AT200 Airducer® Ultrasonic Transducer - Airmar
The AT200 delivers unparalleled ultrasonic sensing performance with level, flow, distance, proximity and object detection measurement applications.
B175HW Wide-beam Chirp-ready Tilted Element™ Thru-hull - Airmar
1 kW. Get more coverage under your boat with Airmar’s unique wide-beam, high-frequency, Chirp-ready B175HW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies.
B175H Chirp-ready Tilted Element Thru-hull - Airmar
1 kW. Airmar’s low-profile, Chirp-ready, transducer models are the perfect addition to smaller boats such as center consoles. The high-frequency band delivers a narrow beamwidth—excellent for pinpointing fish holding tight to wrecks, reefs, and other structures.